D4

Medium Dozers D4

Request A Price Find Dealer

Key Specs

Engine Model
Cat C4.4
Cat C4.4
Power - Net
130 HP
97 kW
Operating Weight
29259 lb
13272 kg

Overview

SEE A BETTER BOTTOM LINE

The versatile Cat® D4 dozer offers the power and precision to get jobs done quickly, plus gives you up to 30 percent more visibility in front of the blade. Easy-to-use technology features help you get more quality work done in less time. Fuel efficiency and service improvements help reduce your operating costs.

Benefits

Up To 30% Better Visibility

Work more efficiently - lower sloping hood line for better visibility to the area in front of the blade.

Up To 50% More Productivity with Cat Technology

Industry leading technology choices to help operators work better, faster and safer.

Lower Operating Costs

Lower maintenance costs, longer service intervals help you save time and money.

Up To 5% Less CO2 Emissions

The D4 emits up to 5% less CO2 than the previous D6K2.

Product Specifications for D4

Engine Model Cat C4.4 Cat C4.4
Power - Net 130 HP 97 kW
Net Power - ISO 9249 130 HP 97 kW
Net Power - ISO 9249 (DIN) 132 mhp 132 mhp
Emissions U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Tier 5 U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Tier 5
Note (1) Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 2100 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 2100 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel. Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel.
Note (3) Machine Build Number 16A Machine Build Number 16A
Operating Weight 29259 lb 13272 kg
Power Train Hydrostatic Transmission Hydrostatic Transmission
Fuel Tank 69 gal (US) 260 l
DEF Tank 5 gal (US) 19 l
Operating Weight 29259 lb 13272 kg
Ground Pressure 5.9 psi 40.5 kPa
Width of Standard Shoe 22 in 560 mm
Blade VPAT or VPAT Foldable* VPAT or VPAT Foldable*
Blade Capacity 4.26 yd³ 3.26 m³
Operating Weight 30882 lb 14008 kg
Ground Pressure 4.5 psi 31 kPa
Width of Standard Shoe 30 in 760 mm
Blade VPAT or VPAT Foldable* VPAT or VPAT Foldable*
Blade Capacity 4.98 yd³ 3.81 m³
Note *VPAT foldable blades have the same capacity and width as the XL/LGP VPAT blades. *VPAT foldable blades have the same capacity and width as the XL/LGP VPAT blades.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a CO2 equivalent of 2.288 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a CO2 equivalent of 2.288 metric tonnes.

D4 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C4.4 diesel engine
  • Air cleaner with integrated pre-cleaner, dust ejector and under hood air intake
  • Air-to-air aftercooling
  • Aluminum bar plate cooling system
  • Auto engine speed control
  • Dual path, closed loop, hydrostatic transmission
  • Electric fuel pump
  • Engine idle shutdown
  • Hydraulically driven, variable speed fan
  • Hydrostatic, infinite variable speed transmission

Operator Environment

  • Standard ROPS/FOPS cab
  • Integrated air conditioning
  • Air-suspension cloth seat
  • Adjustable armrests
  • 10-in (254 mm) touch screen display
  • Rear vision camera
  • Electronically programmable speed selector
  • Programmable/selectable Bi-Directional shifting
  • Electronic engine air cleaner service indicator
  • 12 V power port
  • Entertainment Radio ready

Cat Technology

  • Cat Technology: Stable Blade, Traction Control, Slope Indicate
  • Product Link, Cellular
  • Remote Flash/Troubleshoot
  • Operator ID
  • Machine Security - Passcode
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Undercarriage

  • Heavy Duty undercarriage
  • Lifetime lubricated track rollers (8 + 2 carrier rollers) and idlers
  • Tracks 40 sections -560mm (22 in) Moderate Service - Standard
  • Tracks 40 sections -760mm (30 in) Moderate Service - LGP

Electrical

  • 105 Amp brush-type alternator (24 volt)
  • Backup alarm
  • Diagnostic connector
  • Integrated halogen lights - 4 front, 2 rear

Hydraulics

  • Three valve-hydraulics
  • Load sensing hydraulics

Service and Maintenance

  • Extended service intervals
  • Ecology drains (engine oil, engine coolant, hydraulic)

Blades

  • VPAT blade
  • Manual blade pitch

Attachments

  • Front pull device

D4 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Precleaner with turbine
  • Auto reversing fan

Operator Environment

  • Comfort cab package
  • Heavy duty cab package
  • Radio, AM/FM/AUX/USB Bluetooth

Cat Technology

  • ARO with Assist: includes Slope Assist, Attachment Ready Option (ARO), Third Party Grade Control Ready, Standard technology features
  • Cat Grade with 3D: includes full-color 10-inch (254 mm) touchscreen grade display, Grade receivers and antennas, Grade Software Enabled Attachment (SEA), ARO with Assist features
  • AutoCarryTM (requires Grade with 3D package)
  • Product Link, Dual Cellular/Satellite
  • Machine Security - Bluetooth

Electrical

  • 6 LED lights
  • 8 LED lights - premium
  • Flashing beacon

Undercarriage

  • Cat Abrasion undercarriage
  • Moderate service or Extreme Service track shoes
  • Track guiding guards - full, center, front/rear

Service and Maintenance

  • Fast fill ready
  • Bio hydraulic oil
  • Cold weather package (120V or 240V)
  • Engine coolant heater (240V)
  • Shovel mounting bracket
  • Fuel refilling pump
  • High speed oil change

Blades

  • Folding VPAT blade
  • Power blade pitch
  • VPAT blade

Attachments

  • Ripper Ready package
  • Winch ready
  • Dual Ripper/Winch Ready package
  • Winch (dealer installed)
  • Ripper with curved or straight shanks
  • Drawbar
  • Rear counterweight
  • Protection packages - standard, front or heavy duty guarding
  • Rear screen

See how D4 compares against frequently compared products.

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the D4

Start D4 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology
  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology

Check out current offers for the D4

View More Offers