D8

Medium Dozers D8

Request A Price Find Dealer

Key Specs

Engine Model
Cat C15
Cat C15
Power - Net
354 HP
264 kW
Operating Weight
87600 lb
39750 kg

Overview

PRODUCTIVITY THAT PAYS

The Cat® D8 dozer (formerly D8T) increases your productivity up to 18% without using more fuel. A fully automatic 4-speed transmission and a choice of factory integrated Grade technologies help make optimal productivity and efficiency easier for operators of all experience levels.

Benefits

Zero Additional Fuel

Move more material without burning more fuel in most applications. Use up to 11% less fuel in lighter applications.

Up To 18% More material per hour

Fully automatic transmission, added power and steering performance team up for a new level of productivity. Larger blade capacity gets the job done in fewer passes.

Move More, Spend Less

Grade technologies help you work more precisely for faster results, less rework. Blade and undercarriage options help you take on the harshest conditions at a lower overall cost.

Product Specifications for D8

Engine Model Cat C15 Cat C15
Power - Net 354 HP 264 kW
Net Power - ISO 9249/SAE J1349 354 HP 264 kW
Net Power - ISO 9249 (DIN) 359 mhp 359 mhp
Emissions U.S. EPA Tier 4 Final/EU Stage V/Korea Stage V U.S. EPA Tier 4 Final/EU Stage V/Korea Stage V
Note (1) Net power at 1,900 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power at 1,900 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Note (3) Machine Build Number 21B Machine Build Number 21B
Operating Weight 87600 lb 39750 kg
Power Train Fully Automatic 4-Speed Powershift Fully Automatic 4-Speed Powershift
Fuel Tank 165 gal (US) 627 l
DEF Tank 6 gal (US) 24 l
Operating Weight 88698 lb 40233 kg
Ground Pressure 13 psi 91 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 13 yd³ 10 m³
Operating Weight 84906 lb 38513 kg
Ground Pressure 8 psi 55.3 kPa
Width of Standard Shoe 38 in 965 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 12.9 yd³ 9.9 m³
Operating Weight 88206 lb 40010 kg
Ground Pressure 13 psi 91 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal (SU) Landfill Semi-Universal (SU) Landfill
Blade Capacity 21 yd³ 28 m³
Operating Weight 93672 lb 42489 kg
Ground Pressure 8.8 psi 61 kPa
Width of Standard Shoe 38 in 965 mm
Blade Semi-Universal (SU) Landfill Semi-Universal (SU) Landfill
Blade Capacity 27.9 yd³ 21.2 m³
Recyclability 98% 98%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.5 kg of refrigerant which has a CO2 equivalent of 3.575 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.5 kg of refrigerant which has a CO2 equivalent of 3.575 metric tonnes.

D8 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • C15 Diesel Engine, Electronic Unit Injection (EUI), Aftertreatment to meet U.S. EPA Tier 4 Final/Korea Stage V emission standards
  • 24V electric start
  • Air-to-air aftercooler (ATAAC)
  • Air filter with electronic service indicator
  • Extended life coolant
  • Auto reversing suction fan
  • Four planet, double-reduction planetary final drives
  • Electric fuel priming pump
  • High performance single plane cooling system
  • Electronic parking brake
  • Precleaner, strata-tube dust ejector
  • Prescreener
  • Shift management: Full Auto Shift
  • Sound attenuated exhaust system
  • Automatic ether starting aid
  • Torque divider with lock-up clutch
  • Transmission control module, electronic
  • Transmission, electronically-controlled powershift
  • Turbocharger
  • Water separator

Operator Environment

  • Access/egress lighting with shutdown timer
  • Adjustable armrests
  • Air suspension seat
  • Cab, ROPS/FOPS, sound suppressed
  • Decelerator pedal
  • Heater and ventilation
  • Interior LED courtesy lights
  • Rearview mirror
  • Provision for wire passage in/out of cab
  • Radio, AM/FM, Bluetooth
  • ROPS mounted air conditioner
  • Seat belt, retractable
  • Steering control, direction and speed control thumb switches with recall button
  • Touch screen operator interface: Electronic monitoring system, Diagnostic service information, Operator preferences
  • Wipers, intermittent

Cat Technology

  • Grade control ready
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Power Train, Engine, Brakes

  • Brakes, Basic or Extreme Service
  • Engine precleaner, basic or with screen

Bottom Guards

  • Standard

Electrical

  • Back-up alarm
  • Converter, 24V to 12V
  • Diagnostic connector
  • Ground level service center with hour meter
  • Horn, forward warning

Final Drives

  • Final drives: LGP or Guarded
  • Final drives: Standard, Guarded or Arctic

Hydraulics

  • Dozer tilt and fan hydraulics: Single Tilt or Dual Tilt
  • Electronically enabled quick drop valve
  • Hydraulics, electronically controlled, load-sensing dozer lift and tilt
  • Hydraulics, electronically controlled, load-sensing rear hydraulics, ripper or winch ready
  • Hydraulics, independent steering and work tool pumps

Other Standard Equipment

  • Engine compartment service light
  • Equalizer bar, pinned
  • Front pull device
  • Hinged bottom guards
  • HVAC box, corrosive resistant
  • Product Link
  • S-O-S sampling ports
  • 6-light package
  • Electronically controlled power differential steering
  • Vandalism protection for fluid compartments

Starters, Batteries, And Alternators

  • Alternators: 150 Amp, Basic or Ducted
  • Batteries: Heavy duty or Arctic
  • Engine coolant heater (120V)
  • Starting receptacle, auxiliary

Undercarriage

  • Positive Pin Retention Track (44 Section, sealed and lubricated, single grouser shoes)
  • 610 mm (24 in) Extreme Service track
  • 8-roller tubular track roller frame (Carrier roller ready)
  • Gauge arrangements: Standard or LGP
  • Rollers and idlers, lifetime lubricated
  • Sprocket rim segments, replaceable
  • Suspension-type undercarriage
  • Track adjusters, hydraulic
  • Track guide
  • Two-piece master links

D8 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train, Engine, Brakes

  • C15 Diesel Engine, Electronic Unit Injection (EUI), Aftertreatment to meet EU Stage V emission standards
  • Engine, thermal shield
  • Oil change system, high speed
  • Radiator, 6.35 fins per inch, debris

Operator Environment

  • Cab glass: Single pane, Enhanced Dual Pane or 40 psi
  • Cab platform: Standard, Quick Opening or 5th Percentile
  • Cab seat: Cloth, heated
  • Cab seat: Heated and ventilated
  • Visibility arrangements: Basic or Single camera

Cat Technology

  • Attachment Ready Option (ARO), single tilt or dual tilt
  • AutoCarry/AutoRip, single tilt or dual tilt
  • Cat Grade with 3D
  • Command for Dozing Ready
  • Machine control, basic, single tilt or dual tilt
  • Product Link: Cellular or Dual mode

Bulldozers

  • 8A
  • 8SU LGP
  • 8SU/U: basic, guarded or dual tilt guarded
  • 8U LGP: single tilt guarded or dual tilt guarded

Blades

  • Angle Blade
  • LGP Angle
  • LGP SU
  • LGP SU Landfill
  • Semi-Universal (SU)
  • SU Landfill with Wear Plate
  • SU with Performance Cutting Edges
  • SU with Push Plate
  • SU with Rock Guard, Performance Cutting Edges
  • SU with Rock Guard, Wear Plate
  • Universal
  • Universal Landfill
  • Universal with Rock Guard, Wear Plate
  • FirstCut cutting edges (SU blades)

Undercarriage

  • Positive Pin Retention (PPR) Undercarriage: Suspended, Guarded or Arctic
  • 610 mm (24 in) Moderate Service PPR Track
  • 610 mm (24 in) Super Extreme Service PPR Track
  • 610 mm (24 in) Extreme Service PPR Track, trapezoidal
  • 660 mm (26 in) Moderate Service PPR Track
  • 660 mm (26 in) Extreme Service PPR Track
  • 660 mm (24 in) Extreme Service PPR Track, trapezoidal
  • 660 mm (24 in) Super Extreme Service PPR Track, trapezoidal
  • 711 mm (28 in) Moderate Service PPR Track
  • 711 mm (28 in) Extreme Service PPR Track
  • 711 mm (28 in) Moderate Service PPR Track, trapezoidal
  • 711 mm (28 in) Extreme Service PPR Track, trapezoidal
  • 965 mm (38 in) Moderate Service PPR Track
  • 965 mm (38 in) Extreme Service PPR Track
  • 965 mm (38 in) Extreme Service PPR Track, trapezoidal
  • Heavy duty, extended life undercarriage track (44 Section, sealed and lubricated, single grouser shoes)
  • Heavy duty, extended life undercarriage: Suspended, Guarded or Arctic
  • 610 mm (24 in) Moderate Service HDXL Track
  • 610 mm (24 in) Extreme Service HDXL Track
  • 610 mm (24 in) Super Extreme Service HDXL Track
  • 660 mm (26 in) Extreme Service HDXL Track
  • 660 mm (26 in) Extreme Service HDXL Track, trapezoidal
  • 711 mm (28 in) Extreme Service HDXL Track
  • 965 mm (38 in) Extreme Service HDXL Track
  • 965 mm (38 in) Extreme Service HDXL Track, trapezoidal
  • Carrier rollers: Suspended, Suspended Arctic or No carrier rollers

Bottom Guards

  • Bottom guards with front counterweight
  • Heavy duty, sealed
  • Powered
  • Wood chip

Electrical

  • Light, warning strobe
  • Lighting groups: Basic, Premium or Sweeps
  • Mount, light, warning strobe

Guards

  • Fan debris guard
  • Fast fuel guard
  • Fuel tank guard
  • Grill debris guard
  • Rear screen
  • Front striker bars
  • Sweeps group

Hydraulics

  • Rear attachment hydraulics: Ripper, Winch or None

Other Attachments

  • Black paint, blade
  • Additional counterweight
  • Ecology drains
  • Grab handles, push arm
  • PA140VS winch
  • W12 E PTO winch
  • Window shades

Rear Attachments

  • Rear counterweight
  • Rigid drawbar
  • Multi-shank ripper
  • Multi-shank ripper with striker bar
  • No rear attachment
  • PA140VS winch, variable speed
  • Rear striker bar
  • Single shank ripper with pin puller
  • Single shank ripper with puller and striker bar
  • Single shank ripper with striker bar

Ripper Shank Teeth

  • Multi-shank
  • Single shank
  • Single shank, deep ripping

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Dozing in Construction

    Cat Command remote control technology provides full dozer maneuverability from a safe distance when working in hazardous environments. Command offers the choice of line-of-sight consoles or long-distance operator stations (non-line-of-sight). By removing the operator from the cab, it eliminates machine vibration, reducing fatigue.

1 - 8 of 9 Items items
Previous Next

Cat Command remote control technology provides full dozer maneuverability from a safe distance when working in hazardous environments. Command offers the choice of line-of-sight consoles or long-distance operator stations (non-line-of-sight). By removing the operator from the cab, it eliminates machine vibration, reducing fatigue.

Explore Technology
  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology

See how D8 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Media Gallery

D8 Dozer

D8 Dozer

D8 Dozer

D8 Dozer

D8 Dozer

D8 Dozer

D8 Dozer

D8 Dozer with COMMAND Remote Control

D8 Dozer

D8 Dozer

D8 Dozer
D8 Dozer
D8 Dozer
D8 Dozer
D8 Dozer
D8 Dozer
D8 Dozer
D8 Dozer with COMMAND Remote Control
D8 Dozer
D8 Dozer

Cat D8 Dozer Powered Bottom Guard

Cat Command for Dozing: Preston Contractors

Cat D8 Dozer Powered Bottom Guard
Cat Command for Dozing: Preston Contractors

360 View
360 View
360 View
The D8T dozer is now the D8

The D8T dozer is now the D8

D8 Productivity that Pays

D8 Productivity that Pays

Scalable Dozer Technology

Scalable Dozer Technology

The D8T dozer is now the D8
D8 Productivity that Pays
Scalable Dozer Technology

Take the interactive virtual product tour to explore the great features and benefits of the D8

Start D8 Tour
close

Check out current offers for the D8

View More Offers