D5K2 Shiphold / Port Handling

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® D5K2 Shiphold/Port Handling, equipped with a Two Way Dozer and rear guard, is ideal for shiphold bulk material handling. Lifting eyes located on the blade c-frame and rear guard provide easy lifting of the machine in and out of the shiphold.

Engine

Units:
Engine Model Cat C4.4 Cat C4.4 Less
Power - Net 104.0 HP 77.6 kW Less
Note Meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 emission standards. Less

Weights

Operating Weight - XL 22544.0 lb 10226.0 kg Less
Operating Weight* 22544.0 lb 10226.0 kg Less
Note *Includes dozer blade, cab EROPS, operator and fuel. *Includes dozer blade, cab EROPS, operator and fuel. Less

Transmission

Maximum Travel Speed - Forward 5.6 mile/h 9.0 km/h Less
Maximum Travel Speed - Reverse 6.2 mile/h 10.0 km/h Less

Dimensions

Overall Length - With Blade 193.9 in 4925.0 mm Less
Width of Tractor - Without Blade 83.1 in 2110.0 mm Less
Blade Width 101.4 in 2575.0 mm Less
Tractor Height 109.0 in 2769.0 mm Less
Blade Height 37.4 in 950.0 mm Less
Blade Lift Height 65.0 in 1650.0 mm Less
Digging Depth 23.8 in 605.0 mm Less
Blade Capacity 2.62 yd³ 2.0 m³ Less
Blade Tilt - Front 38° 38° Less
Blade Tilt - Rear 30° 30° Less

Undercarriage

Track Gauge 63.0 in 1600.0 mm Less
Shoe Width - Standard 20.1 in 510.0 mm Less

Blade

- Two Way Dozer designed for use in shiphold to move various bulkmaterial

- Inside mounted c-frame provides lift height suitable for pulling material off ship walls

- Blade pitches hydraulically forward or rearward for versatile operation

Undercarriage

- XL configuration - ideal for most material

-LGP configuration - available for material requiring additional machine floatation

-Sealed and Lubricated Track (SALT)

-Slotted track shoes (optional) -- reduces material packing

All Day Comfort

- Spacious cab with generous leg room

-Standard air conditioning with cab option

- Fully adjustable air suspension seat

-Seat mounted joystick controls

Productivity

- Exceptional maneuverability

-Fast cycle times - quicker ship loading and unloading