D6T WH (Tier 4 Final/Stage IV)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From pushing trash to spreading cover, and cell construction to closing, Cat® Waste Handlers are designed and manufactured from the frame up to take on the demands of landfill work.

Engine

Units:
Engine Model Cat C9.3 ACERT™ Cat C9.3 ACERT™ Less
Flywheel Power 207.0 hp 154.0 kW Less

Weights

Operating Weight 55702.0 lb 25266.0 kg Less
Operating Weight – XL SU 51229.0 lb 23237.0 kg Less
Operating Weight – XW SU 53398.0 lb 24221.0 kg Less
Operating Weight – XW VPAT 58519.0 lb 26544.0 kg Less
Operating Weight – LGP S 55702.0 lb 25266.0 kg Less
Operating Weight – LGP VPAT 59582.0 lb 27026.0 kg Less
Note Operating Weight – ISO 16754 Operating Weight – ISO 16754 Less

Dimensions

XL – Width of Tractor (without trunnions) 8.58 ft 2.63 m Less
XL – Machine Height to Top of Precleaner 11.42 ft 3.47 m Less
XL – Length of Track on Ground 9.42 ft 2.86 m Less
XL – Length of Basic Tractor with Striker Bars 16.25 ft 4.96 m Less
XL – Ground Clearance 15.0 in 372.0 mm Less
XL – Ground Pressure (ISO 16754) 9.39 psi 64.7 kPa Less
XW – Width of Tractor (without trunnions) 9.42 ft 2.88 m Less
XW – Machine Height to Top of Precleaner 11.42 ft 3.47 m Less
XW – Length of Track on Ground 9.42 ft 2.86 m Less
XW – Length of Basic Tractor with Striker Bars 16.25 ft 4.96 m Less
XW – Ground Clearance 15.0 in 372.0 mm Less
XW – Ground Pressure (ISO 16754) 7.21 psi 49.7 kPa Less
LGP – Width of Tractor (without trunnions) 10.92 ft 3.33 m Less
LGP – Machine Height to Top of Precleaner 11.58 ft 3.53 m Less
LGP – Length of Track on Ground 10.75 ft 3.27 m Less
LGP – Length of Basic Tractor with Striker Bars 17.25 ft 5.26 m Less
LGP – Ground Clearance 15.0 in 372.0 mm Less
LGP – Ground Pressure (ISO 16754) 7.44 psi 51.3 kPa Less
XW VPAT – Width of Tractor (without trunnions) 9.83 ft 3.0 m Less
XW VPAT – Machine Height to Top of Precleaner 11.58 ft 3.53 m Less
XW VPAT – Length of Track on Ground 10.75 ft 3.27 m Less
XW VPAT – Length of Basic Tractor with Striker Bars 19.08 ft 5.82 m Less
XW VPAT – Ground Clearance 16.0 in 406.0 mm Less
XW VPAT – Ground Pressure (ISO 16754) 5.49 psi 37.9 kPa Less
LGP VPAT – Width of Tractor (without trunnions) 10.33 ft 3.14 m Less
LGP VPAT – Machine Height to Top of Precleaner 11.58 ft 3.53 m Less
LGP VPAT – Length of Track on Ground 10.75 ft 3.27 m Less
LGP VPAT – Length of Basic Tractor with Striker Bars 19.08 ft 5.82 m Less
LGP VPAT – Ground Clearance 16.0 in 406.0 mm Less
LGP VPAT – Ground Pressure (ISO 16754) 6.81 psi 46.9 kPa Less
Note Add 653 mm (25.7 in)/615 mm (24.2 in) for ripper on short track roller frame and long track roller frame machines respectively. Add 653 mm (25.7 in)/615 mm (24.2 in) for ripper on short track roller frame and long track roller frame machines respectively. Less
Note Add if blade is installed: SU 1068 mm (3 ft 6 in); XL A 1007 mm (3 ft 4 in); XW A 1068 mm (3 ft 6 in); LGP A 1305 mm (4 ft 4 in); VPAT 420 mm (1 ft 5 in). Dimension to subtract if striker box is not installed: XL = 727 mm (29 in); LGP = 709 mm (28 in). Add if blade is installed: SU 1068 mm (3 ft 6 in); XL A 1007 mm (3 ft 4 in); XW A 1068 mm (3 ft 6 in); LGP A 1305 mm (4 ft 4 in); VPAT 420 mm (1 ft 5 in). Dimension to subtract if striker box is not installed: XL = 727 mm (29 in); LGP = 709 mm (28 in). Less

Blades

Capacity – XL SU – Landfill 14.3 yd3 10.9 m3 Less
Capacity – XL VPAT 6.0 yd3 4.6 m3 Less
Capacity – XW SU – Landfill 14.7 yd3 11.3 m3 Less
Capacity – XW/LGP VPAT 6.5 yd3 5.0 m3 Less
Capacity – LGP S – Landfill 12.3 yd3 9.4 m3 Less
Width – XL SU – Landfill 10.67 ft 3260.0 mm Less
Width – XL VPAT 12.75 ft 3880.0 mm Less
Width – XW SU – Landfill 11.67 ft 3560.0 mm Less
Width – XW/LGP VPAT 13.67 ft 4160.0 mm Less
Width – LGP S – Landfill 13.33 ft 4080.0 mm Less

Engine Power and Fuel Capacity

Engine Model Cat C9.3 ACERT™ Cat C9.3 ACERT™ Less
Emissions Tier 4 Final/Stage IV/Korea Tier 4 Tier 4 Final/Stage IV/Korea Tier 4 Less
Net Power (Rated) – 2,000 rpm – ISO 9249/SAE J1349 (DIN) 154 kW/207 hp (210 hp) 154 kW/207 hp (210 hp) Less
Net Power (Maximum) – 1,600 rpm – ISO 9249/SAE J1349 (DIN) 180 kW/ 241 hp (244 hp) 180 kW/ 241 hp (244 hp) Less
Fuel Tank 108.0 gal 410.0 L Less
Diesel Exhaust Fluid Tank 4.5 gal 17.0 L Less
Note All non road Tier 4 Interim and Final, Stage IIIB and IV, Japan 2011 and 2014 (Tier 4 Interim and Tier 4 Final) and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm for the EPA, 10 ppm for the EU (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non road Tier 4 Interim and Final, Stage IIIB and IV, Japan 2011 and 2014 (Tier 4 Interim and Tier 4 Final) and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm for the EPA, 10 ppm for the EU (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less

Key Features and Benefits

Benefits to help get your work done efficiently and effectively.

Durability

  • Specialized guarding throughout the machine helps protect major components like the chassis, fuel tank and hydraulic tank from impact and airborne debris.
  • Multi-layer final drive guards, including a labyrinth-style guard with 90-degree turns, help keep dirt and debris away from the Duo-Cone™ seal to protect final drive oil.
  • Pivot shaft seal guards help prevent debris from entering and damaging seals.
  • Striker bars help prevent debris from damaging the machine, and added seals help reduce the amount of material entering engine and transmission compartments.
  • Tilt cylinder with rotating bushing type design help wrapping materials to roll off hoses.
  • Heavy duty hinged radiator guard protects radiator and fan from penetration by material coming straight in or from under the blade.
  • Cooling system designed for high debris environments, with automatic reversing fan and swing-out access for cleanout.
  • Laminated thermal shields and insulated Clean Emissions Module.
  • Hinged belly guard for easy cleaning.
  • Landfill blades and center-hole track shoes help you optimize your waste handler for the job.
  • Lights mounted up and away from main debris area for protection, while still giving you plenty of light on the work area.

Ease of Operation

  • Comfortable, quiet operator station with excellent visibility and air handling features to help keep dust out/provide air filtration.
  • Enhanced AutoShift allows your operator to select optimum ground speed for the job and helps save fuel by automatically choosing the more efficient gear based on load.
  • Low effort, responsive controls for precision and ease of operation.
  • Selectable electro-hydraulic maps let you set implement response to match operator preferences and application.
  • Rear vision camera available to enhance visibility behind the machine.
  • Meets U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 emission standards with emissions technology that is transparent – no action required from the operator, no stopping for regeneration.

Technology

  • Cat GRADE with Slope Assist (S) – (available mid-2016) automatically maintains pre-established blade angles to save time, increase finish quality and reduce operator effort, especially for cover work. Experienced operators can work more productively; less experienced operators can achieve better quality results more quickly.
  • Cat Stable Blade (S) complements operator input to automatically make instantaneous adjustments for smoother grading results with less effort.
  • Cat Slope Indicate (S) shows cross slope and mainfall on the primary machine display to help operators work more confidently.
  • Cat GRADE with 3D (O) is an integrated grade control system that helps operators grade with more accuracy and efficiency. Antennas mount on top of the cab – not on the blade – so they are safely out of the way of landfill debris.
  • Cat AccuGrade™ (O) machine control and guidance option helps operators improve productivity and accuracy by as much as 50% over conventional methods.
  • Remote monitoring with Product Link™/VisionLink® helps you manage your fleet more effectively and profitably.

Features

  1. Specialized air handling features help deliver cleaner air to the machine and to the cab.
  2. Landfill blade increases capacity and helps prevent material from spilling over on to the radiator.
  3. Front and rear striker bars help protect machine from debris impacts.
  4. Clamshell guards on final drives and idler/final drive seals help prevent wire wrap and keep debris from wrapping around Duo-Cone™ seals.
  5. Bottom guard, chassis and tilt cylinder guards, and guarding over the fuel tank and battery box, provide added protection to major components.
For complete machine features and specifications, please consult your Cat dealer or visit www.cat.com.