854K

Wheel Dozers 854K

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C32 ACERT™
Cat® C32 ACERT™
Gross Power
907 HP
676 kW
Operating Weight
224254 lb
101720 kg

Overview

THE PERFECT MATCH

Cat Wheel Dozers are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to move more material efficiently and safely at a lower cost per ton. Engineered for your demanding work in large dozing applications, the 854K Wheel Dozer is the largest in the Cat Wheel Dozer line and is an ideal match for large mining operations, power generating utilities, the general contracting industry and wherever mobility, versatility and compaction is needed.

Benefits

THE RIGHT CHOICE

For large mining operations, power generating utilities and other large-dozing applications.

COMBINES SPEED, MOBILITY AND VERSATILITY

The perfect machine to support multiple jobsite activities.

HIGH-REVERSING SPEED

For quick cycle times and greatly increased productivity.

UP TO 14% LESS CO2 EMISSIONS

The 854K emits up to 14% less CO2 than the previous 854K.

Product Specifications for 854K

Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™
Gross Power 907 HP 676 kW
Emissions (U.S. EPA Tier 4 Final): Gross Power - SAE J1995 900 HP 671 kW
Emissions (U.S. EPA Tier 4 Final): Net Power ISO - 9249 814 HP 607 kW
Emissions (Tier 2 Equivalent): Gross Power - SAE J1995 907 HP 676 kW
Emissions (Tier 2 Equivalent): Net Power ISO - 9249 814 HP 607 kW
Rated Speed 1750 r/min 1750 r/min
Bore 5.7 in 145 mm
Stroke 6.4 in 162 mm
Displacement 1958 in² 32.1 l
Peak Torque - 1,200 rpm 3139 lb/ft 4242 N·m
Torque Rise 30 % 30 %
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Note (2) Net torque rise meets SAE J139. Net torque rise meets SAE J139.
Note (3) No engine derating required up to 3050 m (10,000 ft) altitude. No engine derating required up to 3050 m (10,000 ft) altitude.
Operating Weight 224254 lb 101720 kg
Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift
Converter Drive - Forward 1 4.4 mile/h 7.1 km/h
Converter Drive - Forward 2 7.7 mile/h 12.4 km/h
Converter Drive - Forward 3 13.2 mile/h 21.2 km/h
Converter Drive - Reverse 1 4.8 mile/h 7.7 km/h
Converter Drive - Reverse 2 8.4 mile/h 13.5 km/h
Converter Drive - Reverse 3 14.6 mile/h 23.5 km/h
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled
Direct Drive - Forward 2 8.1 mile/h 13 km/h
Direct Drive - Forward 3 14.2 mile/h 22.8 km/h
Direct Drive - Reverse 1 5 mile/h 8 km/h
Direct Drive - Reverse 2 8.9 mile/h 14.3 km/h
Direct Drive - Reverse 3 15.6 mile/h 25.1 km/h
Note Travel speeds based on 45/65-45 L-5 46 ply tires. Travel speeds based on 45/65-45 L-5 46 ply tires.
Output at 1,850 rpm and 6900 kPa (1,000 psi) 161 gal/min 610 l/min
Cylinders, Double Acting - Lift, Bore and Stroke 177 mm × 1760 mm (0.58 ft × 5.8 ft) 177 mm × 1760 mm (0.58 ft × 5.8 ft)
Cylinder, Double Acting - Tilt and Tip, Bore and Stroke 267 mm × 286 mm (0.88 ft × 0.94 ft) 267 mm × 286 mm (0.88 ft × 0.94 ft)
Relief Valve Setting - Lift (Large Pump) 3289 psi 22675 kPa
Relief Valve Setting - Tilt (Small Pump) 3560 psi 24560 kPa
Fuel Tank - Standard 413 gal (US) 1562 l
Cooling System 53 gal (US) 200 l
Crankcase 32 gal (US) 120 l
Transmission 45 gal (US) 169 l
Differential - Final Drives - Front 98 gal (US) 369 l
Differential - Final Drives - Rear 90 gal (US) 342 l
Hydraulic System - Implement and Brakes - Tank Only 81 gal (US) 326 l
Hydraulic System - Steering and Engine Cooling Fan - Tank Only 77 gal (US) 290 l
Front Fixed Fixed
Rear Oscillating at ±10 degrees Oscillating at ±10 degrees
Maximum Single-Wheel Rise and Fall 22.6 in 573 mm
Brakes Meets ISO 3540:2011 Meets ISO 3540:2011
Blade Capacities 25 to 45 m³ (33 to 58 yd³) 25 to 45 m³ (33 to 58 yd³)
Air Conditioning Standard air conditioning system contains environmentally friendly R134a refrigerant Standard air conditioning system contains environmentally friendly R134a refrigerant
Cab - ROPS/FOPS (1) Cat cab with separate ROPS/FOPS is standard in North America, Europe and Japan. Cat cab with separate ROPS/FOPS is standard in North America, Europe and Japan.
Cab - ROPS/FOPS (2) SAE J1040 MAY94, ISO 3471:2008, ISO 3471:2005 SAE J1040 MAY94, ISO 3471:2008, ISO 3471:2005
ROPS ROPS meets SAE J1040 MAY94, ISO 3471:2008 and ISO 3471:1994 criteria. ROPS meets SAE J1040 MAY94, ISO 3471:2008 and ISO 3471:1994 criteria.
FOPS FOPS meets SAE J231 JAN81 and ISO 3449:1992 Level II criteria. FOPS meets SAE J231 JAN81 and ISO 3449:1992 Level II criteria.
Sound Performance (1) The dynamic operator sound pressure level is 71 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The dynamic operator sound pressure level is 71 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab.
Sound Performance (2) The exterior sound pressure level for the standard machine measured at a distance of 15 m (49.2 ft) is 87 dB(A). The exterior sound pressure level for the standard machine measured at a distance of 15 m (49.2 ft) is 87 dB(A).
Sound Performance (3) Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment.
Sound Performance (4) The operator sound exposure Leq measured according to work cycle procedures specified in ANSI/SAE J1166 FEB08 is 71 dB(A). The operator sound exposure Leq measured according to work cycle procedures specified in ANSI/SAE J1166 FEB08 is 71 dB(A).
Minimum Turning Radius 31 ft 9550 mm
Total Steering Angle 86 ° 86 °
Hydraulic Output at 1,850 rpm and 6900 kPa (1,000 psi) 124 gal/min 470 l/min
Relief Valve Setting 5004 psi 34500 kPa
Serial Number Prefix KK6 KK6
Serial Number Prefix RM6 RM6
Height - Top of ROPS 18.25 ft 5590 mm
Height - Top of Exhaust Pipe 17.17 ft 5234 mm
Height - Top of Hood 13 ft 3984 mm
Ground Clearance 27 in 691 mm
Centerline of Front Axle to Hitch 9.67 ft 2945 mm
Centerline of Rear Axle to Edge of Bumper 13.75 ft 4195 mm
Wheel Base 19.25 ft 5890 mm
Length - With Blade on Ground 44 ft 13405 mm

854K Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, back-up
  • Alternator (150-amp)
  • Batteries, low maintenance
  • Deutsch & Amp Seal terminal connectors
  • ECM diagnostic connector
  • Ground level electrical disconnect
  • Ground level starting receptacle for emergency start
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Starter, electric (heavy duty)
  • Starting and charging system (24-volt)

OPERATOR ENVIRONMENT

  • Advisor display
  • Air conditioner and heater with automatic temperature control
  • Cab, sound suppressed, pressurized, rollover protective structure (ROPS/FOPS) Radio ready for (entertainment) includes antenna, speakers, and 1 × 12V converters (24-volt, 10 amp) for use with laptop/cell phone
  • Cigar lighter and ashtray
  • Coat hook
  • Electro-hydraulic tilt and lift control system locks
  • Heater and defroster
  • Horn, electric
  • Implement and steering lockouts
  • VIMS 3G monitoring system:
    – Action alert system, three category
    – Instrumentation, gauges:
       · Engine Coolant Temperature
       · Fuel Level
       · Hydraulic Oil Temperature
       · Tachometer
       · Transmission Gear Indicator
       · Transmission Oil Temperature
  • Light, dome (cab)
  • Lunchbox and beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat belt, retractable, 76 mm (3 in) wide operator and trainer seats
  • Seat, Cat Comfort (cloth) air suspension
  • STIC control system
  • Tinted glass
  • Wet-arm wipers/washer (front, rear, and corners), intermittent front wipers

POWER TRAIN

  • Air-to-Air After cooler (ATAAC)
  • Auto Idle Kickdown
  • Axle oil coolers (front and rear)
  • Brakes, fully hydraulic, enclosed, wet multiple disc service brakes and dry parking/secondary brake
  • Case drain filters
  • Delayed Engine Shutdown
  • Demand fan
  • Electric fuel priming pump
  • Engine, Cat C32 ACERT
  • Ground level engine shutdown
  • Ground level fast fill fuel
  • Ground level transmission lockout
  • Ground level starter lockout
  • Idle Engine Shutdown
  • Precleaner, engine air intake
  • Next Generation Modular Radiator (NGMR)
  • Starting aid (ether), automatic
  • Throttle lock
  • Transmission, 533 mm (21 in) planetary, powershift with 3F/3R, electronic control
  • Venturi Exhaust Stacks

OTHER STANDARD EQUIPMENT

  • Autolube
  • Automatic bucket lift/tilt kickouts, electronically adjustable from cab
  • Bumper service center
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Emergency platform egress
  • Fenders, steel (front and rear)
  • Grouped hydraulic pressure ports
  • Guards, power train and crankcase
  • Hitch, drawbar with pin
  • Hoses, Cat XT™ and XT-ES
  • Hydraulic oil cooler
  • Impeller clutch
  • Implement and steering ecology drains
  • Mufflers, under hood
  • Oil sampling valves
  • Piston pump case drain filters
  • Electro-hydraulic blade controls
  • Product Link™
  • Service center with ground level electrical and fluids service center
  • Sight gauges:
    – Coolant level
    – Implement oil level
    – Steering oil level
    – Transmission oil level
  • Starter lockout, bumper
  • Stairway, left and right rear access
  • Steering, load sensing
  • Toe kicks
  • Transmission lockout, bumper
  • Vandalism protection caplocks
  • Windshield cleaning platforms
  • Venturi Stack

TIRES, RIMS, AND WHEELS

  • A tire must be selected from the mandatory attachments section. Base machine price includes a tire allowance.

ANTIFREEZE

  • Premixed 50 percent concentration of extended life coolant with freeze protection to –34° C (–29° F)

854K Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BLADES

  • Semi-U – 25.4 m³ (33.1 yd³)
  • HD Semi-U – 25.4 m³ (33.1 yd³)
  • Coal – 44.7 m³ (58.2 yd³)

ELECTRICAL

  • 10A converter
  • HID lights
  • Object Detection
  • Rear vision camera
  • LED strobe warning beacons

OPERATOR ENVIRONMENT

  • AM/FM/CD/MP3 radio
  • Cab precleaner
  • Sirius/USB/Bluetooth Radio
  • Sun Screen

STARTING AIDS

  • Engine coolant 120V heater
  • Engine coolant 240V heater

MACHINE CONTROL AND GUIDANCE

  • CAES attachment ready option

MISCELLANEOUS ATTACHMENTS

  • Arctic Antifreeze for protection to –50° C (–58° F)
  • Diagnostic lines
  • Roading fenders

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 854K compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 854K

View More Offers