834K

Wheel Dozers 834K

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C18 
Cat® C18 
Operating Weight
105271 lb
47750 kg
Blade Capacities
7,9 – 22,2 m3 (10,3 – 29,0 yd3)
7,9 – 22,2 m3 (10,3 – 29,0 yd3)

Overview

MOBILE. AGILE. VERSATILE.

Cat Wheel Dozers are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to support your job site efficiently and safely while lowering owning and operating costs. Introduced in the mid-1960's, the 834 has been the industry leader for almost 50 years. Focused on helping our customers succeed, we have continued to build upon each new series. The 834K continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency.

Benefits

IMPROVED PERFORMANCE

Responsive and fully-integrated electronic engine controls provide a quick response, maximizing machine performance levels

IMPROVED EFFICIENCY

Improved efficiency provides the operator with precise control through the impeller clutch

MORE PRODUCTIVITY

More acceleration and reduced travel times lead to more productivity

UP TO 30% LESS CO2 EMISSIONS

The 834K emits up to 30% less CO2 than the previous 834H.

Product Specifications for 834K

Engine Model Cat® C18  Cat® C18 
Net Power 496 HP 370 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Torque Rise 52 % 52 %
Rated Speed 1900 r/min 1900 r/min
Net - SAE J1349 496 HP 370 kW
Peak Power Speed 1500 r/min 1500 r/min
Peak Torque - 1,300 rpm 2092 lb/ft 2836 N·m
Gross - SAE J1349 562 HP 419 kW
Emissions U.S. EPA Tier 4 Final/EU Stage IV Technology, Tier 3 Equivalent, Tier 2 Equivalent U.S. EPA Tier 4 Final/EU Stage IV Technology, Tier 3 Equivalent, Tier 2 Equivalent
Direct Drive - Forward 2 7.7 mile/h 12.4 km/h
Direct Drive - Forward 3 13.7 mile/h 22.1 km/h
Direct Drive - Reverse 1 4.5 mile/h 7.2 km/h
Direct Drive - Reverse 2 8.1 mile/h 13 km/h
Direct Drive - Reverse 3 14.3 mile/h 23 km/h
Forward - 3 12.6 mile/h 20.3 km/h
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled
Transmission Type Cat planetary power shift Cat planetary power shift
Forward - 2 7.2 mile/h 11.6 km/h
Forward - 4 22 mile/h 35.4 km/h
Reverse - 1 4.2 mile/h 6.8 km/h
Forward - 1 4.2 mile/h 6.8 km/h
Reverse - 2 7.6 mile/h 12.2 km/h
Reverse - 3 13.3 mile/h 21.4 km/h
Direct Drive - Forward 4 23.9 mile/h 38.5 km/h
Brakes ISO 3450: 2011 ISO 3450: 2011
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle ±13° ±13°
Operating Weight 105271 lb 47750 kg
Cooling System 31.7 gal (US) 120 l
Crankcase 15.9 gal (US) 60 l
Transmission 31.7 gal (US) 120 l
Differential - Final Drives - Front 49.1 gal (US) 186 l
Differential - Final Drives - Rear 49.1 gal (US) 186 l
Hydraulic System - Tank Only 37 gal (US) 140 l
Diesel Exhaust Fluid Tank 8.7 gal (US) 33 l
Hydraulic System Factory Fill 63.4 gal (US) 240 l
Fuel Tank 209.5 gal (US) 793 l
Blade Capacities 7,9 – 22,2 m3 (10,3 – 29,0 yd3) 7,9 – 22,2 m3 (10,3 – 29,0 yd3)
Operating Weight 105271 lb 47750 kg
Interior Sound Level - Standard 72 dB(A) 72 dB(A)
Exterior Sound Level - Standard 111 dB(A) 111 dB(A)
Exterior Sound Level - Suppression 109 dB(A) 109 dB(A)
Interior Sound Level - Suppression 71 dB(A) 71 dB(A)
Length - Front of Tire 28.4 ft 8715 mm
Centerline of Front Axle to Hitch 7.5 ft 2275 mm
Length - Straight Blade on Ground 32.6 ft 9927 mm
Wheel Base 14.9 ft 4550 mm
Ground Clearance 1.7 ft 531 mm
Centerline of Rear Axle to Edge of Bumper 10.5 ft 3187 mm
Height - Top of Exhaust Stack 15.9 ft 4835 mm
Height - Top of Hood 10.9 ft 3334 mm
Ground Clearance - Bumper 3.1 ft 933 mm
Length - Universal Blade on Ground 34.4 ft 10470 mm
Height - Top of Cab 13.7 ft 4184 mm
Height - Top of Air Cleaner 12.8 ft 3895 mm
Blade Capacities 7,9-22,2 m3 (10,3-29,0 yd.3) 7,9-22,2 m3 (10,3-29,0 yd.3)
Pilot Maximum Flow 13.7 gal/min 52 l/min
Relief Valve Setting - Lift/Tilt 4641 psi 32000 kPa
Cylinders, Double Acting - Left and Right Tilt, Bore and Stroke 140 mm × 230 mm (5.5 in × 9.1 in) 140 mm × 230 mm (5.5 in × 9.1 in)
Pilot Relief Valve Setting 580 psi 4000 kPa
Maximum Flow at 1,900 rpm 153 gal/min 582 l/min
Lift/Tilt System - Circuit Pilot operated LS valve with EH Pilot operated LS valve with EH
Lift/Tilt System Variable displacement piston Variable displacement piston
Cylinders, Double Acting - Lift, Bore and Stroke 139.75 mm × 1021 mm (5.5 in × 40.2 in) 139.75 mm × 1021 mm (5.5 in × 40.2 in)
Pilot System Variable displacement piston Variable displacement piston
Maximum Flow 65.8 gal/min 250 l/min
Steering System - Pump Piston, variable displacement Piston, variable displacement
Relief Valve Setting - Steering 3495 psi 24100 kPa
Steering Cycle Times - High Idle 3.1 s 3.1 s
Steering Cycle Times - Low Idle 5.7 s 5.7 s
Steering System - Circuit Pilot, load sensing Pilot, load sensing
Total Steering Angle 86 ° 86 °

834K Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, back-up
  • Alternator (100 amp)
  • Batteries, maintenance-free
  • Deutsch terminal connectors
  • Electrical system (24V)
  • Lighting system, halogen (front and rear), access stairway
  • Starter, electric (heavy-duty)
  • Starting receptacle for emergency starts

OPERATOR ENVIRONMENT

  • Air conditioner
  • Cab, sound suppressed and pressurized
  • Internal four-post rollover protective structure (ROPS/FOPS), radio ready (entertainment) includes antenna, speakers and converter (12V, 15 amp), 12V power port, tinted glass
  • Cigar lighter (12V, 15 amp) and ashtray
  • Coat hook
  • Electro-Hydraulic tilt, tip controls
  • Heater and defroster
  • Horn, electric
  • Light, cab (dome)
  • Lock-up clutch disable switch
  • Lunchbox and beverage holders
  • Monitoring system (VIMS 3G)
  • Action alert system, three category
  • Instrumentation, gauges: - Engine coolant temperature - Fuel level - Hydraulic oil temperature - Speedometer/tachometer - Transmission oil temperature - Instrumentation, warning indicators - Axle/brake oil temperature (front/rear) - Brake oil pressure - Electrical system, low voltage - Engine intake/combustion air temperature - Engine oil pressure - Engine overspeed - Fuel pressure - Hydraulic oil filter status - Parking brake status - Transmission filter status - Cat Vision (rear vision camera)
  • Mirrors, rearview (externally mounted)
  • Rimpull select switch
  • Seat, Comfort Series (cloth), air suspension
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC control system with steering lock
  • Tilt and lift control system lock
  • Transmission gear indicator
  • Wet-arm wipers/washers (front and rear)
  • Intermittent front wiper

POWER TRAIN

  • Brakes, full hydraulic, enclosed, wet-disc
  • Multiple disc service brakes
  • Case drain filters
  • Demand fan
  • Engine, Cat C18 MEUI, ATAAC, ADEM™ IV controller
  • Fuel priming pump (electric)
  • Parking brake
  • Precleaner, engine air intake
  • Radiator, Next Generation Modular
  • Radiator (NGMR)
  • Separated cooling system
  • Starting aid (ether) automatic
  • Throttle lock
  • Torque converter, impeller clutch with lock-up control system and rimpull control system (switch and dial in cab)
  • Transmission, planetary, autoshift (4F/3R)

OTHER STANDARD EQUIPMENT

  • Doors, service access (locking)
  • Engine, crankcase, 500 hour interval with CH-4 oil
  • Grouped Electronic Clutch Pressure
  • Control, remote mounted pressure taps
  • Hitch, drawbar with pin
  • Hood, metallic with lockable service doors
  • Hydraulic oil cooler
  • Muffler (under hood)
  • Oil sampling valves
  • Stairway, left side (rear access)
  • Steering, load sensing
  • Vandalism protection caplocks
  • Venturi stack

TIRES, RIMS AND WHEELS

  • A tire must be selected from the mandatory attachments section - base machine price includes a tire allowance

ANTIFREEZE

  • Premixed 50 percent concentration of Extended Life Coolant with freeze protection to -34° C (-29° F)

834K Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • -50° C (-58° F) antifreeze
  • Engine oil change system, high speed, Wiggins
  • Engine block heater 120V or 240V
  • Engine compression brake
  • Automatic retarding control (with engine compression brake)
  • Axle oil cooler
  • Second starter
  • Crankcase guards

OPERATOR ENVIRONMENT

  • Cab precleaner
  • AM/FM/CD/MP3 radio
  • Satellite Sirius radio with Bluetooth
  • LED warning strobe
  • CB radio ready
  • Window pull down visor
  • Sound suppression
  • Visor group - cab pull-down shade
  • Cat Detect (rear object detection)

MISCELLANEOUS ATTACHMENTS

  • Front and rear roading fenders
  • Fast fill fuel system (Shaw-Aero)
  • Cat Detect
  • Halogen and HID lights

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 834K compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 834K

View More Offers