Excavators 340F UHD High Reach Demolition Made Easy

Product Specifications for 340F UHD

Engine

Hydraulic System

Swing Mechanism

Weights

Service Refill Capacities

Dimensions

Working Ranges & Forces

340F UHD Standard Equipment

ELECTRICAL

  • 80 amp alternator
  • Circuit breaker
  • Battery, standard
  • Beacon

ENGINE

  • Cat C9.3 diesel engine
  • Meets Japan 2014 (Tier 4 Final) emission standards
  • 2300 m altitude capability with no derate
  • Automatic engine speed control
  • Electric priming pump
  • Water separator in fuel line including water level sensor and indicator
  • High, economy and standard power modes
  • Air cleaner
  • Radial seal air filter
  • Side-by-side cooling system
  • Primary filter with water separator and water separator indicator switch
  • Starting kit, cold weather, –18° C
  • Fuel differential indicator switch in fuel line
  • 2×4 micron main filters and 1×10 micron primary filter in fuel line

HYDRAULIC SYSTEM

  • Reverse swing damping valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Regeneration circuit for boom and stick
  • QC Control

FRONT LINKAGE

  • UHD boom nose with left/right lights:
    – Fore boom with left/right lights
    – UHD 7.1 m stick
    – CB linkage with lifting eye
    – Cylinder bucket

CAB

  • Demolition cab with P5A glass (front and top)
  • Parallel wiper and washer (front and top)
  • Mirrors
  • Pressurized operator station with positive filtration
  • Sliding upper door window (left-hand cab door)
  • Interior:
    – Coat hook
    – Beverage holder
    – Literature holder
    – Interior lighting
    – AM/FM radio mounting (DIN size)
    – Two 12V stereo speakers
    – Storage shelf suitable for lunch or toolbox
    – Power supply with 12V, two power outlets (10 amp)
    – Thumb wheel modulation joysticks for use with combined auxiliary control
    – Air conditioner, heater and defroster with climate control
  • Seat:
    – Adjustable high-back, heated/ventilated seat with air suspension
    – Seat belt, 51 mm
    – Adjustable armrest
    – Height adjustable joystick consoles
    – Neutral lever (lock out) for all controls
    – Travel control pedals with removable hand levers
    – Two speed travel
    – Floor mat, washable
  • Monitor:
    – Clock
    – Video ready
    – Color LCD display with warning, filter/fluid change, and working hour information
    – Language display (full graphic and full color display)
    – Machine condition, error code and tool mode setting information
    – Start-up level check for engine oil, engine coolant and hydraulic oil
    – Warning, filter/fluid change and working hour information
    – Fuel consumption meter
  • Windshield:
    – One-piece, fixed
  • Sun screen

UNDERCARRIAGE/UPPERFRAME

  • Grease Lubricated Track GLT2, resin seal
  • Heavy duty track roller
  • Towing eye on base frame
  • HD bottom guard
  • HD travel motor guard
  • Swivel guard
  • Counterweight, 8.45 mt on UHD, 7.0 mt on 2PB

LIGHTS

  • Cab and boom lights with time delay (halogen)
  • Exterior lights integrated into storage box

SAFETY AND SECURITY

  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Mirrors
  • Rearview and side-view cameras

CAT CONNECT TECHNOLOGIES

  • Product Link
  • Rear vision and side vision cameras

GUARDS

  • FOGS (Falling Object Guard System) including overhead and windshield guards

340F UHD Optional Equipment

ENGINE

  • Quick drains, engine and hydraulic oil (QuickEvac™)

HYDRAULIC SYSTEM

  • HP hydraulic lines for stick
  • MP hydraulic lines for stick
  • QC hydraulic lines for stick

FRONT LINKAGE

  • Retrofit Reach boom nose with left/right lights
  • R2.8DB stick
  • R3.2DB stick
  • R3.9DB stick
  • DB linkage with lifting eye
  • Cradle for UHD front parts
  • Cradle for Retrofit front parts

TRACKS

  • 600 mm double grouser tracks
  • 600 mm triple grouser HD tracks
  • 700 mm triple grouser tracks

ELECTRICAL

  • Cold weather starting package, 240V, –32° C

GUARDS

  • Rubber bumpers on upperframe
  • Track guiding guards:
    – Full length
    – Center

See how 340F UHD compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Check out current offers for the 340F UHD

View More Offers