340 UHD

Demolition Excavators 340 UHD

Request A Price Find Dealer

Key Specs

Operating Weight
122600 lb
55600 kg
Maximum Pin Height at Stick Nose
72.2 ft
22 m
Maximum Weight at Stick Nose
8160 lb
3700 kg

Overview

The Cat® 340 UHD provides optimum machine solutions for building demolition up to 8 stories. With its unique coupling system, you can switch between two lengths of Ultra High Demolition fronts and two types of Retrofit booms and sticks with no special tools in 15 minutes. You simply won’t find a better 50-ton class choice for demolition.

Benefits

MAXIMIZE MACHINE UTILIZATION

Hydraulic quick disconnect requires no tools to swap booms in 15 minutes; choose your front - work up to 22 m with a 3.7 T tool (72 ft with 8,160 lb tool) or up to 25 m with a 3.3 T tool (82 ft with 7,275 lb tool) front or basement to 2 story work and truckloading with Retrofit.

MAXIMIZE JOBSITE EFFICIENCY

Variable gauge undercarriage provides excellent stability exteneded and ease of transportation retracted.

COMFORT & SAFETY

Deluxe cab tilts 30 degrees for a more ergonomic operator station includes P5A high resistance glass for safety and premium seat for comfort while 254 mm (10 in) color touchscreen indicates easy to read stability monitoring system information.

Product Specifications for 340 UHD

Engine Model Cat C9.3B Cat C9.3B
Net Power - ISO 9249 346 hp 258.3 kW
Engine Power - ISO 14396 (DIN) 351 hp (metric) 351 hp (metric)
Engine Power - ISO 14396 347 hp 259 kW
Net Power - ISO 9249 (DIN) 352 hp (metric) 352 hp (metric)
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Swing Speed 4.09 r/min 4.09 r/min
Swing Speed 8 r/min 8 r/min
Maximum Swing Torque 105000 ft·lbf 143 kN·m
Operating Weight 122600 lb 55600 kg
Note (1) Hydraulic Variable Gauge undercarriage, 22 m (72'2") UHD front, 600 mm (24") Heavy Duty (HD) triple grouser shoes and 9 mt (19,842 lb) counterweight. No work tool. Hydraulic Variable Gauge undercarriage, 22 m (72'2") UHD front, 600 mm (24") Heavy Duty (HD) triple grouser shoes and 9 mt (19,842 lb) counterweight. No work tool.
Machine Weight - Retrofit Configuration 118600 lb 53800 kg
Note (2) Hydraulic Variable Gauge undercarriage, Retrofit boom, R3.2DB (10'6") stick, General Duty (GD) 2.27 m³ (2.97 yd³) bucket, 600 mm (24") HD triple grouser shoes and 9 mt (19,842 lb) counterweight. Hydraulic Variable Gauge undercarriage, Retrofit boom, R3.2DB (10'6") stick, General Duty (GD) 2.27 m³ (2.97 yd³) bucket, 600 mm (24") HD triple grouser shoes and 9 mt (19,842 lb) counterweight.
UHD in Cradle 18700 lb 8480 kg
Retrofit Boom in Cradle - R3.9 DB Stick 13710 lb 6220 kg
Retrofit Boom in Cradle - R3.2 DB Stick 13340 lb 6050 kg
Retrofit Boom in Cradle - R2.8 DB Stick 13120 lb 5950 kg
2-Piece Retrofit Boom in Cradle - R3.2 DB Stick 17440 lb 7910 kg
Fuel Tank Capacity 159 gal (US) 600 l
Cooling System 11 gal (US) 40 l
Engine Oil 9 gal (US) 32 l
Swing Drive 5 gal (US) 18 l
Final Drive - Each 2 gal (US) 8 l
Hydraulic System - Including Tank 145 gal (US) 550 l
Hydraulic Tank 43 gal (US) 161 l
DEF Tank 21 gal (US) 80 l
Note (1) 22 m (72'2") UHD Front 22 m (72'2") UHD Front
Shipping Height - Top of Cab 11.1 ft 3383 mm
Cab Height - With OPG 11.8 ft 3585 mm
Shipping Length 49.9 ft 15160 mm
Tail Swing Radius 11.6 ft 3521 mm
Counterweight Clearance 4.6 ft 1397 mm
Ground Clearance 1.7 ft 510 mm
Track Length 18.9 ft 5770 mm
Track Length to Center of Rollers 15.6 ft 4770 mm
Working Gauge - Extended Position 11.1 ft 3400 mm
Shipping Gauge - Retracted Position 7.8 ft 2400 mm
Transport Width 10.7 ft 3255 mm
Machine Length - without Front, with Counterweight 23.3 ft 7077 mm
Machine Length - without Front and Counterweight 22.9 ft 6954 mm
Track Width - Extended 13.1 ft 4000 mm
Track Width - Retracted 9.8 ft 3000 mm
Note (2) 600 mm (24") Track Shoes 600 mm (24") Track Shoes
Maximum Pin Height at Stick Nose 72.2 ft 22 m
Maximum Weight at Stick Nose 8160 lb 3700 kg
Maximum Working Pin Height at Stick Nose - 1/2 61 ft 18590 mm
Maximum Working Reach at Stick Nose - 1/2 38.4 ft 11680 mm
Maximum Height at Stick Nose in Max Reach Position 41.5 ft 12640 mm
Maximum Reach at Stick Nose 44.4 ft 13550 mm
Note (1) 22 m (72' 2") UHD Front (Over-the-Front) 22 m (72' 2") UHD Front (Over-the-Front)
Note 1 Straight - R3.2 m (10' 6") Stick (Over-the-Front) - HVG Undercarriage Straight - R3.2 m (10' 6") Stick (Over-the-Front) - HVG Undercarriage
Bucket GD 2.27 m³ (2.97 yd³) GD 2.27 m³ (2.97 yd³)
Maximum Pin Height at Stick Nose 39.8 ft 12.13 m
Maximum Weight at Stick Nose 9260 lb 4200 kg
Maximum Height at Stick Nose in Max Reach Position 7.6 ft 2310 mm
Maximum Reach at Stick Nose 34.8 ft 10620 mm
Maximum Digging Depth 16.1 ft 4910 mm
Maximum Reach - Ground Level 39.9 ft 12160 mm
Maximum Loading Height 34 ft 10370 mm
Minimum Loading Height 15.7 ft 4790 mm
Bucket Digging Force - ISO 47160 lbf 210 kN
Stick Digging Force - ISO 37300 lbf 166 kN
Note 1 Bent - R3.2DB (10'6") Stick - HVG Undercarriage Bent - R3.2DB (10'6") Stick - HVG Undercarriage
Bucket GD 2.27 m³ (2.97 yd³) GD 2.27 m³ (2.97 yd³)
Maximum Digging Depth 21.4 ft 6520 mm
Maximum Reach - Ground Level 36.7 ft 11180 mm
Maximum Cutting Height 35.4 ft 10790 mm
Maximum Loading Height 24.9 ft 7600 mm
Minimum Loading Height 10.4 ft 3180 mm
Bucket Digging Force - ISO 47160 lbf 210 kN
Stick Digging Force - ISO 37300 lbf 166 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons).

340 UHD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Tilt-up demolition cab with P5A laminated front and roof glass
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Premium heated and cooled auto adjustable suspension seat
  • Bluetooth® integrated radio
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Cat Stick Steer
  • Auxiliary relay
  • Tilt rocker switch
  • Sky wiper switch
  • LED interior lights
  • Roller front sunscreen
  • P5A fixed windshield

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Stability monitoring system
  • Electronic pitch and roll indicator
  • Travel direction indicator
  • Operator Coaching
  • Electronic joystick pattern changer
  • Cat Grade with 2D and offset memory (Retrofit boom only)
  • Cat Payload (Retrofit boom only)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x 4)
  • Centralized electrical disconnect switch
  • LED lights

ENGINE

  • Three selectable modes: Power, Smart, ECO
  • Auto engine speed control
  • Up to 4500 m (14,760 ft) altitude capability
  • Reverse fan
  • 52° C (126° F) high-ambient cooling
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom lowering check valve (BLCV) for UHD front
  • Stick lower check valve (SLCV) for UHD front
  • Electronic main control valve
  • Heavy lift mode
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High Performance hydraulic return filter
  • Two-speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • 2D E-Fence (swing)
  • Cat One Key security system
  • Lockable external tool/storage box
  • Lockable door, fuel, and hydraulic tanks
  • Lockable fuel drain compartment
  • Lockable disconnect switch
  • Service platform with anti-skid plate and recessed bolts
  • Rear and right-hand side cameras
  • Operator Protective Guards (OPG)

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Grouped location of engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports

UNDERCARRIAGE AND STRUCTURES

  • 9.0 mt (19,842 lb) counterweight
  • Full-length track guiding guards
  • Travel motor guard
  • Bottom guard

340 UHD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 22 m (72'2") UHD front
  • 25 m (82'0") UHD front
  • Two-piece Retrofit Variable Adjustment boom
  • 7.4 m (24'3") Retrofit boom
  • 3.9 m (12'10") Retrofit stick
  • 3.2 m (10'6") Retrofit stick
  • 2.8 m (9'2") Retrofit stick
  • Advanced tool control, UHD
  • Cradle for UHD front parts
  • Cradle for Retrofit front parts

CAB

  • Roller rear sunscreen

CAT TECHNOLOGY

  • VisionLink Productivity

ELECTRICAL SYSTEM

  • Premium surround lighting package

ENGINE

  • -32° C (-25° F) cold start capability
  • Cold start block heaters
  • Ether starting aid

HYDRAULIC SYSTEM

  • SmartBoom™ with BLCV and Overload Warning Device for UHD front
  • Bio hydraulic oil capability
  • Combined two-way auxiliary circuits
  • High and medium-pressure auxiliary circuits
  • Quick coupler circuit

SAFETY AND SECURITY

  • 360° visibility

SERVICE AND MAINTENANCE

  • QuickEvac™ maintenance ready
  • Electric refueling pump with auto shutoff

UNDERCARRIAGE AND STRUCTURES

  • Hydraulic Variable Gauge undercarriage
  • Fixed Gauge undercarriage
  • 600 mm (24 in) double grouser track shoes
  • 600 mm (24 in) HD triple grouser track shoes
  • 700 mm (28 in) triple grouser track shoes
  • 700 mm (28") HD triple grouser track shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology

See how 340 UHD compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

340 UHD

340 UHD

340 UHD

340 UHD

340 UHD
340 UHD
340 UHD
340 UHD

Cat 340 Ultra High Demolition Excavators

Cat 340F UHD Boom Change Procedure

Stick Steer for Cat® Excavators

Cat 340 Ultra High Demolition Excavators
Cat 340F UHD Boom Change Procedure
Stick Steer for Cat® Excavators

Take the interactive virtual product tour to explore the great features and benefits of the 340 UHD

Start 340 UHD Tour
close

Check out current offers for the 340 UHD

View More Offers