352 Straight Boom

Demolition Excavators 352 Straight Boom

Request A Price Find Dealer

Key Specs

Operating Weight
114900 lb
52100 kg
Maximum Pin Height at Stick Nose
40.9 ft
12.4 m
Maximum Weight at Stick Nose
13470 lb
6110 kg

Overview

Demolition Excavator with the Largest Attachments for 4 to 5 Story Work

Demolition work has never been easier than with the Cat® 352 Straight Boom Excavator. This machine is designed to help you take on low-level demolition of buildings, bridges, and industrial infrastructure at a lower operating cost. Reach higher with larger attachment capabilities to maximize performance. Enjoy the versatility, precision, and efficiency offered by standard Cat technologies. Combined with synchronized maintenance and a FOGS cab, the 352 Straight Boom keeps you working longer and safer.

Benefits

Maximize Performance

Experience the industry’s highest level of performance with more stick pin height and larger attachment capabilities. Standard Cat Payload, Cat 2D E-fence, and Cat Grade with 2D technologies provide additional versatility, precision, and efficiency.

Low Operating Cost

Synchronized service intervals, standard automatic reversing fan, and optional counterweight removal help lower your operating costs.

Enhanced Comfort and Safety

Stay comfortable all day long in a deluxe cab with FOGS protection for a safer work environment.

Product Specifications for 352 Straight Boom

Engine Model Cat C13B Cat C13B
Engine Power - ISO 14396 445 HP 332 kW
Bore 5 in 130 mm
Stroke 6 in 157 mm
Displacement 763 in³ 12.5 l
Main System - Maximum Flow 779 l/min (206 gal/min) 779 l/min (206 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3771 psi 26000 kPa
Swing Speed 6.5 r/min 6.5 r/min
Maximum Swing Torque 139400 ft·lbf 189 kN·m
Operating Weight 114900 lb 52100 kg
Note (1) 352 Straight Boom, Fixed Gauge undercarriage, Reach 3.35 m TB (11'0") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,460 lb) counterweight 352 Straight Boom, Fixed Gauge undercarriage, Reach 3.35 m TB (11'0") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,460 lb) counterweight
Operating Weight - Removable Counterweight 121000 lb 54900 kg
Note (2) 352 Straight Boom, Variable Gauge undercarriage, Reach 3.9 m TB (12'10") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 11.35 mt (25,020 lb) removable counterweight 352 Straight Boom, Variable Gauge undercarriage, Reach 3.9 m TB (12'10") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 11.35 mt (25,020 lb) removable counterweight
Fuel Tank Capacity 188.9 gal (US) 715 l
Cooling System 13.7 gal (US) 52 l
Engine Oil 10.6 gal (US) 40 l
Swing Drive 2.9 gal (US) 11 l
Final Drive - Each 2.6 gal (US) 10 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 57.3 gal (US) 217 l
DEF Tank 21.1 gal (US) 80 l
Note (1) 352 Straight Boom, Fixed Gauge undercarriage, Reach 3.35 m TB (11'0") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,460 lb) counterweight 352 Straight Boom, Fixed Gauge undercarriage, Reach 3.35 m TB (11'0") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,460 lb) counterweight
Shipping Height - Top of Cab 10.11 ft 3330 mm
Shipping Length 42.2 ft 12840 mm
Tail Swing Radius 12.4 ft 3760 mm
Counterweight Clearance 4.2 ft 1280 mm
Ground Clearance 1.7 ft 475 mm
Track Length 17.7 ft 5370 mm
Track Length to Center of Rollers 14.4 ft 4360 mm
Track Gauge 9 ft 2740 mm
Transport Width 10.11 ft 3340 mm
Cab Height - With FOGS 11.3 ft 3440 mm
Maximum Pin Height at Stick Nose 40.9 ft 12.4 m
Maximum Weight at Stick Nose 13470 lb 6110 kg
Note (1) 352 Straight Boom, Fixed Gauge undercarriage, Reach 3.35 m TB (11'0") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,460 lb) counterweight 352 Straight Boom, Fixed Gauge undercarriage, Reach 3.35 m TB (11'0") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,460 lb) counterweight
Maximum Digging Depth 18.5 ft 5620 mm
Maximum Cutting Height 46.9 ft 14240 mm
Maximum Loading Height 34.7 ft 10530 mm
Minimum Loading Height 15.7 ft 4750 mm
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 17.11 ft 5460 mm
Maximum Vertical Wall Digging Depth 14.11 ft 4550 mm
Bucket Digging Force -ISO 60250 lbf 268 kN
Stick Digging Force - ISO 45190 lbf 201 kN
Maximum Pin Height at Stick Nose 42.2 ft 12.9 m
Maximum Weight at Stick Nose 14021 lb 6360 kg
Note (1) 352 Straight Boom, Variable Gauge undercarriage, Reach 3.9 m TB (12'10") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 11.35 mt (25,020 lb) removable counterweight 352 Straight Boom, Variable Gauge undercarriage, Reach 3.9 m TB (12'10") stick, HD 2.14 m³ (2.8 yd³) bucket, 600 mm (24") triple grouser shoes and 11.35 mt (25,020 lb) removable counterweight
Maximum Digging Depth 19.9 ft 6010 mm
Maximum Cutting Height 48.1 ft 14650 mm
Maximum Loading Height 36 ft 10970 mm
Minimum Loading Height 14.5 ft 4390 mm
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.2 ft 5850 mm
Maximum Vertical Wall Digging Depth 16.1 ft 4890 mm
Bucket Digging Force -ISO 60250 lbf 268 kN
Stick Digging Force - ISO 41360 lbf 184 kN
Recyclability 98% 98%

352 Straight Boom Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 7.8 m (25'6") Straight boom

CAB

  • Radial wiper with washer
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Heated seat with air-adjustable suspension

CAT TECHNOLOGY

  • Cat Product Link
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Payload
  • 2D E-fence
  • Lift Assist
  • Auto hammer stop
  • Work tool recognition

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x4)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights
  • Premium surround working lights

ENGINE

  • 115 amp alternator
  • Hydraulic reverse fan
  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • Dual stage four micron main filter
  • 52° C (126° F) high-ambient cooling
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Medium-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber*
  • Combined two-way auxiliary circuit
  • Quick coupler circuit for CW dedicated**
  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto dig boost
  • Auto hydraulic oil warmup
  • Auto heavy lift
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • Bluetooth receiver
  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate and recessed bolts
  • Right-hand handrail and handhold
  • Falling object guard system (FOGS)
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rear and right-hand-sideview cameras
  • Boom lowering check valve capability
  • Stick lowering check valve capability

SERVICE AND MAINTENANCE

  • QuickEvac™ maintenance ready
  • Grouped engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

UNDERCARRIAGE AND STRUCTURES

  • Variable gauge undercarriage***

Note (1)

  • *North America only

Note (2)

  • **Europe only

Note (3)

  • ***Standard Europe, Optional North America

352 Straight Boom Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 3.35 m (11'0") Reach stick
  • 3.9 m (12'10") Reach stick

ENGINE

  • -32° C (-25° F) cold start capability

SAFETY AND SECURITY

  • Swing alarm
  • 360° visibility

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Fixed gauge undercarriage*
  • 11.35 mt (25,020 lb) removable counterweight
  • 12.0 mt (26,460 lb) counterweight
  • 600 mm (24") triple grouser track shoes
  • 750 mm (30") triple grouser track shoes
  • 900 mm (35") triple grouser track shoes

Note (1)

  • *North America only

See how 352 Straight Boom compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 352 Straight Boom

View More Offers