340 Straight Boom

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

With its new cab, long maintenance intervals, and efficient power system that improves fuel efficiency up to 15 percent, the Cat® 340 is the perfect choice for low-level demolition, sorting, and other excavation tasks.

Engine

Units:
Engine Model C9.3B C9.3B Less
Net Flywheel Power 311.0 HP 232.0 kW Less
Gross Power - ISO 14396 314.0 HP 234.0 kW Less
Engine RPM - Operation 1550.0 r/min 1550.0 r/min Less
Engine RPM - Travel 1800.0 r/min 1800.0 r/min Less
Bore 5.0 in 115.0 mm Less
Stroke 6.0 in 149.0 mm Less
Displacement 568.0 in³ 9.3 l Less

Hydraulic System

Main System - Maximum Flow - Implement 147.0 gal/min 558.0 l/min Less
Maximum Pressure - Equipment - Implement 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Lift Mode 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4264.0 psi 29400.0 kPa Less

Weights

Operating Weight 87900.0 lb 39900.0 kg Less
Note Long undercarriage, Straight boom, R3.9DB (12'10") stick, GDC 2.27 m3 (2.97 yd3) bucket, 700 mm (28") triple grouser shoes, 9.0 mt (19,842 lb) counterweight. Long undercarriage, Straight boom, R3.9DB (12'10") stick, GDC 2.27 m3 (2.97 yd3) bucket, 700 mm (28") triple grouser shoes, 9.0 mt (19,842 lb) counterweight. Less

Swing Mechanism

Swing Speed 8.75 r/min 8.75 r/min Less
Maximum Swing Torque 106228.0 ft·lbf 144.0 kN·m Less

Service Refill Capacities

Fuel Tank Capacity 158.5 gal (US) 600.0 l Less
Cooling System 10.5 gal (US) 40.0 l Less
Engine Oil - With Filter 8.5 gal (US) 32.0 l Less
Swing Drive 4.8 gal (US) 18.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Hydraulic System - Including Tank 98.5 gal (US) 373.0 l Less
Hydraulic Tank - Including Suction Pipe 42.5 gal (US) 161.0 l Less
DEF Tank 21.1 gal (US) 80.0 l Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.0 kg of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.0 kg of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes. Less

Dimensions

Boom Straight Boom 6.9 m (22'8") Straight Boom 6.9 m (22'8") Less
Stick Reach Stick R3.9DB (12'10") Reach Stick R3.9DB (12'10") Less
Bucket GDC 2.27 m3 (2.97 yds3) GDC 2.27 m3 (2.97 yds3) Less
Shipping Height - Top of Cab 11.0 ft 3360.0 mm Less
Handrail Height 10.4 ft 3170.0 mm Less
Shipping Length 37.4 ft 11390.0 mm Less
Tail Swing Radius 11.6 ft 3530.0 mm Less
Counterweight Clearance 4.1 ft 1250.0 mm Less
Ground Clearance 1.7 ft 520.0 mm Less
Track Length to Center of Rollers 13.3 ft 4040.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width - 600 mm (24”) Shoes 10.5 ft 3190.0 mm Less
Transport Width - 850 mm (33”) Shoes 11.3 ft 3440.0 mm Less

Working Ranges & Forces

Boom Straight Boom 6.9 m (22'8") Straight Boom 6.9 m (22'8") Less
Stick Reach Stick R3.9DB (12'10") Reach Stick R3.9DB (12'10") Less
Bucket GDC 2.27 m3 (2.97 yd3) GDC 2.27 m3 (2.97 yd3) Less
Maximum Digging Depth 21.8 ft 6650.0 mm Less
Maximum Reach at Ground Level 40.5 ft 12350.0 mm Less
Maximum Cutting Height 45.2 ft 13770.0 mm Less
Maximum Loading Height 33.6 ft 10250.0 mm Less
Minimum Loading Height 11.0 ft 3360.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.4 ft 6520.0 mm Less
Maximum Vertical Wall Digging Depth 18.5 ft 5640.0 mm Less
Bucket Digging Force - SAE 41900.0 lbf 186.0 kN Less
Bucket Digging Force - ISO 47150.0 lbf 210.0 kN Less
Stick Digging Force - SAE 31630.0 lbf 141.0 kN Less
Stick Digging Force - ISO 32440.0 lbf 144.0 kN Less

High Performance with Lower Fuel Consumption

  • Get up to 15 percent higher fuel efficiency — more work per unit of fuel — than the Cat 336F excavator.
  • Match the excavator to the job with three power modes — Power, Smart, and Eco. Smart mode automatically matches engine and hydraulic power to digging conditions, providing max power when needed and reducing power when it isn’t to help save fuel.
  • Auxiliary hydraulic options give you the versatility to use a wide range of Cat attachments, including the heaviest tools needed for demolition work..
  • Don’t let the temperature stop you from working. This excavator has a high-ambient capability of 52° C (125° F) and cold start capability of –18° C (0° F).
  • Advansys™ bucket tips increase production and lower costs with more tip life.
  • Know where your work tools are and how much you use them; the machine can track all attachments equipped with Cat asset tracker technology.

    • Standard Product Link™ provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through VisionLink® online interface, helping you improve job site effi ciency with lower operating costs.

Work in Comfort in the All-New Cab

  • The demolition cab comes with a deluxe heated seat and climate control.

    • Get in and out of the cab easier with the tip-up left console.

    • Advanced viscous mounts reduce cab vibration up to 50 percent over previous excavator models.

    • Control the excavator comfortably with easy-to-reach controls all located in front of you.

    • Stow your gear with plenty of in-cab storage beneath and behind the seat, overhead, and in the consoles. A cup holder, document holder, bottle holder, and coat hook are also provided.

    • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.

Boost Efficiency and Productivity with Integrated Cat Connect Technologies

        
  • Boost productivity up to 45 percent versus traditional grading with standard Cat GRADE with 2D system – includes indicate-only and laser capability. Dig with guidance to depth, slope, and horizontal distance to grade. The 2D system is upgradable to Cat GRADE with Advanced 2D or Cat GRADE with 3D.
  •     
  • Standard Grade Assist: Stay on grade – simply and effortlessly – with single-lever digging. Set your desired bucket angle and let Bucket Assist automatically maintain the angle in sloping, leveling, fine grading, and trenching applications for easy, accurate, and fast jobs. Keep the tracks on ground in lifting and hard digging with Boom Assist. Automatically stop excavator swing at operator-defined set points in truck loading and trenching applications with Swing Assist, which will help you use less effort and consume less fuel.
  •     
  • Standard Cat PAYLOAD on-board weighing system: Achieve precise load targets and increase loading efficiency with on-the-go weighing and real-time estimates of your payload without swinging. Track your daily productivity such as truck target weights and load/cycle counts. Calibration can be performed in a matter of minutes. Combine Payload with VisionLink® and remotely manage your production targets.
  •     
  • Upgrade to optional Cat GRADE with Advanced 2D: Create and edit grade designs with ease on a second high-resolution 254 mm (10 in) touchscreen monitor.
  •     
  • Upgrade to optional Cat GRADE with 3D: Create and edit designs with ease and see the front linkage’s full range of motion on a second high-resolution 254 mm (10 in) touchscreen monitor. Know the excavator’s exact position relative to GPS and GLONASS systems. The machine automatically compensates for excavator pitch and roll caused by sloping ground conditions.
  •     
  • Standard Product Link™ provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through VisionLink online interface, helping you improve job site efficiency with lower operating costs.
  •     
  • Know where your work tools are and how much you use them, as the machine tracks all attachments equipped with Cat asset tracker technology.
         

Simple to Operate

  • Start the engine with a push button; use a Bluetooth key fob, smartphone app, or the unique Operator ID function.
  • Program your power mode and joystick preferences using Operator ID; the excavator will remember them every time you go to work.
  • Automatic hydraulic oil warm up gets you to work faster in cold temperatures and helps prolong the life of components.
  • Navigate quickly on the standard high-resolution 254 mm (10in) touchscreen monitor or with the aid of the jog dial control.
  • Not sure how a function works or how to maintain the excavator? Always have the operator’s manual at your fingertips in the touchscreen monitor.

Easy to Maintain

  • Expect up to 15 percent less maintenance cost than the 336FStraight Boomdue to extended and synchronized service intervals and smaller fluid quantities. (Savings calculated over 12,000 machine hours.)
  • Check hydraulic system oil and easily drain fuel system water and fuel tank water from ground level.
  • Track your excavator’s filter life and maintenance intervals via the in-cab monitor.
  • Change all fuel filters at a synchronized 1,000 hours. Oil and fuel filters are grouped and located on right-hand side of machine for easy maintenance.
  • The new air intake filter with pre-cleaner has double the dirt holding capacity of the previous air intake filter.
  • The new hydraulic oil filter provides improved filtration performance, anti-drain valves to keep oil clean when the filter is replaced, and longer life with a 3,000 hour replacement interval – 50percent longer than previous filter designs.
  • The high-efficiency cooling system fan has an optional auto reverse function; set the interval you want and it will quickly blow out debris without interrupting your work.
  • S·O·SSM ports simplify maintenance and allow for quick, easy extraction of fluid samples for analysis.

Work Safer

  • The front windshield and top hatch are made with EN 356 P5A glazing for enhanced impact resistance.

    • The standard ROPS cab meets ISO 12117-2:2008 requirements.

    • The standard FOGS enhances overhead safety.

    • A travel direction indicator helps operators know which way to activate the travel levers.

    • Enjoy great visibility with the help of smaller cab pillars, larger windows, the standard parallel roof wiper and washer, and a flat

    engine hood design.

    • A ground-level shutoff switch stops all fuel to the engine when activated and shuts down the machine.

    • Rearview and sideview cameras are standard. Upgrade to 360° visibility and you’ll easily visualize objects and personnel around the excavator in a single view.

    • Serrated steps and anti-skid punch plate on the service platform help prevent slipping.

340 Straight Boom Standard Equipment

NOTE:
  • Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area.

CAB
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Heated seat with air-adjustable suspension

ENGINE
  • Three selectable modes: Power, Smart, Eco
  • 2300m altitude capability with no engine power de-rating
  • Automatic engine speed control
  • 2300m (7,546 ft) altitude capability with no engine power de-rating
  • 52° C (126° F) high-ambient cooling capacity
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM
  • Heavy lift mode
  • Boom and stick regeneration circuit
  • Heavy lift mode
  • Automatic hydraulic oil warm up
  • Reverse swing damping valve
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

UNDERCARRIAGE AND STRUCTURES
  • 9.0 mt (19,842 lb) counterweight

BOOMS AND STICKS
  • 6.9 m (22'8") Straight boom

ELECTRICAL SYSTEM
  • Maintenance-free 1,000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light

CAT CONNECT TECHNOLOGY
  • Cat Product Link
  • Cat GRADE with 2D
  • Cat GRADE with Assist
  • Cat Payload
  • 2D E-Fence

SERVICE AND MAINTENANCE
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

SAFETY AND SECURITY
  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel and ydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate and recessed bolts
  • RH handrail and hand hold (ISO 2867 Compliant)
  • Standard visibility mirror package
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Stick lowering check valve

340 Straight Boom Optional Equipment

CAB
  • ROPS, advanced sound suppression

ENGINE
  • -32° C (-25° F) cold start capability

HYDRAULIC SYSTEM
  • Smart Boom
  • Combined two-way auxiliary circuit with direct return
  • Medium-pressure auxiliary circuit
  • Cooling circuit
  • Quick coupler circuit for Cat Pin Grabber and CW Dedicated

UNDERCARRIAGE AND STRUCTURES
  • Long Narrow undercarriage
  • 600mm (24") HD triple grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 850mm (33") HD triple grouser track shoes

SAFETY AND SECURITY
  • Boom lowering check valve
  • 360 Visibility
  • 360 Visibility
  • Stick lowering check valve
  • Cat asset tracker
  • Cat asset tracker
  • Boom lowering check valve
  • Stick lowering check valve

SERVICE AND MAINTENANCE
  • Preventative maintenance ready (Quick Evac TM)
  • Electric refueling pump with automatic shutoff
  • Preventative maintenance ready (Quick Evac TM)
  • Electric refueling pump with automatic shutoff

BOOMS AND STICKS
  • 3.2 m (10'6") Reach stick
  • 3.9 m (12'10") Reach stick
  • 2.55m (8'4") stick
  • 2.8m (9'2") HD stick
  • 3.2m (10'6") HD stick

CAT CONNECT TECHNOLOGY
  • Cat GRADE with Advanced 2D
  • Cat GRADE with 3D