340F L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 340F L is built to keep your production numbers up and your owning and operating costs down. Not only does the machine’s C9.3 ACERT engine meet EU Stage IV emission standards, but it does so while giving you all the power, fuel efficiency, and reliability you need to succeed. The 340F L features a Heavy Duty High Wide Undercarriage (HDHW) that absorbs stresses and provides excellent stability and durability. Additionally, the high ground clearance is ideal in rock environments, bringing the upper frame in a safer high position. Where the real power comes in is through the hydraulic system. You can literally move tons of material all day long with a great deal of speed and precision. When you add in a quiet operator environment that keeps you comfortable and productive, service points that make your routine maintenance quick and easy, and multiple Cat work tools that help you do a number of jobs very well, you simply won’t find a better machine in this size class.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Net Flywheel Power 306.0 hp 228.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.5 in3 9.3 L Less
Power – ISO 9249 228 kW – 306 hp (310 PS) 228 kW – 306 hp (310 PS) Less
Power – ISO 14396 234 kW – 314 hp (318 PS) 234 kW – 314 hp (318 PS) Less
Power – SAE J1995 238 kW – 319 hp (324 PS) 238 kW – 319 hp (324 PS) Less

Weights

Operating Weight 94358.0 lb 42800.0 kg Less
Maximum Weight 94358.0 lb 42800.0 kg Less
Minimum Weight 88405.0 lb 40100.0 kg Less

Swing

Swing Speed 8.8 rpm 8.8 rpm Less
Swing Torque 80394.0 lbf-ft 109.0 kN·m Less
Maximum Swing Torque 98833.0 lbf-ft 134.0 kN·m Less

Drive

Maximum Travel Speed 3.0 mph 4.8 km/h Less
Maximum Drawbar Pull 65419.0 lbf 291.0 kN Less
Gradeability 30°/70% 30°/70% Less

Hydraulic System

Maximum Flow – Main System 150.6 gal/min 570.0 L/min Less
Maximum Flow – Swing System 73.7 gal/min 279.0 L/min Less
Maximum Flow – Pilot System 39.6 gal/min 150.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Equipment (heavy lift) 5511.0 psi 38000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 4061.0 psi 28000.0 kPa Less
Maximum Pressure – Pilot System 595.0 psi 4100.0 kPa Less
Boom Cylinder – Bore 5.9 in 150.0 mm Less
Boom Cylinder – Stroke 56.7 in 1440.0 mm Less
Stick Cylinder – Bore 6.7 in 170.0 mm Less
Stick Cylinder – Stroke 68.4 in 1738.0 mm Less
B1 Bucket Cylinder – Bore 6.3 in 160.0 mm Less
B1 Bucket Cylinder – Stroke 53.4 in 1356.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 163.8 gal 620.0 L Less
Cooling System 11.4 gal 43.0 L Less
Swing Drive (each) 5.0 gal 19.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System Oil Capacity (including tank) 100.4 gal 380.0 L Less
Hydraulic Tank Oil 46.2 gal 175.0 L Less
Engine Oil (with filter) 8.5 gal 32.0 L Less
DEF Tank 10.8 gal 41.0 L Less

Sound Performance

Exterior – ISO 6395* 106.0 dB(A) 106.0 dB(A) Less
Operator – SAE J1166/ISO 6396 73.0 dB(A) 73.0 dB(A) Less
Note Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Less
Note When properly installed and maintained, the cab offered by Caterpillar, when tested with doors and windows closed according to ANSI/SAE J1166 OCT98, meets OSHA and MSHA requirements for operator sound exposure limits in effect at time of manufacture. When properly installed and maintained, the cab offered by Caterpillar, when tested with doors and windows closed according to ANSI/SAE J1166 OCT98, meets OSHA and MSHA requirements for operator sound exposure limits in effect at time of manufacture. Less
Note * As per European Union Directive 2000/14/EC as amended by 2005/88/EC. * As per European Union Directive 2000/14/EC as amended by 2005/88/EC. Less

Standards

Brakes ISO 10265:2008 ISO 10265:2008 Less
Cab/FOGS ISO 10262:1998 ISO 10262:1998 Less
Cab/ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less
DEF ISO 22241 ISO 22241 Less

Track

Number of Carrier Rollers (each side) 2 pieces 2 pieces Less
Track Option 33.5 in 850.0 mm Less
Track Option 27.6 in 700.0 mm Less
Track Option 23.6 in 600.0 mm Less
Number of Shoes (each side) 49 pieces 49 pieces Less
Number of Track Rollers (each side) 9 pieces 9 pieces Less

Reliable and Productive

Power to move your material with speed and precision


Fuel Efficient

Engineered to lower your operating costs


Easy to Operate

Comfort and convenience to keep you productive all day long


Durable Structures

Made to work in your tough, heavy-duty applications


Durable Linkages

Options to take on your far-reaching or up-close tasks


Versatile

Do more jobs with one machine


Cat Connect Technologies

Monitor, manage, and enhance job site operations


Safe Work Environment

Features to help protect you day in and day out


Serviceable

Designed to make your maintenance quick and easy


Complete Customer Care

Unmatched support makes the difference


Sustainable

Generations ahead in every way


340F L (2017)Standard Equipment

ENGINE
  • Cat C9.3 ACERT diesel engine
  • Biodiesel capable, up to B20
  • Meets Stage IV emission standards
  • 2300 m altitude capability
  • Electric priming pump with switch
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Water separator in fuel line including water level sensor and indicator
  • Air cleaner
  • Radial seal air filter
  • Side-by-side cooling system
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • Starting kit, cold weather, –18° C

HYDRAULIC SYSTEM
  • Boom and stick lowering control devices
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Regeneration circuit for boom and stick
  • Capability of installing additional auxiliary circuits
  • Bio oil capable

COUNTERWEIGHT
  • 7.0 mt

CAB
  • Parallel wiper and washer
  • Mirrors
  • Pressurized operator station with positive filtration
  • Sliding upper door window (left-hand cab door)
  • Openable skylight
  • Interior
    – Glass-breaking safety hammer
    – Coat hook
    – Beverage holder
    – Literature holder
    – Interior lighting
    – AM/FM radio mounting (DIN size)
    – Two 12V stereo speakers
    – Storage shelf suitable for lunch or toolbox
    – Power supply with 12V, two power outlets (10 amp)
    – Thumbwheel modulation joystick for use with combined auxiliary control
    – Sunscreen
    – Air conditioner, heater and defroster with climate control
  • Seat
    – Adjustable high-back, heated seat with air suspension
    – Adjustable high-back, heated and ventilated seat with air suspension
    – Seatbelt, 51 mm
    – Adjustable armrest
    – Height adjustable joystick consoles
    – Neutral lever (lock out) for all controls
    – Travel control pedals with removable hand levers
    – Capability of installing two additional pedals
    – Two speed travel
    – Floor mat, washable
  • Monitor
    – Clock
    – Video ready
    – Color LCD display with warning, filter/fluid change, and working hour information
    – Language display (full graphic and full color display)
    – Machine condition, error code and tool mode setting information
    – Start-up level check for engine oil, engine coolant and hydraulic oil
    – Warning, filter/fluid change and working hour information
    – Fuel consumption meter

UNDERCARRIAGE
  • Long and heavy-duty high wide undercarriage
  • Grease Lubricated Track GLT2, resin seal
  • Heavy-duty track rollers and idlers
  • Towing eye on base frame
  • Swivel guard
  • Heavy-duty travel motor guard
  • Heavy-duty bottom guard

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Standard battery

LIGHTS
  • Cab and boom lights with time delay
  • Exterior lights integrated into storage box

SAFETY AND SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Mirrors
  • Rear vision camera
  • Capability to connect a beacon
  • Bolt on FOGS capability
  • Safety hammer for breaking cab glass

INTEGRATED TECHNOLOGIES
  • Product Link
  • Rear vision camera

340F L (2017)Optional Equipment

FRONT LINKAGE
  • HD Reach boom 6.5 m
    – R3.2DB stick
    – R2.8DB stick
  • Mass boom 6.18 m
    – M2.55TB stick
  • Bucket linkage
    – DB family (with lifting eye)
    – TB family (with lifting eye)
  • Quick coupler

TRACK
  • 850 mm triple grouser
  • 700 mm triple grouser
  • 600 mm triple grouser HD
  • 600 mm double grouser

GUARDS
  • FOGS (Falling Object Guard System) including overhead and windshield guards
  • Track guiding guards
    – Full length, two pieces
    – Center section

LIGHTS
  • Cab working lights, halogen

CAB
  • Cab front rain protector
  • Windshield
    – 70-30 split, sliding, removable lower windshield with in cab storage bracket
    – One-piece, fixed
  • Straight travel pedal

HYDRAULIC SYSTEM
  • HP hydraulic lines for boom and stick
  • MP hydraulic lines for boom and stick
  • QC hydraulic lines for boom and stick
  • QC control
  • SmartBoom

ELECTRICAL
  • Cold weather starting package
  • Electric refueling pump with auto shut off, in storage box
  • Travel alarm
  • Beacon electrical outlet

ENGINE
  • Quick drains, engine and hydraulic oil (QuickEvac)

INTEGRATED TECHNOLOGIES
  • Side-view camera