340

Large Excavators 340

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
346 HP
258.3 kW
Operating Weight
83100 lb
37700 kg
Maximum Digging Depth
26.9 ft
8210 mm

Overview

Best-In-Class Production with Low Owning & Operating Costs

With up to 10% more productivity than the model it replaces, the Cat® 340 is the best in its class for moving tons per hour. Add in the excavator’s low owning and operating costs and you will profit like nobody’s business.

Benefits

Up To 10% More production

More engine power, wider undercarriage, and heavy counterweight enable bigger payloads and best-in-class production.

Low owning & operating costs

Industry-leading fuel efficiency, long-life filters, and easy-access service points reduce downtime for increased production.

Easy-to-use Cat® technology

Available technology makes work simpler and more efficient.

Product Specifications for 340

Net Power - ISO 9249 346 HP 258.3 kW
Net Power - ISO 9249 (DIN) 351 hp (metric) 351 hp (metric)
Engine Model Cat C9.3B Cat C9.3B
Engine Power - ISO 14396 347 HP 259 kW
Engine Power - ISO 14396 (DIN) 352 hp (metric) 352 hp (metric)
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 148 gal/min 560 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Swing Speed 8.84 r/min 8.84 r/min
Maximum Swing Torque 105214 ft·lbf 143 kN·m
Operating Weight 83100 lb 37700 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.5 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
DEF Tank 21.1 gal (US) 80 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 m (12'10") Reach 3.9 m (12'10")
Bucket HD 2.36 m³ (3.08 yd³) HD 2.36 m³ (3.08 yd³)
Shipping Height - Top of Cab 10.5 ft 3180 mm
Handrail Height 10.5 ft 3180 mm
Shipping Length 36.8 ft 11180 mm
Tail Swing Radius 11.7 ft 3530 mm
Counterweight Clearance 4.2 ft 1260 mm
Ground Clearance 1.8 ft 510 mm
Track Length 16.6 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9 ft 2740 mm
Transport Width - 850 mm (33”) Shoes 11.9 ft 3590 mm
Maximum Digging Depth 26.9 ft 8210 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 m (12'10") Reach 3.9 m (12'10")
Bucket HD 2.36 m³ (3.08 yd³) HD 2.36 m³ (3.08 yd³)
Maximum Reach at Ground Level 38.6 ft 11760 mm
Maximum Cutting Height 35.3 ft 10740 mm
Maximum Loading Height 24.5 ft 7470 mm
Minimum Loading Height 6.2 ft 1890 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 26.5 ft 8080 mm
Maximum Vertical Wall Digging Depth 21.1 ft 6420 mm
Bucket Digging Force - ISO 47190 lbf 210 kN
Stick Digging Force - ISO 32480 lbf 145 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes.

340 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAT TECHNOLOGY

  • VisionLink
  • Remote Flash
  • Remote Troubleshoot
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica
  • Cat Grade 2D
  • Cat Assist
  • Cat Payload
  • Auto hammer stop
  • Work tool recognition (PL161)
  • Work tool tracking (PL161)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • - 18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto heavy lift
  • Auto dig boost
  • Auto hydraulic oil warmup
  • Bio hydraulic oil capability
  • Fine swing
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel

SAFETY AND SECURITY

  • Cat E-Fence
  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Lockable disconnect switch
  • Service platform with anti-skid plate & recessed bolts
  • RH handrail and handhold
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera
  • Inspection Lighting
  • Integrated vehicle health management system

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on base frame
  • Swivel guard
  • HD bottom guard
  • HD travel motor guards
  • Grease lubricated track
  • HD swing frame
  • HD swing bearing
  • 7.56 mt (16,667 lb) counterweight

DELUXE CAB

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Heated air-suspension seat
  • Monitor integrated Bluetooth radio with USB/Aux ports
  • 12V DC outlets
  • Document storage
  • Overhead storage and rear storage with nets
  • Beverage holder
  • Cup holder
  • Openable two-piece front window
  • Rear window emergency exit
  • Radial wiper with washer
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roof sunscreen
  • Roller front sunscreen
  • Washable floor mat
  • Beacon ready

PREMIUM CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Heated and ventilated air-suspension seat
  • Monitor integrated Bluetooth radio with USB/Aux ports
  • 12V DC outlets
  • Document storage
  • Overhead storage and rear storage with nets
  • Beverage holder
  • Cup holder
  • Openable two-piece front window
  • Rear window emergency exit
  • Parallel wiper
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roof sunscreen
  • Roller front sunscreen
  • Washable floor mat
  • Beacon ready

340 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.18 m (20'3") Mass boom
  • 6.5 m (21'4") HD Reach boom
  • 2.55 m (8'4") Mass stick
  • 2.8 m (9'2") HD Reach stick
  • 3.2 m (10'6") HD Reach stick
  • 3.9 m (12'10") HD Reach stick
  • TB family bucket linkage with/without lifting eye
  • DB family bucket linkage with/without lifting eye

CAT TECHNOLOGY

  • Cat Grade Connectivity
  • Cat Grade 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS
  • Cat Tilt Rotator (TRS) Integration
  • Operator Coaching

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x4)

ENGINE

  • Oil level sensor
  • Battery-operated engine heater
  • Cold start block heater
  • 52°C (126°F) high-ambient cooling
  • Hydraulic reverse fan
  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Single one-way circuit
  • Combined two-way circuit
  • Hydraulic efficiency monitoring

SAFETY AND SECURITY

  • Cat Detect - People Detection
  • Cat Command remote control
  • Swing alarm
  • Boom lowering check valve
  • Stick lowering check valve

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Full-length track guiding guards
  • Segmented two-piece track guiding guards
  • HD rollers
  • 600 mm (24") double grouser, triple grouser, HD triple grouser track shoes
  • 700 mm (28") triple grouser track shoes
  • 800 mm (31") triple grouser track shoes
  • 850 mm (33") triple grouser track shoes

DELUXE CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Roller rear sunscreen
  • Cat Stick Steer
  • Auxiliary relay

PREMIUM CAB

  • One-piece front windshield
  • Cat Stick Steer
  • Auxiliary relay

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology
  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

  • Cat Grade with Advanced 2D for Excavators

    Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology

Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how 340 compares against frequently compared products.

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Take the interactive virtual product tour to explore the great features and benefits of the 340

Start 340 Tour
close

Check out current offers for the 340

View More Offers