Large Excavators 336 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
273 HP
204 kW
Operating Weight
80500 lb
36500 kg
Maximum Digging Depth
27 ft
8230 mm

Overview

Durable, Low Cost Performance for Standard, Everyday Work

The Cat® 336 GC offers class-leading comfort with less fuel and maintenance costs to ensure you get the most productivity at the lowest cost per hour.

Benefits

Up To 5% more fuel efficiency

The 336 GC gets work done efficiently and reliably with balanced power and control.

New cab with more comfort and safety

An adjustable seat, easy-to-reach controls, and ISO-certified ROPS protection make for a more pleasant, safer work environment.

Up To 20% lower maintenance costs

Increase uptime and reduce costs with extended maintenance intervals.

Product Specifications for 336 GC

Net Power - ISO 9249 273 HP 204 kW
Engine Model Cat C7.1 Cat C7.1
Engine Power - ISO 14396 275 HP 205 kW
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 433 in³ 7.1 l
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4061 psi 28000 kPa
Swing Speed 8.74 r/min 8.74 r/min
Maximum Swing Torque 101168 ft·lbf 137 kN·m
Operating Weight 80500 lb 36500 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.2 gal (US) 39 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
DEF Tank 50 gal (US) 13.2 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 (12'10") Reach 3.9 (12'10")
Bucket HD 1.88 m³ (2.46yd³) HD 1.88 m³ (2.46yd³)
Shipping Height - Top of Cab 10.4 ft 3170 mm
Handrail Height 10.4 ft 3160 mm
Shipping Length 36.7 ft 11180 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.1 ft 1250 mm
Ground Clearance 1.7 ft 510 mm
Track Length 16.5 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 8.5 ft 2590 mm
Transport Width 10.8 ft 3290 mm
Maximum Digging Depth 27 ft 8230 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 (12'10") Reach 3.9 (12'10")
Bucket HD 1.88 m³ (2.46yd³) HD 1.88 m³ (2.46yd³)
Maximum Reach at Ground Level 38.6 ft 11760 mm
Maximum Cutting Height 35.2 ft 10730 mm
Maximum Loading Height 24.5 ft 7460 mm
Minimum Loading Height 6.1 ft 1870 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 26.6 ft 8100 mm
Maximum Vertical Wall Digging Depth 21.4 ft 6520 mm
Bucket Digging Force - ISO 44090 lbf 196 kN
Stick Digging Force - ISO 28780 lbf 128 kN

336 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS, sound suppression
  • High-resolution 203 mm (8") LCD touch screen monitor
  • Mechanically adjustable seat

ENGINE

  • Two selectable modes: Power, Smart
  • Auto engine speed control
  • Up to 3300 m (10,830 ft) altitude capability
  • 52° C (126° F) high-ambient cooling capacity
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre- cleaner
  • Remote disable
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warm up
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on baseframe
  • 6.8 mt (14,991 lb) counterweight

BOOMS AND STICKS

  • 6.5m (21'4") reach boom

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light, left and right hand boom lights, cab lights

CAT TECHNOLOGY

  • Cat Product Link
  • Auto hammer stop

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) sampling ports

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail & hand hold (ISO 2867 Compliant)
  • Standard visibility mirror package
  • Signaling / warning horn
  • Reaview camera

336 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ENGINE

  • Cold start block heaters
  • Hydraulic reverse fan

HYDRAULIC SYSTEM

  • Smart Boom
  • Combined two-way auxiliary circuit
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit

UNDERCARRIAGE AND STRUCTURES

  • 600mm (24") triple grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 800mm (31") triple grouser track shoes
  • 850mm (33") triple grouser track shoes

BOOMS AND STICKS

  • 2.8m (9'2") stick
  • 3.2m (10'6") stick
  • 3.9m (12'10") stick

SERVICE AND MAINTENANCE

  • Electric refueling pump

SAFETY AND SECURITY

  • Right-hand-sideview camera
  • Boom lowering check valve
  • Stick lowering check valve

See how 336 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 336 GC

Start 336 GC Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

Check out current offers for the 336 GC

View More Offers