336 GC

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

336 GC Standard Equipment

CAB
  • ROPS, sound suppression
  • High-resolution 203 mm (8") LCD touch screen monitor
  • Mechanically adjustable seat

ENGINE
  • Two selectable modes: Power, Smart
  • One-touch low idle with automatic engine speed control
  • 2300m altitude capability with no engine power de-rating
  • 52 C (126 F) high-ambient cooling capacity
  • -18 C (0 F) cold start capability
  • Double element air filter with integrated pre- cleaner
  • Remote disable
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM
  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Reverse swing damping valve
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

UNDERCARRIAGE AND STRUCTURES
  • Long undercarriage
  • Standard undercarriage*
  • Towing eye on baseframe
  • 6.8 mt (14,991 lb) counterweight

BOOMS AND STICKS
  • 6.5m (21'4") reach boom

ELECTRICAL SYSTEM
  • Maintenance-free 1000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light, LH and RH boom lights, cab lights

CAT CONNECT TECHNOLOGY
  • Cat Product Link

SERVICE AND MAINTENANCE
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) sampling ports

SAFETY AND SECURITY
  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • RH handrail & hand hold (ISO 2867 Compliant)
  • Standard visibility mirror package
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch

336 GC Optional Equipment

ENGINE
  • Cold start block heaters

HYDRAULIC SYSTEM
  • Smart Boom
  • Combined two-way auxiliary circuit with direct return
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber and CW Dedicated

UNDERCARRIAGE AND STRUCTURES
  • 600mm (24") triple grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 800mm (31") triple grouser track shoes
  • 850 mm (33") triple grouser track shoes

BOOMS AND STICKS
  • 2.8m (9'2") stick
  • 3.2m (10'6") stick
  • 3.9m (12'10") stick

SERVICE AND MAINTENANCE
  • Electric refueling pump with automatic shutoff

SAFETY AND SECURITY
  • Rear and sideview cameras
  • Boom lowering check valve
  • Stick lowering check valve

High Performance with Lower Fuel Consumption

        
  • The excavator is 5 percent more fuel efficient than the 336F in similar applications.
  •     
  • The C7.1 ACERT TM engine can run on biodiesel up to B20 and meets U.S. EPA Tier 4 Final, EU Stage IV, and Japan 2014 emission standards.
  •     
  • Match the excavator to the job with two power modes. Smart mode automatically matches engine and hydraulic power to digging conditions, providing max power when needed and reducing power when it isn’t to help save fuel.
  •     
  • The advanced hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements.
  •     
  • Valve priority puts hydraulic pressure and flow where you command it to go for fast light- to medium-load cycle times.
  •     
  • New self-sharpening Advansys bucket tips increase production and lower costs with up to 30 percent more tip life.
  •     
  • Add auxiliary hydraulics to do more work with various Cat attachments.
  •     
  • Product Link™ comes standard so you can remotely monitor machine health, location, hours, and fuel consumption on demand through the VisionLink® online interface.

Reliable, High and Low, Heat and Cold

        
  • Work up to 2300 m (7,550 ft) above sea level without de-rating.
  •     
  • Standard high-ambient temperature capability is 52° C (125° F) with cold start capability at –18° C (0° F).
  •     
  • Automatic hydraulic oil warm up gets you to work faster in cold temperatures and helps prolong the life of components.
  •     
  • Two levels of filtration protect the engine from dirty diesel fuel.
  •     
  • Grease sealed between track pins and bushings reduces travel noise and prevents debris from entering to increase undercarriage life.
  •     
  • The center track guiding guard helps keep the excavator track aligned when traveling and working on slopes.
  •     
  • The sloped track frame prevents mud and debris accumulation, helping reduce risk of track damage.

Work in Comfort in the All-New Cab

        
  • The Comfort cab has a wide seat that adjusts for operators of all sizes.
  •     
  • Control the excavator comfortably with easy-to-reach controls all located in front of you.
  •     
  • Standard automatic climate control keeps you at the right temperature all shift long.
  •     
  • Advanced viscous mounts reduce cab vibration by up to 50 percent over previous excavator models.
  •     
  • Stow your gear with plenty of in-cab storage beneath and behind the seat, overhead, and in the consoles. A cup holder, document holder, bottle holder, and coat hook are also provided.
  •     
  • Use the standard radio’s USB ports and Bluetooth® technology to connect to personal devices.

Simple to Operate

        
  • Start the engine with a push button; use a Bluetooth key fob, smartphone app, or Operator ID passcode.
  •     
  • Program each joystick button, including power mode, response, and pattern, using Operator ID; the machine will remember what you set each time you go to work.
  •     
  • Navigate quickly on the standard high-resolution 203 mm (8 inch) touchscreen monitor or with the aid of the jog dial control.
  •     
  • Not sure how a function works or how to maintain the excavator? Always have the operator’s manual at your fingertips in the touchscreen monitor.

Maintenance

        
  • Expect up to 15 percent less maintenance cost than the 336F due to extended service intervals. (Savings calculated over 12,000 machine hours.)
  •     
  • Check hydraulic system oil and easily drain fuel system water and fuel tank water from ground level.
  •     
  • Track your excavator’s filter life and maintenance intervals via the in-cab monitor.
  •     
  • Change all fuel filters at a synchronized 1,000 hours. Oil and fuel filters are grouped and located on right-hand side of machine for easy maintenance.
  •     
  • The new air intake filter with pre-cleaner has double the dust holding capacity of the previous air intake filter.
  •     
  • The new hydraulic oil filter provides improved filtration performance, anti-drain valves to keep oil clean when the filter is replaced, and longer life with a 3,000 hour replacement interval – 50 percent longer than previous filter designs.
  •     
  • S·O·SSM ports are on ground level, simplifying maintenance and allowing for quick, easy extraction of fluid samples for analysis.

Safety

        
  • Keep your excavator secure with Operator ID. Use your PIN code on the monitor to enable the push button starting feature.
  •     
  • The standard ROPS cab meets ISO 12117-2:2008 requirements.
  •     
  • A travel direction indicator helps operators know which way to activate the travel levers.
  •     
  • A ground-level shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  •     
  • Enjoy great visibility into the trench, in each swing direction, and behind you with the help of smaller cab posts and larger windows.
  •     
  • Serrated steps and anti-skid punch plate on the service platform help prevent slipping.
  •     
  • A rearview camera is standard.

Overview

The Cat® 336 GC excavator balances productivity with easy-to-use controls, a new comfortable cab, improved fuel efficiency by up to 5 percent, and longer maintenance intervals that reduce maintenance costs up to 15 percent – all to give you a durable, low-cost per-hour excavator for your applications.

Engine

Units:
Engine Model C7.1 ACERT C7.1 ACERT Less
Net Flywheel Power 273.0 HP 204.0 kW Less
Net Power - ISO 9249/SAE J1349 273.0 HP 204.0 kW Less
Gross Power - ISO 14396 275.0 HP 205.0 kW Less
Engine RPM - Operation 1750.0 r/min 1750.0 r/min Less
Engine RPM - Travel 1750.0 r/min 1750.0 r/min Less
Bore 4.0 in 105.0 mm Less
Stroke 5.0 in 135.0 mm Less
Displacement 433.0 in³ 7.1 l Less

Hydraulic System

Main System - Maximum Flow - Implement 148.0 gal/min 560.0 l/min Less
Maximum Pressure - Equipment - Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4061.0 psi 28000.0 kPa Less

Swing Mechanism

Swing Speed 8.74 r/min 8.74 r/min Less
Maximum Swing Torque 101168.0 ft·lbf 137.0 kN·m Less

Weights

Operating Weight 78300.0 lb 35500.0 kg Less
Note Long undercarriage, Reach boom, R3.2DB (10'6")stick, HD 1.88 cubic metre (2.46 cubic yard) bucket, 700 mm (28") triple grouser shoes, and 6.8 mt (14,991 lb) counterweight. Long undercarriage, Reach boom, R3.2DB (10'6")stick, HD 1.88 cubic metre (2.46 cubic yard) bucket, 700 mm (28") triple grouser shoes, and 6.8 mt (14,991 lb) counterweight. Less

Service Refill Capacities

Fuel Tank 158.5 gal (US) 600.0 l Less
Cooling System 10.2 gal (US) 39.0 l Less
Engine Oil 6.6 gal (US) 25.0 l Less
Swing Drive - Each 4.8 gal (US) 18.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Hydraulic System - Including Tank 98.5 gal (US) 373.0 l Less
Hydraulic Tank 42.5 gal (US) 161.0 l Less
DEF Tank 13.2 gal (US) 50.0 l Less

Dimensions

Boom Reach Boom - 6.5 m (21'4") Reach Boom - 6.5 m (21'4") Less
Stick Reach Stick - 3.2 (10'6") Reach Stick - 3.2 (10'6") Less
Bucket HD 1.88 m3 (2.46yd3) HD 1.88 m3 (2.46yd3) Less
Shipping Height - Top of Cab 10.4 ft 3170.0 mm Less
Handrail Height 10.4 ft 3160.0 mm Less
Shipping Length 36.7 ft 11180.0 mm Less
Tail Swing Radius 11.6 ft 3530.0 mm Less
Counterweight Clearance 4.1 ft 1250.0 mm Less
Ground Clearance 1.7 ft 510.0 mm Less
Length to Center of Rollers - Long Undercarriage 13.3 ft 4040.0 mm Less
Track Length - Long Undercarriage 16.5 ft 5030.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width - 700 mm (28") Shoes 10.8 ft 3290.0 mm Less

Working Ranges & Forces

Boom Reach Boom - 6.5 m (21'4") Reach Boom - 6.5 m (21'4") Less
Stick Reach Stick - 3.2 m (10'6") Reach Stick - 3.2 m (10'6") Less
Bucket HD 1.88 m3 (2.46yd3) HD 1.88 m3 (2.46yd3) Less
Maximum Digging Depth 24.7 ft 7530.0 mm Less
Maximum Reach at Ground Level 36.3 ft 11060.0 mm Less
Maximum Cutting Height 33.8 ft 10300.0 mm Less
Maximum Loading Height 23.2 ft 7070.0 mm Less
Minimum Loading Height 8.4 ft 2570.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 24.2 ft 7370.0 mm Less
Maximum Vertical Wall Digging Depth 18.7 ft 5710.0 mm Less
Bucket Digging Force - SAE 38420.0 lbf 171.0 kN Less
Bucket Digging Force - ISO 44090.0 lbf 196.0 kN Less
Stick Digging Force - SAE 31990.0 lbf 142.0 kN Less
Stick Digging Force - ISO 33090.0 lbf 147.0 kN Less