340F LRE

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 340F LRE Long Reach Excavation Hydraulic Excavator is built to keep your production numbers up and your owning and operating costs down. Not only does the machine's ACERT engine meet EU Stage IV emission standards, but it does so while giving you all the power, fuel efficiency, and reliability you need to succeed. Where the real power comes in is through the hydraulic system. You can literally move tons of material all day long with a great deal of speed and precision. When you add in a quiet operator environment that keeps you comfortable and productive, service points that make your routine maintenance easy, and multiple Cat work tools that help you take on a variety of jobs, you simply won't find better Long Reach Excavation machines.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Net Power 306.0 HP 228.0 kW Less
Power - ISO 14396 - Metric 234 kW (318 PS) 234 kW (318 PS) Less
Power - ISO 9249 - Metric 228 kW (310 PS) 228 kW (310 PS) Less
Bore 4.5 in 115.0 mm Less
Displacement 567.5 in³ 9.3 l Less
Gross Power - SAE J1995 238 kW (324 PS) 238 kW (324 PS) Less
Stroke 5.9 in 149.0 mm Less

Weights

Operating Weight 96122.0 lb 43600.0 kg Less
Maximum Weight 96122.0 lb 43600.0 kg Less

Drive

Maximum Drawbar Pull 65419.0 lbf 291.0 kN Less
Maximum Gradeability 30°/70% 30°/70% Less
Maximum Travel Speed 3.0 mile/h 4.8 km/h Less

Hydraulic System

B1 Bucket Cylinder - Bore 6.3 in 160.0 mm Less
B1 Bucket Cylinder - Stroke 53.4 in 1356.0 mm Less
Boom Cylinder - Bore 5.9 in 150.0 mm Less
Boom Cylinder - Stroke 56.7 in 1440.0 mm Less
Maximum Flow - Main System 150.6 gal/min 570.0 l/min Less
Maximum Flow - Pilot System 7.7 gal/min 29.0 l/min Less
Maximum Flow - Swing System 73.7 gal/min 279.0 l/min Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Pilot System 595.0 psi 4100.0 kPa Less
Maximum Pressure - Swing 4061.0 psi 28000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Stick Cylinder - Bore 6.7 in 170.0 mm Less
Stick Cylinder - Stroke 68.4 in 1738.0 mm Less

Service Refill Capacities

Cooling System 11.4 gal (US) 43.0 l Less
DEF Tank 10.8 gal (US) 41.0 l Less
Engine Oil - With Filter 8.5 gal (US) 32.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Fuel Tank Capacity 163.8 gal (US) 620.0 l Less
Hydraulic System - Including Tank 100.4 gal (US) 380.0 l Less
Hydraulic Tank Oil 46.2 gal (US) 175.0 l Less
Swing Drive - Each 5.0 gal (US) 19.0 l Less

Sound Performance

Exterior Sound Power Level - ISO 6395:2008* 106.0 dB(A) 106.0 dB(A) Less
Note (1) *as per European Union Directive 2000/14/EC as amended by 2005/88/EC *as per European Union Directive 2000/14/EC as amended by 2005/88/EC Less
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Less
Operator Sound Pressure Level - ISO 6396:2008 73.0 dB(A) 73.0 dB(A) Less

Standards

Brakes ISO 10265:2008 ISO 10265:2008 Less
Cab - ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less
Cab/FOGS SAE J1356 FEB88, ISO 10262:1998 SAE J1356 FEB88, ISO 10262:1998 Less
DEF ISO 22241-1:2006 ISO 22241-1:2006 Less

Swing Mechanism

Swing Speed 8.8 r/min 8.8 r/min Less
Swing Torque 80394.0 ft·lbf 109.0 Less

Track

Number of Carrier Rollers - Each Side 2 pieces 2 pieces Less
Number of Shoes - Each Side 49 pieces 49 pieces Less
Number of Track Rollers - Each Side 9 pieces 9 pieces Less

Fuel Efficient

Easy to Operate

Reliable and Productive

Cat Attachments

Durable Structures

Serviceable

Integrated Technologies

Complete Customer Care