352F LRE

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 352F LRE Long Reach Excavation Hydraulic Excavator is built to keep your production numbers up and your owning and operating costs down. Not only does the machine's ACERT engine meet EU Stage IV emission standards, but it does so while giving you all the power, fuel efficiency, and reliability you need to succeed. Where the real power comes in is through the hydraulic system. You can literally move tons of material all day long with a great deal of speed and precision. When you add in a quiet operator environment that keeps you comfortable and productive, service points that make your routine maintenance easy, and multiple Cat work tools that help you take on a variety of jobs, you simply won't find better Long Reach Excavation machines.

Engine

Units:
Engine Model Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Net Power 408.0 HP 304.0 kW Less
Stroke 6.2 in 157.0 mm Less
Bore 5.1 in 130.0 mm Less
Displacement 763.0 in³ 12.5 l Less
Power - ISO 14396 317 kW (431 PS) 317 kW (431 PS) Less
Power - ISO 9249 304 kW (413 PS) 304 kW (413 PS) Less
Gross Power - SAE J1995 322 kW (438 PS) 322 kW (438 PS) Less

Weights

Operating Weight 130955.0 lb 59400.0 kg Less
Maximum Weight 130955.0 lb 59400.0 kg Less

Sound Performance

Operator Sound Pressure Level - ISO 6396:2008* 69.0 dB(A) 69.0 dB(A) Less
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Less
Exterior Sound Power Level - ISO 6395:2008* 106.0 dB(A) 106.0 dB(A) Less
Note (1) *as per European Union Directive 2000/14/EC as amended by 2005/88/EC *as per European Union Directive 2000/14/EC as amended by 2005/88/EC Less

Hydraulic System

Maximum Flow - Pilot System 7.1 gal/min 27.0 l/min Less
Stick Cylinder - Bore 7.48 in 190.0 mm Less
Maximum Flow - Swing System 102.0 gal/min 385.0 l/min Less
Boom Cylinder - Stroke 147.6 in 3748.0 mm Less
Maximum Flow - Auxiliary Circuit - High Pressure 79.0 gal/min 300.0 l/min Less
Boom Cylinder - Bore 6.69 in 170.0 mm Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
B1 Bucket Cylinder - Stroke 109.8 in 2788.0 mm Less
B1 Bucket Cylinder - Bore 4.72 in 120.0 mm Less
Stick Cylinder - Stroke 169.5 in 4306.0 mm Less
Maximum Pressure - Pilot System 598.0 psi 4120.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Flow - Auxiliary Circuit - Medium Pressure 11.9 gal/min 45.0 l/min Less
Maximum Flow - Main System 203.0 gal/min 770.0 l/min Less
Maximum Pressure - Equipment - Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Swing 3989.0 psi 27500.0 kPa Less

Drive

Maximum Travel Speed 2.9 mile/h 4.7 km/h Less
Maximum Drawbar Pull 74187.0 lbf 330.0 kN Less
Maximum Gradeability 30°/70% 30°/70% Less

Service Refill Capacities

Swing Drive - Each 2.6 gal (US) 10.0 l Less
Fuel Tank Capacity 190.0 gal (US) 720.0 l Less
Final Drive - Each 4.0 gal (US) 15.0 l Less
Hydraulic Tank Oil 108.0 gal (US) 407.0 l Less
Cooling System 13.2 gal (US) 50.0 l Less
Hydraulic System Oil - Including Tank 151.0 gal (US) 570.0 l Less
DEF Tank 10.8 gal (US) 41.0 l Less
Engine Oil - With Filter 10.0 gal (US) 38.0 l Less

Standards

Cab/FOGS SAE J1356 FEB88, ISO 10262:1998 SAE J1356 FEB88, ISO 10262:1998 Less
Brakes ISO 10265:2008 ISO 10265:2008 Less
DEF ISO 22241:2006 ISO 22241:2006 Less
Cab - ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less

Track

Number of Shoes - Each Side 52 pieces 52 pieces Less
Number of Track Rollers - Each Side 9 pieces 9 pieces Less
Number of Carrier Rollers - Each Side 3 pieces 3 pieces Less

Swing Mechanism

Swing Speed 8.7 r/min 8.7 r/min Less

Fuel Efficient

Easy to Operate

Reliable and Productive

Cat Attachments

Durable Structures

Serviceable

Integrated Technologies

Complete Customer Care