352 Long Reach

Long Reach Excavation 352 Long Reach

352 LRE Hydraulic Excavator

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
424 hp
316.2 kW
Operating Weight
128800 lb
58400 kg
Maximum Digging Depth
42.8 ft
13040 mm

Overview

Made To Match Your Work

The Cat® 352 Long Reach Excavator (LRE) combines premium performance and simple-to-use technology with steep slope capability reaching out to 19.6 m (64 ft) and dig depth of 13.04 m (43 ft). The Variable Gauge heavy-duty high, wide undercarriage, and extra counterweight provide a stable platform for long-reach digging. When your job calls for heavier work at a distance, call on Cat Long Reach Excavation Excavators. They excel in long-distance applications, including general excavation, dredging, ditch cleaning, settling pond clean out, waterway and canal maintenance, vegetation control with mulcher attachment, and loose material transfer.

Benefits

Up To 15% Lower Maintenance Costs

Increase uptime and reduce costs with extended maintenance intervals.

Up To 10% More Fuel Efficiency

Get more work done with advanced engine and electrohydraulic control.

Up To 45% More Jobsite Efficiency

The Cat 352 offers the industry’s highest level of performance with standard technology like Cat Grade with 2D, Payload, and E-Fence.

Up To 9% Less CO2 Emissions

The 352 LRE emits up to 9% less CO2 than the previous 352F LRE.

Product Specifications for 352 Long Reach

Net Power - ISO 9249 424 hp 316.2 kW
Net Power - ISO 9249 (DIN) 429.9 hp (metric) 429.9 hp (metric)
Engine Model Cat C13 Cat C13
Engine Power - ISO 14396:2002 425 hp 317 kW
Engine Power - ISO 14396 (DIN) 431 hp (metric) 431 hp (metric)
Bore 5 in 130 mm
Stroke 6 in 157 mm
Displacement 763 in³ 12.5 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Maximum Flow - Main System 206 gal/min 779 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3771 psi 26000 kPa
Maximum Swing Torque 138000 ft·lbf 187 kN·m
Operating Weight 128800 lb 58400 kg
Note Variable Gauge High Wide undercarriage, LRE boom, LRE 8.5B (27'9") stick, HD 1.19 m³ (1.56 yd³) bucket, 900 mm (35") triple grouser shoes, 12 mt (26,455 lb) counterweight. Variable Gauge High Wide undercarriage, LRE boom, LRE 8.5B (27'9") stick, HD 1.19 m³ (1.56 yd³) bucket, 900 mm (35") triple grouser shoes, 12 mt (26,455 lb) counterweight.
Fuel Tank Capacity 188.9 gal (US) 715 l
Cooling System 13.7 gal (US) 52 l
Engine Oil - With Filter 10.6 gal (US) 40 l
Swing Drive 2.8 gal (US) 10.5 l
Final Drive - Each 2.5 gal (US) 9.5 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 57.3 gal (US) 217 l
DEF Tank 12.2 gal (US) 46 l
Boom LRE Boom 11.5 m (37'9") LRE Boom 11.5 m (37'9")
Stick LRE Stick 8.5 m (27'11') LRE Stick 8.5 m (27'11')
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 11.1 ft 3390 mm
Handrail Height 11.6 ft 3540 mm
Shipping Length 54 ft 16450 mm
Tail Swing Radius 12.3 ft 3760 mm
Counterweight Clearance 4.7 ft 1445 mm
Ground Clearance 2.3 ft 710 mm
Track Length 17.6 ft 5350 mm
Track Length to Center of Rollers 14.2 ft 4340 mm
Track Gauge 10.6 ft 3220 mm
Transport Width 13.6 ft 4120 mm
Maximum Digging Depth 42.8 ft 13040 mm
Boom LRE Boom 11.5 m (37'9") LRE Boom 11.5 m (37'9")
Stick LRE Stick 8.5 m (27'11') LRE Stick 8.5 m (27'11')
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Maximum Reach at Ground Level 64.4 ft 19640 mm
Maximum Cutting Height 48.2 ft 14700 mm
Maximum Loading Height 39.4 ft 12030 mm
Minimum Loading Height 7.3 ft 2250 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 42.5 ft 12970 mm
Bucket Digging Force - ISO 31700 lbf 141 kN
Stick Digging Force - ISO 23380 lbf 104 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons).

352 Long Reach Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Boom and Stick

  • 11.5 m (37'9") LRE boom
  • 8.5 m (27'11") LRE stick

Cab

  • Sound suppression
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Heated seat with air-suspension (Deluxe only)
  • Heated and cooled seat with automatic suspension (Premium only)
  • Tilt-up left console
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Bluetooth® integrated radio

Cat Technology

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade 2D
  • Cat Assist
  • Cat Payload
  • 2D E-Fence

Electrical System

  • Mainteance-free 1,000 CCA batteries
  • Centralized electrical disconnect switch
  • LED lights

Engine

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • 52°C (126°F) high-ambient cooling capacity
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated pre-cleaner

Hydrauilc System

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • Reverse swing damping valve
  • Two speed travel
  • Bio hydraulic oil capability

Safety and Security

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel and hyraulic tanks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate and recessed bolts
  • RH handrail and hand hold
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Lockable disconnect switch

Service and Maintenance

  • Integrated vehicle health management system
  • Grouped location of engine & fuel filters
  • Sampling ports for Scheduled Oil Sampling (S·O·S℠)

Undercarriage and Structures

  • Variable Gauge High Wide undercarriage
  • 12.0 mt (26,455 lb) counterweight
  • Grease lubricated track

352 Long Reach Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Cat Stick Steer

Cat Technology

  • VisionLink Productivity
  • Cat Grade Connectivity
  • Cat Grade 2D with Attachment Ready Option (ARO)
  • Cat Grade 3D single GNSS
  • Cat Grade 3D dual GNSS

Engine

  • Cold start block heaters
  • Automatic reverse fan
  • -32°C (-25°F) cold start capability

Hydraulic System

  • SmartBoom™ (Europe only)
  • Combined two-way auxiliary circuit with direct return
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber and CW Dedicated

Safety and Security

  • Cat Command (remote control)
  • Boom lowering check valve (standard in Europe)
  • Stick lowering check valve (standard in Europe)
  • Travel alarm (standard in North America)
  • Swing alarm
  • 360° visibility

Service and Maintenance

  • Electric refueling pump with automatic shutoff (Europe only)
  • QuickEvac™ maintenance ready

Undercarriage and Structures

  • 900 mm (35") triple grouser track shoes
  • 750 mm (30") triple grouser track shoes
  • 600 mm (24") triple grouser track shoes
  • 600 mm (24") double grouser track shoes

See how 352 Long Reach compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

352 Long Reach Excavator

352 Long Reach Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology