Engine
Engine Power - ISO 9249 | 311.0 HP 232.0 kW |
Engine Model | C9.3B C9.3B |
Engine Power - ISO 14396 | 314.0 HP 234.0 kW |
Bore | 5.0 in 115.0 mm |
Stroke | 6.0 in 149.0 mm |
Displacement | 568.0 in³ 9.3 l |
With standard Cat Payload and 2D Grade, the Cat ® 340 LRE will help you hit your targets all day long—even up to distances nearly 60 feet (18.28 meters) away. When you add in an all-new cab, longer maintenance intervals that lower your maintenance costs up to 15 percent, and a power system that improves fuel efficiency up to 15 percent, you won’t find a better excavator for tough, hard-to-reach work.
Engine Power - ISO 9249 | 311.0 HP 232.0 kW |
Engine Model | C9.3B C9.3B |
Engine Power - ISO 14396 | 314.0 HP 234.0 kW |
Bore | 5.0 in 115.0 mm |
Stroke | 6.0 in 149.0 mm |
Displacement | 568.0 in³ 9.3 l |
Main System - Maximum Flow | 558 l/min (147 gal/min) 558 l/min (147 gal/min) |
Maximum Pressure - Equipment | 5076.0 psi 35000.0 kPa |
Maximum Pressure - Equipment - Lift Mode | 5511.0 psi 38000.0 kPa |
Maximum Pressure - Travel | 5076.0 psi 35000.0 kPa |
Maximum Pressure - Swing | 4264.0 psi 29400.0 kPa |
Swing Speed | 8.75 r/min 8.75 r/min |
Maximum Swing Torque | 106228.0 ft·lbf 144.0 kN·m |
Operating Weight | 96700.0 lb 43900.0 kg |
Fuel Tank Capacity | 158.5 gal (US) 600.0 l |
Cooling System | 10.5 gal (US) 40.0 l |
Engine Oil | 8.5 gal (US) 32.0 l |
Swing Drive | 4.8 gal (US) 18.0 l |
Final Drive - Each | 2.1 gal (US) 8.0 l |
Hydraulic System - Including Tank | 98.5 gal (US) 373.0 l |
Hydraulic Tank | 42.5 gal (US) 161.0 l |
DEF Tank | 21.1 gal (US) 80.0 l |
Boom | LRE Boom 10.6 m (34'9") LRE Boom 10.6 m (34'9") |
Stick | LRE Stick 7.1 m (23'4") LRE Stick 7.1 m (23'4") |
Bucket | GD 0.93 m3 (1.22 yd3) GD 0.93 m3 (1.22 yd3) |
Shipping Height - Top of Cab | 11.2 ft 3400.0 mm |
Handrail Height | 11.1 ft 3390.0 mm |
Track Gauge | 9.6 ft 2930.0 mm |
Shipping Length | 50.2 ft 15310.0 mm |
Tail Swing Radius | 11.6 ft 3530.0 mm |
Counterweight Clearance | 4.8 ft 1470.0 mm |
Ground Clearance | 2.4 ft 720.0 mm |
Track Length | 15.5 ft 5030.0 mm |
Track Length to Center of Rollers | 13.3 ft 4040.0 mm |
Transport Width | 12.0 ft 3670.0 mm |
Maximum Digging Depth | 42.8 ft 13050.0 mm |
Boom | 10.6 m (34'9") 10.6 m (34'9") |
Stick | LRE Stick 7.1 m (23'4") LRE Stick 7.1 m (23'4") |
Maximum Reach at Ground Level | 59.3 ft 18080.0 mm |
Maximum Loading Height | 41.9 ft 12770.0 mm |
Minimum Loading Height | 10.5 ft 3210.0 mm |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | 35.0 ft 12960.0 mm |
Bucket Digging Force - ISO | 31590.0 lbf 141.0 kN |
Stick Digging Force - ISO | 20750.0 lbf 92.0 kN |
Bucket | GD 0.93 m3 (1.22 yd3) GD 0.93 m3 (1.22 yd3) |
Maximum Cutting Height | 51.2 ft 15620.0 mm |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.