325F L (2017)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Picture yourself behind the joysticks of one of the world's finest compact radius excavators, the Cat® 325F L. This machine features a highly efficient U.S. EPA Tier 4 Final/EU Stage IV C4.4 ACERT™ engine that's miserly on fuel paired with a state-of-the-art hydraulic system that's responsive to your every command.

Engine

Units:
Engine Model Cat C4.4 ACERT Cat C4.4 ACERT Less
Net Flywheel Power 161.0 HP 120.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Power - ISO 14396 - Metric 122 kW (166 PS/164 hp) 122 kW (166 PS/164 hp) Less
Power - ISO 9249 - Metric 120 kW (163 PS/161 hp) 120 kW (163 PS/161 hp) Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. Less

Weights

Operating Weight 60032.0 lb 27230.0 kg Less

Machine Weight

Maximum Operating Weight 60032.0 lb 27230.0 kg Less
Minimum Operating Weight 56460.0 lb 25610.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 86.6 gal (US) 328.0 l Less
Cooling System 7.9 gal (US) 30.0 l Less
Engine Oil 6.6 gal (US) 25.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
DEF Tank 5.0 gal (US) 19.0 l Less
Hydraulic System Oil Capacity - Including Tank 74.0 gal (US) 280.0 l Less
Hydraulic Tank Oil 33.8 gal (US) 128.0 l Less
Swing Drive - Each 2.1 gal (US) 8.0 l Less

Swing

Swing Speed 11.2 r/min 11.2 r/min Less
Swing Torque 45729.0 ft·lbf 62.0 Less

Drive

Maximum Drawbar Pull 45636.0 lbf 203.0 kN Less
Maximum Travel Speed 3.5 mile/h 5.6 km/h Less
Gradeability 30°/70% 30°/70% Less

Hydraulic System

Main System - Maximum Flow 429 L/min [214.4 × 2 pumps] (113.3 gal/min [56.7 × 2 pumps]) 429 L/min [214.4 × 2 pumps] (113.3 gal/min [56.7 × 2 pumps]) Less
Maximum Pressure - Equipment - Lift Mode 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Equipment - Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3698.0 psi 25500.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Pilot System - Maximum Flow 4.8 gal/min 18.0 l/min Less
Pilot System - Maximum Pressure 595.0 psi 4100.0 kPa Less

Sound Performance

Exterior Sound Power Level - ISO 6395:2008 99 dB(A)* 99 dB(A)* Less
Operator Sound Pressure Level - ISO 6396:2008 69.0 dB(A) 69.0 dB(A) Less
Note *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. Less

Dimensions - Reach Boom - 5.7 m (18'8"); R2.9 (9'6") Stick

Length - Center of Rollers 11.98 ft 3650.0 mm Less
Tail Swing Radius 5.64 ft 1720.0 mm Less
Shipping Height - Top of Boom 10.43 ft 3180.0 mm Less
Shipping Height - Top of Cab 10.04 ft 3060.0 mm Less
Shipping Length 29.27 ft 8920.0 mm Less
Bucket Capacity 1.56 yd³ 1.19 m³ Less
Counterweight Clearance 3.15 ft 960.0 mm Less
Ground Clearance 1.48 ft 450.0 mm Less
Handrail Height 10.43 ft 3180.0 mm Less
Track Gauge 7.81 ft 2380.0 mm Less
Track Length 14.63 ft 4460.0 mm Less
Undercarriage Width - 600 mm Shoes 9.78 ft 2980.0 mm Less
Undercarriage Width - 700 mm Shoes 10.1 ft 3080.0 mm Less
Undercarriage Width - 790 mm Shoes 10.4 ft 3170.0 mm Less
Upperframe Width 9.78 ft 2980.0 mm Less

Dimensions - VA Boom* - 2.4 m Stub/3.3 m Fore; R2.9 Stick

Bucket Capacity 1.7 yd³ 1.3 m³ Less
Counterweight Clearance 3.15 ft 960.0 mm Less
Ground Clearance 1.48 ft 450.0 mm Less
Handrail Height 10.43 ft 3180.0 mm Less
Length - Center of Rollers 11.98 ft 3650.0 mm Less
Note *For Europe only. *For Europe only. Less
Shipping Height - Top of Boom 10.3 ft 3140.0 mm Less
Shipping Height - Top of Cab 10.04 ft 3060.0 mm Less
Shipping Length 30.12 ft 9180.0 mm Less
Tail Swing Radius 5.64 ft 1720.0 mm Less
Track Gauge 7.81 ft 2380.0 mm Less
Track Length 14.63 ft 4460.0 mm Less
Undercarriage Width - 600 mm Shoes 9.78 ft 2980.0 mm Less
Undercarriage Width - 700 mm Shoes 10.1 ft 3080.0 mm Less
Undercarriage Width - 790 mm Shoes 10.4 ft 3170.0 mm Less
Upperframe Width 9.78 ft 2980.0 mm Less

Working Ranges - Reach Boom - 5.7 m; R2.9 Stick

Bucket Capacity 1.56 yd³ 1.19 m³ Less
Bucket Digging Force - ISO 33721.0 lbf 150.0 kN Less
Maximum Cutting Height 35.96 ft 10960.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.46 ft 6540.0 mm Less
Maximum Digging Depth 22.01 ft 6710.0 mm Less
Maximum Loading Height 25.89 ft 7890.0 mm Less
Maximum Reach - Ground Line 32.12 ft 9790.0 mm Less
Maximum Vertical Wall Digging Depth 16.4 ft 5000.0 mm Less
Minimum Loading Height 9.71 ft 2960.0 mm Less
Stick Digging Force - ISO 23830.0 lbf 106.0 kN Less

Working Ranges - VA Boom* - 2.4 m Stub/3.3 m Fore; R2.9 Stick

Bucket Capacity 1.7 yd³ 1.3 m³ Less
Bucket Digging Force - ISO 31473.0 lbf 140.0 kN Less
Maximum Cutting Height 38.22 ft 11650.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.06 ft 6420.0 mm Less
Maximum Digging Depth 21.36 ft 6510.0 mm Less
Maximum Loading Height 28.02 ft 8540.0 mm Less
Maximum Reach - Ground Line 33.23 ft 10130.0 mm Less
Maximum Vertical Wall Digging Depth 16.96 ft 5170.0 mm Less
Minimum Loading Height 11.22 ft 3420.0 mm Less
Note *For Europe only. *For Europe only. Less
Stick Digging Force - ISO 24055.0 lbf 107.0 kN Less

Performance

  • The Cat C4.4 ACERT Tier 4 Final/Stage IV engine burns up to 22% less fuel than the Tier 3/Stage IIIA engine it replaces, and it can run on biodiesel up to B20.
  • Maximum lift is 12 650 kg at 4.5 m out front at ground level – up to 8% more lift than the model it replaces.
  • High-ambient cooling capability lets you work in extreme heat.
  • The machine can work in altitude up to altitude capability up to 3000 m with no engine derating.

Versatility

  • Compact radius helps you work in tight spaces.
  • Demolition work is easy with a Cat hammer, grapple, shear, or multi-processor.
  • Utility and finishing work are fast and flawless with a Cat compactor, thumb, finishing bucket or tilt bucket.
  • Couplers let you swap between attachments in seconds without leaving the cab.
  • See the whole attachment line for your machine at www.cat.com/attachments.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Fully adjustable air suspension seat maximizes comfort levels during long periods of operation.
  • The LCD monitor is easy to navigate and programmable in 44 languages.
  • Standard rearview camera and right side cameras enhance visibility.

Technology

  • Cat Grade Control Depth and Slope helps operators work more productively and accurately with less rework.
  • Product Link™/VisionLink® connects owners to their equipment, providing access to machine location, hours, fuel consumption, idle time, events, and diagnostic codes.

Maintenance

  • Most routine service points are at ground level.
  • Filters are consolidated in the pump compartment for added convenience.
  • Wide service doors and a two-piece engine hood with gas cylinder assist allow for easy access.
  • An electric fuel priming pump speeds up starts and fuel system maintenance.

Safety

  • The roll-over protective structure (ROPS) cab is safe, comfortable, and as quiet as today's top on-road trucks.
  • Handrails, anti-skid plating, and countersunk bolts reduce slipping and tripping.
  • Four mirrors, a rearview and a side view camera enhance visibility to help make operators more effective and efficient.
  • A full-length firewall separates the pump and engine compartments.
  • A ground-level fuel cutoff switch shuts down the engine in case of emergency.