320 GC

Medium Excavators 320 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
146 HP
109 kW
Operating Weight
48300 lb
21900 kg
Maximum Digging Depth
22 ft
6720 mm

Overview

RELIABLE. COMFORTABLE. PRODUCTIVE.

The Cat® 320 GC excavator balances productivity with easy-to-use technology features, a new comfortable cab, reduced fuel consumption by up to 20%, and longer maintenance intervals reducing maintenance costs by up to 25% to bring you a durable, low-cost-per-hour excavator for light- to medium-duty applications.

Benefits

Up To 20% Less Fuel Consumption

A precise combination of lower engine speed and a large hydraulic pump delivers top performance while burning less fuel.

Improved Reliability and Efficiency

An advanced electro-hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements.

Up To 25% Lower Maintenance Costs

With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.

Up to 21% Less CO2 Emissions

The 320 GC emits up to 21% less CO2 than the previous 320F ECO.

Product Specifications for 320 GC

Net Power - ISO 9249 146 HP 109 kW
Engine Model Cat C4.4e TA Cat C4.4e TA
Engine Power - ISO 14396 148 HP 110 kW
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Main System - Maximum Flow 442 l/min (116 gal/min) 442 l/min (116 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 4974 psi 34300 kPa
Maximum Pressure - Swing 3625 psi 25000 kPa
Swing Speed 11.6 r/min 11.6 r/min
Maximum Swing Torque 54900 ft·lbf 74.4 kN·m
Operating Weight 48300 lb 21900 kg
Fuel Tank Capacity 86.6 gal (US) 345 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 4 gal (US) 15 l
Swing Drive - Each 3.2 gal (US) 12 l
Final Drive - Each 1.1 gal (US) 4 l
Hydraulic System - Including Tank 61.8 gal (US) 234 l
Hydraulic Tank 30.4 gal (US) 115 l
DEF Tank 10.3 gal (US) 39 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick R2.9B1 (9'6") R2.9B1 (9'6")
Bucket 1.00 m³ (1.31 yd³) 1.00 m³ (1.31 yd³)
Shipping Height - Top of Cab 9.7 ft 2960 mm
Handrail Height 9.8 ft 2950 mm
Shipping Length 31.3 ft 9530 mm
Tail Swing Radius 9.3 ft 2830 mm
Counterweight Clearance 3.4 ft 1050 mm
Ground Clearance 1.5 ft 470 mm
Track Length 14.7 ft 4450 mm
Length to Center of Rollers 12 ft 3650 mm
Track Gauge 7.9 ft 2380 mm
Transport Width 10.4 ft 3170 mm
Maximum Digging Depth 22 ft 6720 mm
Boom Reach 5.7 m (18.8) Reach 5.7 m (18.8)
Stick R2.9B1 (9'6") R2.9B1 (9'6")
Bucket 1.00 m³ (1.31 yd³) 1.00 m³ (1.31 yd³)
Maximum Reach at Ground Level 32.3 ft 9860 mm
Maximum Cutting Height 31 ft 9450 mm
Maximum Loading Height 21.3 ft 6490 mm
Minimum Loading Height 7.1 ft 2170 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.6 ft 6550 mm
Maximum Vertical Wall Digging Depth 18.7 ft 5690 mm
Bucket Digging Force - ISO 28935 lbf 129 kN
Stick Digging Force - ISO 22281 lbf 99 kN

320 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.7 m (18'8") Reach boom

CAB

  • Rollover protective structure (ROPS)
  • Mechanical-suspension seat
  • High-resolution 203 mm (8 inch) LCD touchscreen monitor

CAT TECHNOLOGY

  • Cat Product Link™
  • Remote Flash
  • Remote Troubleshoot
  • Auto hammer stop

ELECTRICAL

  • Two 1,000 CCA maintenance-free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Cat C4.4 single turbo engine
  • Two selectable power modes
  • Auto engine speed control
  • Auto engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity
  • -32° C (-25° F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Reversible electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Boom and stick lowering check valves
  • Auto warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Slider joysticks
  • Tool control (two pumps, one/two way high-pressure flow)

SAFETY AND SECURITY

  • Rearview and right-hand-sideview cameras
  • Ground-level engine shutoff switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Ground-level and platform-level engine oil dipsticks

UNDERCARRIAGE AND STRUCTURES

  • Tie-down points on base frame
  • 3700 kg (8,160 lb) counterweight (Turkey only)
  • 4200 kg (9,300 lb) counterweight

320 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.9 m (9'6") Reach stick
  • 2.5 m (8'2") Reach stick
  • 2.9 m (9'6") Semi-HD Reach stick
  • 2.5 m (8'2") Semi-HD Reach stick

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 900 mm (35") triple grouser shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 320 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 320 GC

Start 320 GC Tour
close

Check out current offers for the 320 GC

View More Offers