335

Medium Excavators 335

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
273 HP
203.7 kW
Operating Weight
77000 lb
34900 kg
Maximum Digging Depth
22.11 ft
6990 mm

Overview

High Performance in a Compact Footprint

The Cat® 335 Excavator brings high performance with simple-to-use technologies to boost operator efficiencies up to 45%. Combine these features with a compact radius design, a new cab, longer maintenance intervals, and a power system that is more efficient, and you have a low cost-per-unit of production excavator.

Benefits

Up To 20% Increased Fuel Efficiency

Smart mode, hydraulic demand fan, new pump and electro-hydraulic main control valve enable optimized fuel consumption for increased engine efficiency.

Up To 45% Increased Performance

With standard technology offering, including Cat Grade with 2D, Grade with Assist, Lift Assist and Payload.

Up To 20% Lower Maintenance Costs

With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.

Up To 5% Less CO2 Emissions

The 335 emits up to 5% less CO2 than the previous 335F.

Product Specifications for 335

Net Power - ISO 9249 273 HP 203.7 kW
Engine Model C7.1 C7.1
Engine Power - ISO 14396 275 HP 205 kW
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 4175 psi 28800 kPa
Swing Speed 10.8 r/min 10.8 r/min
Maximum Swing Torque 79455 ft·lbf 107.7 kN·m
Operating Weight 77000 lb 34900 kg
Fuel Tank Capacity 97.2 gal (US) 368 l
Cooling System 3.3 gal (US) 13 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 2.9 gal (US) 11 l
Final Drive - Each 1.8 gal (US) 7 l
Hydraulic System - Including Tank 92.5 gal (US) 350 l
Hydraulic Tank 40.7 gal (US) 154 l
DEF Tank 7 gal (US) 26 l
Boom Reach 6.15 m (20'2") Reach 6.15 m (20'2")
Stick R3.2CB2 (10'6") R3.2CB2 (10'6")
Bucket HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³)
Shipping Height - Top of Cab 10.9 ft 3272 mm
Handrail Height 11.3 ft 3428 mm
Shipping Length 32.2 ft 9826 mm
Tail Swing Radius 6.3 ft 1903 mm
Counterweight Clearance 3.1 ft 1167 mm
Ground Clearance 1.7 ft 482 mm
Track Length 18.1 ft 5744 mm
Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9 ft 2740 mm
Transport Width 10.11 ft 3340 mm
Maximum Digging Depth 22.11 ft 6990 mm
Boom Reach 6.15 m (20'2") Reach 6.15 m (20'2")
Stick R3.2CB2 (10'6") R3.2CB2 (10'6")
Bucket HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³)
Maximum Reach at Ground Level 34.11 ft 10640 mm
Maximum Cutting Height 36.7 ft 11150 mm
Maximum Loading Height 26.1 ft 7960 mm
Minimum Loading Height 9.7 ft 2910 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 22.5 ft 6840 mm
Maximum Vertical Wall Digging Depth 19 ft 5790 mm
Bucket Digging Force - ISO 46482 lbf 207 kN
Stick Digging Force - ISO 32319 lbf 144 kN
Recyclability 98% 98%

335 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 6.15 m (20'2") Reach boom

CAB

  • Rollover protective structure (ROPS)
  • Air-adjustable seat with heat (Deluxe only)
  • Auto-adjustable seat with heat and air ventilation (Premium only)
  • High-resolution 254 mm (10 inch) LCD touchscreen monitor

CAT TECHNOLOGY

  • Cat Product Link
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload
  • 2D E-Fence

ELECTRICAL SYSTEM

  • Maintenance-free batteries
  • LED chassis light, left-hand/right-hand boom lights, cab lights -1800 lumens
  • Centralized electrical disconnect switch
  • Programmable time delay working lights after engine shutdown

ENGINE

  • Cat C7.1 twin turbo diesel engine
  • Three selectable modes: Power, Smart, Eco
  • 52°C (126° F) high-ambient cooling capacity with derate
  • -18°C (0° F) cold start capability
  • Sealed double element air filter with integrated precleaner
  • 1 x 145 Amp. dual alternator
  • Electric fuel priming pump
  • Hydraulic and reversible demand fan
  • Two-stage fuel filtration system with water separator and indicator

HYDRAULIC SYSTEM

  • SmartBoom™ (Europe only)
  • Electric main control valve
  • Boom and stick regeneration circuits
  • Auto hydraulic oil warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Element type main hydraulic filter

SAFETY AND SECURITY

  • Rear- and right-side-view cameras
  • ISO 2867 right-hand handrail and hand hold
  • Service platform with anti-skid plate and countersunk bolts
  • Hydraulic lockout lever neutralizes all controls
  • Ground level-accessible secondary engine shutoff switch in cab
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S.O.S)
  • Grouped location for engine oil and fuel filter

UNDERCARRIAGE AND STRUCTURES

  • Base frame with standard track rollers and HD carrier rollers
  • Grease lubricated track
  • ISO 15818 tie down points on base frame
  • Two-piece segmented track guiding guard

335 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 3.2 m (10'6") Reach stick
  • 3.75 m (12'4") Reach stick

CAB

  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGY

  • Cat Grade with Advanced 2D
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS

ENGINE

  • -32° C (-25° F) cold start capability

SAFETY AND SECURITY

  • Cat Detect - People Detection
  • 360° visibility
  • Swing alarm
  • Cat Command remote control

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Full length track guiding guard
  • 5.0 mt (11,020 lb) counterweight
  • 7.7 mt (16,980 lb) counterweight
  • 600 mm (24") triple grouser track shoes
  • 700 mm (28") triple grouser track shoes
  • 850 mm (33") triple grouser track shoes
  • 3440 mm (11'3") blade
  • 3600 mm (11'10") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

  • Cat Grade with Advanced 2D for Excavators

    Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology

Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how 335 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 335

Start 335 Tour
close

Check out current offers for the 335

View More Offers