323F LN (Special Alpine)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 323F LN Hydraulic Excavator is the perfect choice for contractors who need maximum production coupled with best-in-class fuel efficiency. Powered by a C4.4 ACERT™ engine, the machine features a state-of-the-art hydraulic system and standard Cat Grade Control to do all your accurate digging.

Engine

Units:
Engine Model Cat C4.4 ACERT Cat C4.4 ACERT Less
Net Flywheel Power 161.0 HP 120.0 kW Less
Bore 4.1 in 105.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Engine Power - ISO 14396 122 kW/164 hp/166 ps 122 kW/164 hp/166 ps Less
Engine RPM - Operation 1800.0 r/min 1800.0 r/min Less
Engine RPM - Travel 1800.0 r/min 1800.0 r/min Less
Net Power - SAE J1349 120 kW/161 hp/163 ps 120 kW/161 hp/163 ps Less
Stroke 5.0 in 127.0 mm Less

Weights

Operating Weight 56438.0 lb 25600.0 kg Less
Maximum Weight 56438.0 lb 25600.0 kg Less
Minimum Weight 53793.0 lb 24400.0 kg Less
Note (1) Minimum Operating Weight: Long narrow undercarriage, Reach boom 5.7 m, R2.5 stick, GD 1.3 m3 bucket and 550 mm triple grouser shoes. Minimum Operating Weight: Long narrow undercarriage, Reach boom 5.7 m, R2.5 stick, GD 1.3 m3 bucket and 550 mm triple grouser shoes. Less
Note (2) Maximum Operating Weight: Long narrow undercarriage, VA boom, R2.9, GD 1.3 m3 bucket and 550 mm triple grouser shoes. Maximum Operating Weight: Long narrow undercarriage, VA boom, R2.9, GD 1.3 m3 bucket and 550 mm triple grouser shoes. Less

323F SA Bucket and Stick Forces: Reach Boom 5.7 m (18.7 ft); R2.5 (8.2 ft) Stick

Bucket Digging Force - ISO 31473.0 lbf 140.0 kN Less
Bucket Digging Force - SAE 28326.0 lbf 126.0 kN Less
Stick Digging Force - ISO 26527.0 lbf 118.0 kN Less
Stick Digging Force - SAE 25853.0 lbf 115.0 kN Less

323F SA Bucket and Stick Forces: Reach Boom 5.7 m (18.7 ft); R2.9 (9.5 ft) Stick

Bucket Digging Force - ISO 31473.0 lbf 140.0 kN Less
Bucket Digging Force - SAE 28326.0 lbf 126.0 kN Less
Stick Digging Force - ISO 24055.0 lbf 107.0 kN Less
Stick Digging Force - SAE 23380.0 lbf 104.0 kN Less

323F SA Bucket and Stick Forces: Variable Angle Boom; R2.5 (8.2 ft) Stick

Bucket Digging Force - ISO 31473.0 lbf 140.0 kN Less
Bucket Digging Force - SAE 28326.0 lbf 126.0 kN Less
Stick Digging Force - ISO 25853.0 lbf 115.0 kN Less
Stick Digging Force - SAE 26078.0 lbf 116.0 kN Less

323F SA Bucket and Stick Forces: Variable Angle Boom; R2.9 (9.5 ft) Stick

Bucket Digging Force - ISO 31473.0 lbf 140.0 kN Less
Bucket Digging Force - SAE 28326.0 lbf 126.0 kN Less
Stick Digging Force - ISO 24279.0 lbf 108.0 kN Less
Stick Digging Force - SAE 24279.0 lbf 108.0 kN Less

323F SA Dimensions (Approximate): Reach Boom; 2.5 m (8.2 ft) Stick; 1.3 m3 (1.7 yd3) Bucket

Length - Center of Rollers 11.5 ft 3490.0 mm Less
Length - Track 14.3 ft 4360.0 mm Less
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. Less
Overall Height 10.2 ft 3100.0 mm Less
Overall Length 31.4 ft 9570.0 mm Less
Overall Width - 550 mm 8.2 ft 2500.0 mm Less
Shipping Weight 53863.0 lb 24432.0 kg Less
Swing Radius 9.3 ft 2830.0 mm Less

323F SA Dimensions (Approximate): Reach Boom; 2.9 m (9.5 ft) Stick; 1.19 m3 (1.56 yd3) Bucket

Length - Center of Rollers 11.5 ft 3490.0 mm Less
Length - Track 14.3 ft 4360.0 mm Less
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. Less
Overall Height 10.2 ft 3100.0 mm Less
Overall Length 31.4 ft 9560.0 mm Less
Overall Width - 550 mm 8.2 ft 2500.0 mm Less
Shipping Weight 53846.0 lb 24424.0 kg Less
Swing Radius 9.3 ft 2830.0 mm Less

323F SA Dimensions (Approximate): Variable Angle Boom; 2.5 m (8.2 ft) Stick; 1.3 m3 (1.7 yd3) Bucket

Length - Center of Rollers 11.5 ft 3490.0 mm Less
Length - Track 14.3 ft 4360.0 mm Less
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. Less
Overall Height 10.2 ft 3100.0 mm Less
Overall Length 32.2 ft 9820.0 mm Less
Overall Width - 550 mm 8.2 ft 2500.0 mm Less
Shipping Weight 56361.0 lb 25565.0 kg Less
Swing Radius 9.3 ft 2830.0 mm Less

323F SA Dimensions (Approximate): Variable Angle Boom; 2.9 m (9.5 ft) Stick; 1.3 m3 (1.7 yd3) Bucket

Length - Center of Rollers 11.5 ft 3490.0 mm Less
Length - Track 14.3 ft 4360.0 mm Less
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. Less
Overall Height 10.2 ft 3100.0 mm Less
Overall Length 32.2 ft 9820.0 mm Less
Overall Width - 550 mm 8.2 ft 2500.0 mm Less
Shipping Weight 56399.0 lb 25582.0 kg Less
Swing Radius 9.3 ft 2830.0 mm Less

323F SA Working Ranges (Approximate): Reach Boom 5.7 m (18.7 ft); R2.5 (8.2 ft) Stick

Bucket Capacity 1.7 yd³ 1.3 m³ Less
Bucket Type GD GD Less
Maximum Cutting Height 30.6 ft 9320.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.8 ft 6020.0 mm Less
Maximum Digging Depth 20.4 ft 6220.0 mm Less
Maximum Loading Height 20.9 ft 6380.0 mm Less
Maximum Reach - Ground Line 31.0 ft 9440.0 mm Less
Maximum Vertical Wall Digging Depth 17.1 ft 5210.0 mm Less
Minimum Loading Height 8.8 ft 2680.0 mm Less

323F SA Working Ranges (Approximate): Reach Boom 5.7 m (18.7 ft); R2.9 (9.5 ft) Stick

Bucket Capacity 1.7 yd³ 1.3 m³ Less
Bucket Type GD GD Less
Maximum Cutting Height 31.2 ft 9520.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.2 ft 6470.0 mm Less
Maximum Digging Depth 21.8 ft 6640.0 mm Less
Maximum Loading Height 21.6 ft 6580.0 mm Less
Maximum Reach - Ground Line 32.3 ft 9840.0 mm Less
Maximum Vertical Wall Digging Depth 18.4 ft 5610.0 mm Less
Minimum Loading Height 7.4 ft 2260.0 mm Less

323F SA Working Ranges (Approximate): Variable Angle Boom 2.4 m (7.9 ft) Stub/3.3 m (10.8 ft) Fore; R2.5 (8.2 ft) Stick

Bucket Capacity 1.7 yd³ 1.3 m³ Less
Bucket Type GD GD Less
Maximum Cutting Height 36.9 ft 11250.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 20.0 ft 6090.0 mm Less
Maximum Digging Depth 20.3 ft 6200.0 mm Less
Maximum Loading Height 26.7 ft 8140.0 mm Less
Maximum Reach - Ground Line 32.1 ft 9780.0 mm Less
Maximum Vertical Wall Digging Depth 16.0 ft 4870.0 mm Less
Minimum Loading Height 12.3 ft 3740.0 mm Less

323F SA Working Ranges (Approximate): Variable Angle Boom 2.4 m (7.9 ft) Stub/3.3 m (10.8 ft) Fore; R2.9 (9.5 ft) Stick

Bucket Capacity 1.7 yd³ 1.3 m³ Less
Bucket Type GD GD Less
Maximum Cutting Height 38.0 ft 11590.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.4 ft 6510.0 mm Less
Maximum Digging Depth 21.7 ft 6610.0 mm Less
Maximum Loading Height 27.8 ft 8480.0 mm Less
Maximum Reach - Ground Line 33.4 ft 10190.0 mm Less
Maximum Vertical Wall Digging Depth 17.3 ft 5270.0 mm Less
Minimum Loading Height 11.0 ft 3340.0 mm Less

Drive

Maximum Drawbar Pull 56427.0 lbf 251.0 kN Less
Maximum Travel Speed 2.9 mile/h 4.6 km/h Less

Hydraulic System

B1 Bucket Cylinder - Bore 4.7 in 120.0 mm Less
B1 Bucket Cylinder - Stroke 43.5 in 1104.0 mm Less
Boom Cylinder - Bore 4.7 in 120.0 mm Less
Boom Cylinder - Stroke 49.6 in 1260.0 mm Less
Main System - Maximum Flow - Total 113.1 gal/min 428.0 l/min Less
Maximum Pressure - Equipment 35 000/38 000 kPa (5,076/5,511 psi) 35 000/38 000 kPa (5,076/5,511 psi) Less
Maximum Pressure - Swing 3626.0 psi 25000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Pilot System - Maximum Flow 6.4 gal/min 24.3 l/min Less
Pilot System - Maximum Pressure 569.0 psi 3920.0 kPa Less
Stick Cylinder - Bore 5.5 in 140.0 mm Less
Stick Cylinder - Stroke 59.2 in 1504.0 mm Less
Swing System - Maximum Flow 56.5 gal/min 214.0 l/min Less

Service Refill Capacities

Cooling System 7.9 gal (US) 30.0 l Less
DEF Tank Capacity 5.5 gal (US) 21.0 l Less
Engine Oil - With Filter 6.6 gal (US) 25.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Fuel Tank Capacity 81.9 gal (US) 310.0 l Less
Hydraulic System Oil Capacity - Including Tank 68.7 gal (US) 260.0 l Less
Hydraulic Tank Oil 40.4 gal (US) 153.0 l Less
Swing Drive 2.1 gal (US) 8.0 l Less

Sound Performance

Exterior Sound The labeled spectator sound power level is measured according to the test procedures and conditions specified in 2004/14/EC. The labeled spectator sound power level is measured according to the test procedures and conditions specified in 2004/14/EC. Less
Hearing Protection Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained for doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained for doors/windows open) for extended periods or in a noisy environment. Less
ISO 6395 - Spectator Sound 99.0 dB(A) 99.0 dB(A) Less
Operator Sound The operator sound level is measured according to the procedures specified in ISO 6394:1998, for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. The operator sound level is measured according to the procedures specified in ISO 6394:1998, for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. Less
Operator Sound - ISO 6396 68.0 dB(A) 68.0 dB(A) Less

Standards

Brakes ISO 10265:2008 ISO 10265:2008 Less
Cab - ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less
Cab/FOGS ISO 10262:1998 ISO 10262:1998 Less

Swing Mechanism

Maximum Swing Torque 53104.0 ft·lbf 72.0 kN·m Less
Swing Speed 11.2 r/min 11.2 r/min Less

Track

Number of Carrier Rollers - Each Side 2 pieces 2 pieces Less
Number of Shoes - Each Side 45 pieces 45 pieces Less
Number of Track Rollers - Each Side 7 pieces 7 pieces Less

323F LN (Special Alpine) Standard Equipment

ENGINE
  • C4.4 ACERT meets Stage IV emission standards
  • Three selectable power modes
    – HP, STD and ECO
  • Variable-speed fan with viscous clutch
  • One-touch low idle with automatic engine speed control
  • Automatic engine idle shutdown
  • Three-stage fuel filtration system with water separator and indicator
  • 3000 m altitude capability without derate
  • 52° C high-ambient cooling capacity with derate from 48° C
  • –18° C cold start capability
  • 85 amp alternator
  • Radial seal air filter with double filter element
  • Electric fuel lifting pump
  • Capability of using biodiesel fuel (up to B20)
  • Air precleaner
  • Electric refueling pump with auto shutoff

HYDRAULICS
  • Tool control
  • Quick coupler control
  • SmartBoom™
  • Electric boom regeneration circuit
  • Stick regeneration circuit
  • One-touch lifting mode
  • Automatic two-speed travel
  • Reverse swing damping valve
  • High-performance hydraulic return filter
  • CRN compliant accumulator

CAB
  • Sound suppressed ROPS cab with viscous mount
  • Openable skylight as emergency exit
  • Openable laminated front upper windshield with assist device
  • Removable tempered lower windshield with in-cab storage bracket
  • High-back seat with air suspension, seat heater and head rest
  • Fully adjustable seat, console and armrest
  • 51 mm width seat belt
  • Full graphic 233 mm × 130 mm LCD monitor with distortion-free rearview camera picture
  • Automatic bi-level air conditioner with pressurized function
  • Radial wiper with lower wiper
  • 12V radio ready with stereo speakers and flexible antenna
  • 12V × 2 power supply with sockets (maximum 10 amp)
  • Washable floor mat
  • Interior utilities
    – Interior lighting
    – Coat hook
    – Beverage holder
    – Literature holder
    – Document holding space
    – Cab rear storage compartment
  • Sun screen roll type for 70/30 window

UNDERCARRIAGE
  • Grease Lubricated Track GLT2, resin seal
  • Towing eye on base frame

ELECTRICAL
  • Maintenance-free battery
  • Centralized electrical disconnect switch
  • Programmable time-delay halogen working lights
    – Storage box mounted (one)
    – Cab mounted (two)
    – Boom mounted LH and RH (two)

SERVICE AND MAINTENANCE
  • Engine oil, fuel, and hydraulic oil filters grouped for ease of maintenance
  • Sampling ports for Scheduled Oil Sampling (S·O·SSM)
  • Three side-by-side cooling packages for easy maintenance

SAFETY AND SECURITY
  • Rearview camera, right hand side-view camera with two mounted on cab
  • RH hand rail and hand hold
  • Bolt-free service platform with anti-skid plate
  • Neutral lever (lock out) for all controls
  • Ground-level accessible secondary engine shutoff switch in cab
  • Signaling/warning horn
  • Safety hammer for cab evacuation
  • Boom lowering control device and stick lowering check valve

TECHNOLOGY
  • Cat Product Link™

323F LN (Special Alpine) Optional Equipment

ENGINE
  • Starting kit, cold weather, –32° C
  • Radiator screen

HYDRAULIC SYSTEM
  • Additional circuit
  • Boom and stick lines
  • High-pressure line
  • Medium-pressure line
  • Cat quick coupler line – high- and medium-pressure capable
  • Electronic Control device, 1/2P, one-way circuit
  • Electronic Control device (Common), 1/2P, common circuit

CAB
  • Seat, high-back air suspension with heater
  • Travel alarm
  • Left foot switch
  • Straight travel pedal

UNDERCARRIAGE
  • Center track guiding guard
  • Segmented track guard

FRONT LINKAGE
  • Quick coupler
  • Bucket linkage, B1 family with lifting eye
  • 5.7 m reach boom – HD and ES
  • 2.5 m extreme service sticks
  • 2.9 m extreme service sticks

SECURITY
  • Cat MSS (anti-theft device)

TECHNOLOGY
  • Cat Grade Control Depth and Slope

Technology

        
  • Get to grade quickly and accurately with standard Cat Grade Control, a simple-to-use system that provides real-time bucket tip positioning and cut-and-fill data right through the standard cab monitor.
  •     
  • Get to grade up to 45% faster with less effort with Cat Grade with ASSIST, a system that automates work you typically do with manual controls.
  •     
  • Easily upgrade to AccuGrade™, a 3D system that will help you make perfect cuts and contours on more complex jobs.

Performance

  • Dig with maximum breakout force at all times regardless of engine speed and power mode.
  • Lift objects smoothly and controllably without time limit using the optional heavy lift function.
  • Stay productive with a smart emissions system that works without interruption.

Efficiency

  • Meets EU Stage IV emission standards with 5% less fuel consumption than the Stage IIIB C6.6 ACERT engine.
  • Actively manage fuel consumption in changing digging conditions using three selectable power modes.
  • Take advantage of fuel-saving flexibility with up to B20 biofuel capability.

Versatility

  • Maximize your uptime by speeding attachment changes with optional Cat couplers.
  • Get to work more quickly with Cat tool control, an exclusive system that stores pressures and flows for up to 20 attachments.
  • Expand your performance with optional auxiliary hydraulics and attachments from Cat Work Tools.

Maintenance

  • Spend less time servicing the machine with extended maintenance intervals and a maintenance-free diesel particulate filter.
  • Safely perform most routine maintenance like daily greasing and fluid taps from ground level.
  • Access service compartments through wide doors that securely latch in place.

Comfort

  • Work in quiet satisfaction with viscous mounts that limit cab vibration and special roof lining and sealing that reduce interior sound.
  • Stay content with a consistent cab temperature provided by standard automatic climate control.
  • All heated seats include a reclining back, upper and lower slide adjustments, and height and tilt angle adjustments.

Undercarriage

  • Stronger, heavier, narrower undercarriage than the 323F, with larger undercarriage components.
  • Specifically designed for work in severe-duty underfoot conditions.
  • Narrow gauge (shipping width 2500 mm) for easy transport.