Engine
Net Power - ISO 9249 | 73 HP 54.3 kW |
Engine Model | Cat C3.6 Cat C3.6 |
Engine Power - ISO 14396 | 74 HP 55.4 kW |
Bore | 4 in 98 mm |
Stroke | 5 in 120 mm |
Displacement | 220 in³ 3.6 l |
The Cat® 313 GC excavator matches its performance to your job. A new, larger cab with an ergonomic layout keeps you comfortable all shift long. Combined with fuel-saving features, longer maintenance intervals, and simplified maintenance points, the 313 GC provides the reliability you expect at the low-cost-per-hour you need.
Two power modes and a new control valve and electro-hydraulic pump minimize fuel use and increase engine efficiency.
With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.
New, larger cab provides the space and visibility you need to keep you working comfortably and safely all day long.
Net Power - ISO 9249 | 73 HP 54.3 kW |
Engine Model | Cat C3.6 Cat C3.6 |
Engine Power - ISO 14396 | 74 HP 55.4 kW |
Bore | 4 in 98 mm |
Stroke | 5 in 120 mm |
Displacement | 220 in³ 3.6 l |
Main System - Maximum Flow | 247 L/min (65 gal/min) 247 L/min (65 gal/min) |
Maximum Pressure - Equipment | 5075 psi 35000 kPa |
Maximum Pressure - Travel | 5075 psi 35000 kPa |
Maximum Pressure - Swing | 3770 psi 26000 kPa |
Swing Speed | 11.5 r/min 11.5 r/min |
Maximum Swing Torque | 25888 ft·lbf 35 kN·m |
Operating Weight | 30400 lb 13800 kg |
Fuel Tank Capacity | 68.2 gal (US) 258 l |
Cooling System | 4 gal (US) 15 l |
Engine Oil | 2.1 gal (US) 8 l |
Final Drive - Each | 0.8 gal (US) 3 l |
Hydraulic System - Including Tank | 38.3 gal (US) 145 l |
Hydraulic Tank | 18.5 gal (US) 70 l |
Boom | Reach 4.65 m (15'3") Reach 4.65 m (15'3") |
Stick | Reach R3 m (9'8") Reach R3 m (9'8") |
Bucket | GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³) |
Shipping Height - Top of Cab | 9.2 ft 2810 mm |
Handrail Height | 9.2 ft 2810 mm |
Shipping Length | 25.5 ft 7780 mm |
Shipping Length - with Blade | 26.4 ft 8050 mm |
Tail Swing Radius | 7.1 ft 2190 mm |
Counterweight Clearance | 3 ft 916 mm |
Ground Clearance | 1.4 ft 446 mm |
Track Length | 12.3 ft 3750 mm |
Length to Center of Rollers | 9.9 ft 3040 mm |
Track Gauge | 6.5 ft 1990 mm |
Transport Width | 8.1 ft 2490 mm |
Maximum Digging Depth | 19.8 ft 6040 mm |
Boom | Reach 4.65 m (15'3") Reach 4.65 m (15'3") |
Stick | Reach R3 m (9'8") Reach R3 m (9'8") |
Bucket | GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³) |
Maximum Reach at Ground Level | 28.4 ft 8660 mm |
Maximum Cutting Height | 28.9 ft 8830 mm |
Maximum Loading Height | 21 ft 6420 mm |
Minimum Loading Height | 5.2 ft 1600 mm |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | 19.2 ft 5860 mm |
Maximum Vertical Wall Digging Depth | 17 ft 5190 mm |
Minimum Working Equipment Radius | 8.4 ft 2570 mm |
Bucket Digging Force - ISO | 22180 lbf 98.67 kN |
Stick Digging Force - ISO | 13330 lbf 59.29 kN |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 hg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 hg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.