MH3024 (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

We know that when it comes to material handling equipment, your success depends on productivity and low operating costs. The MH3024 is a purpose-built material handler, designed for industrial and recycling applications that call for safe, quality and reliable products.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Emissions Tier 4 Final/Stage IV Tier 4 Final/Stage IV Less
Displacement 427.8 in3 7.01 L Less
Maximum Gross (ISO 14396) 129.4 kW (174 hp [176 hp/PS*]) 129.4 kW (174 hp [176 hp/PS*]) Less
Maximum Net (ISO 9249/SAE J1349) 126 kW (169 hp [171 hp/PS*]) 126 kW (169 hp [171 hp/PS*]) Less
Note *Metric values. *Metric values. Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Maximum Torque @ 1,400 rpm 612.0 lbf-ft 830.0 N·m Less
Cylinders 6 in-line 6 in-line Less

Weights

Operating Weight 22 330-27 000 kg (49,229-59,525 lb) 22 330-27 000 kg (49,229-59,525 lb) Less
With MH Boom (6800 mm/22'4") – MH Undercarriage and Straight Stick 57651.0 lb 26150.0 kg Less
With MH Boom (6800 mm/22'4") – MH Undercarriage and Drop Nose Stick 56813.0 lb 25770.0 kg Less
With MH Boom (6800 mm/22'4") – Standard Undercarriage and Straight Stick 55601.0 lb 25220.0 kg Less
Sticks – Straight (4800 mm/15'9") 2789.0 lb 1265.0 kg Less
Sticks – Drop Nose (4900 mm/16'1") 1896.0 lb 860.0 kg Less
Sticks – Drop Nose (5900 mm/19'4") 2381.0 lb 1080.0 kg Less
MH Push Blade 1488.0 lb 675.0 kg Less
Note *Operating weight is with solid tires, optional counterweight, MH undercarriage, fuel tank, operator and work tool, 1400 kg (3,086 lb). Weight varies depending on configuration. *Operating weight is with solid tires, optional counterweight, MH undercarriage, fuel tank, operator and work tool, 1400 kg (3,086 lb). Weight varies depending on configuration. Less
Counterweights – Standard 9039.0 lb 4100.0 kg Less
Counterweights – Optional 11464.0 lb 5200.0 kg Less

Swing Mechanism

Swing Speed 9.0 rpm 9.0 rpm Less
Maximum Swing Torque 43516.0 lbf-ft 59.0 kN·m Less

Service Refill Capabilities

Fuel Tank 111.0 gal 420.0 L Less
Cooling System 12.3 gal 46.9 L Less
Diesel Exhaust Fluid Tank 9.1 gal 34.5 L Less
Hydraulic Tank Capacity 52.8 gal 200.0 L Less
Hydraulic System Capacity 93.0 gal 352.0 L Less

Undercarriage

Axle Clearance (MH undercarriage) 12.8 in 325.0 mm Less
Oscillation Axle Angle ±5 degrees ±5 degrees Less

Transmission

Maximum Travel Speed 16.0 mph 25.0 km/h Less
Maximum Travel Speed (2nd gear) 16.0 mph 25.0 km/h Less
Creeper Speed (2nd gear) 7.5 mph 12.0 km/h Less
Maximum Gradeability (25 000 kg/55,115 lb) 60% 60% Less

Hydraulic System: Maximum Pressure

Implement Circuit – Normal 5076.0 psi 35000.0 kPa Less
Implement Circuit – Heavy Lift 5366.0 psi 37000.0 kPa Less
Travel Circuit 5076.0 psi 35000.0 kPa Less
Auxiliary Circuit – Medium Pressure 3046.0 psi 21000.0 kPa Less
Auxiliary Circuit – High Pressure 5076.0 psi 35000.0 kPa Less
Swing Mechanism 4496.0 psi 31000.0 kPa Less

Hydraulic System: Maximum Flow

Implement/Travel Circuit 95.0 gal/min 359.0 L/min Less
Auxiliary Circuit – High Pressure 66.0 gal/min 250.0 L/min Less
Auxiliary Circuit – Medium Pressure 13.0 gal/min 49.0 L/min Less
Swing Mechanism 31.1 gal/min 118.0 L/min Less

Maximum Dimensions (approximate)

Maximum Shipping Height* 11.08 ft 3635.0 mm Less
Maximum Shipping Width 9.83 ft 2990.0 mm Less
Note *5900 mm (19'4") stick needs to be detached for transportation. *5900 mm (19'4") stick needs to be detached for transportation. Less

Working Ranges – without Work Tool: MH Boom (6800 mm/22'4"); Stick Length (4800 mm/15'9")

Maximum Height 40.75 ft 12425.0 mm Less
Maximum Reach 37.5 ft 11435.0 mm Less
Maximum Depth 6.0 ft 1820.0 mm Less

Working Ranges – without Work Tool: MH Boom (6800 mm/22'4"); Stick Length (4900 mm/16'1")

Maximum Height 41.0 ft 12505.0 mm Less
Maximum Reach 37.83 ft 11530.0 mm Less
Maximum Depth 6.25 ft 1920.0 mm Less

Working Ranges – without Work Tool: MH Boom (6800 mm/22'4"); Stick Length (5900 mm/19'4")

Maximum Height 43.67 ft 13300.0 mm Less
Maximum Reach 40.92 ft 12485.0 mm Less
Maximum Depth 9.58 ft 2925.0 mm Less

Performance

  • Powerful and efficient – Cat® C7.1 ACERT™ engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
  • Dedicated swing pump – allows faster and smoother combined movements.
  • Refined hydraulic system – provides increased precision and speed, while preserving fuel consumption.

Efficiency

  • Fuel consumption – reduced up to 10%*, with no impact on your productivity to lower operating costs.
  • Built-in fuel savers – eliminate waste thanks to Auto Engine Speed Control, Engine Idle Shutdown and enhanced Eco Mode.
  • High cooling efficiency – axial fan keeps operating temperatures and costs low.
*Versus previous D MH Series.

Safety

  • Blue Angel certified – with low vibrations and sound levels.
  • Options for specific applications – Thicker high impact and impact resistant windshields fulfill respectively the EN356 P8B and P5A standards. A cab pre-filtration package reduces dust entry and air contamination.
  • Great visibility – Large glass areas, LED lights for all working lights and cameras, with both displays split on the same screen.

Ease of Operation

  • Enjoy integrated technologies – They act transparently. Features like the Auto Brake and Axle Lock or Automatic Travel lock remove some of the tasks you had to do.
  • Smart technologies – They help boost your productivity while making operation easier: try the optional SmartBoom™ or Joystick steering.
  • Our cabs are unique –It’s a cab just for you where everything can be adjusted, from the seat to the work tools controls assignment on joysticks and pedal.

Maintenance

  • Ground level access – for routine maintenance items like fuel and engine oil filters or fluid taps.
  • Reduced maintenance –Automatic features like electric lift pump and lubrication system along with long greasing intervals.

Versatility

  • Various configurations – from excavators’ flexible offering to MH dedicated solutions. MH Boom, straight or drop nose stick and various undercarriages, including front push blade to meet your needs.
  • Various Waste Handling (WH) Packages options – The “fine mesh” package protects the cooling hood from dust and includes an engine air pre-cleaner. The adjustable reversing fan and vibrating grill of the WH package add more protection.
  • Various attachments – to tackle all kinds of jobs, from various grapple types to the 15 kW Cat Generator.

Cat Connect Technology

  • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time and events, and diagnostic codes.