140 GC Motor Grader

Motor Graders 140 GC / 140 GC AWD - Tier 4 / Stage 5

Request A Price Find Dealer

Key Specs

Engine Power (ISO 14396)
196 HP
147 kW
Operating Weight - Typically Equipped
38912 lb
17650 kg
Blade Width
12 ft
3.7 m

Overview

New Generation Performance, Efficiency and Comfort

The Cat® 140 GC motor grader combines performance with cost efficient owning and operating. Servicing the machine is easy with grouped filter locations. Comfort options, including a heating/cooling system or air suspension seat, keep you productive throughout the day.

Benefits

Low Cost-Per-Hour Operation

Extended maintenance cycles and demand fan keep your overall costs down.

Cab Designed for Comfort

Boost productivity and efficiency with cab comfort options.

Performance You Need

Get precise, consistent blade movement with the Cat C7.1 engine, hydraulic system, and controls.

Product Specifications for 140 GC / 140 GC AWD - Tier 4 / Stage 5

Engine Power (ISO 14396) 196 HP 147 kW
Bore 4.1 in 105 mm
Derating Altitude 9842 ft 3000 m
Displacement 427.8 in³ 7.01 l
Emissions U.S. EPA Tier 4 Final/EU Stage V U.S. EPA Tier 4 Final/EU Stage V
Engine Model Cat 7.1 Cat 7.1
Engine RPM 2,200 2,200
Standard Capability 109 °F 43 °C
High - Ambient Capability 122 °F 50 °C
Maximum Torque - ISO 9249 616 lb/ft 835 N·m
Stroke 5.3 in 135 mm
Torque Rise - ISO 9294 40% 40%
Number of Cylinders 6 6
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture.
Note (2) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396
Engine Power AWD (ISO 14396) 196 HP 147 kW
Operating Weight - Typically Equipped 38912 lb 17650 kg
Note * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, rear ripper, tires on multi-piece rims (*17.5-25 Bias/**17.5R-25), and other equipment. * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, rear ripper, tires on multi-piece rims (*17.5-25 Bias/**17.5R-25), and other equipment.
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430).The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430).The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes.
Blade Width 12 ft 3.7 m
Arc Radius 16.3 in 413 mm
Blade Height 24 in 610 mm
Cutting Edge Width 6 in 152 mm
End Bit 6 in 152 mm
Throat Clearance 4.4 in 112 mm
Weight (Tier 4 Final)** 40488 lb 18365 kg
All-wheel Drive Weight (AWD) (Tier 4 Final)** 42119 lb 19105 kg
All-Wheel Drive Weight (AWD) (Stage V)* 40543 lb 18390 kg
Weight (Stage V)* 38912 lb 17650 kg
Width All Wheel Drive (AWD) 99.3 in 2523 mm
Length of Machine* 406.7 in 10322 mm
Maximum Height 132.4 in 3363 mm
Width 95.6 in 2428 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Circle Center Shift Left 29.6 in 752 mm
Circle Center Shift Right 28.7 in 728 mm
Maximum Depth of Cut 28.1 in 715 mm
Maximum Lift Above Ground 18.7 in 475 mm
Maximum Shoulder Reach Left 74.3 in 1886 mm
Maximum Shoulder Reach Right 71.3 in 1812 mm
Moldboard Side Shift Left 25.6 in 649 mm
Moldboard Side Shift Right 20.7 in 526 mm
Blade Tip Range Backward 5 5
Blade Tip Range Forward 40 40
Fuel Tank 78 gal (US) 295 l
Circle Drive with Slip Clutch 2 gal (US) 7.5 l
Circle Drive without Slip Clutch 0.5 gal (US) 2 l
Cooling System 40 l 10.6 gal (US)
Engine Crankcase 5.5 gal (US) 21 l
Diesel Exhaust Fluid Tank (Tier 4 Only) 4.2 gal (US) 16 l
Hydraulic System 11.9 gal (US) 45 l
Transmission 4.8 gal (US) 18 l

140 GC / 140 GC AWD - Tier 4 / Stage 5 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Standard Seat
  • Steering Wheel/Lever Controls
  • Base Cab
  • Information Display Screen
  • Halogen Lighting
  • Entertainment Radio Ready
  • Product Link

Power Train

  • Cat C7.1
  • ECO Mode
  • On-Demand Fan
  • No-Spin Differential

Safety

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Sideview mirrors
  • Walkways and Grab Rails

140 GC / 140 GC AWD - Tier 4 / Stage 5 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Mechanical Suspension Seat
  • Air Suspension Seat
  • ROPS/FOPS
  • Heating/Cooling Cab System
  • Rear Wiper
  • Canopy
  • Cab Plus
  • Rear Window Screen
  • Front Wipers
  • Digital Blade Slope Meter

Drawbar Circle Moldboard

  • Circle Drive Slip Clutch
  • Circle Saver

Power Train

  • Reversing Fan
  • All-Wheel Drive (AWD)

Safety

  • Rearview camera
  • Secondary steering system
  • Front View Camera

Versatility

  • Scarifier
  • Counterweight
  • Push Block
  • Front Lift Group
  • Snow Wing
  • Front Blade

See how 140 GC / 140 GC AWD - Tier 4 / Stage 5 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

Marketing Consent

Media Gallery

140 GC

140 GC

140 GC

140 GC

140 GC

140 GC
140 GC
140 GC
140 GC
140 GC

The Cat® 140 GC Motor Grader – Performance at Low Cost

The Cat® 140 GC Motor Grader – Performance at Low Cost

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 140 GC / 140 GC AWD - Tier 4 / Stage 5

Start 140 GC / 140 GC AWD - Tier 4 / Stage 5 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 140 GC / 140 GC AWD - Tier 4 / Stage 5

View More Offers