Cat® 120 motor graders are designed to deliver grade accuracy and top performance.

120 Motor Graders Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
174 hp
134 kW
Operating Weight - Typically Equipped
37,106 lb
16 831 kg
Blade Width
12 ft
3.7 m

Features At A Glance

Displaying 1-6 of 7

Latest Features (15A) for LVR Configuration

Latest Features (15A) for LVR Configuration

Cab Modernization
        
  1. Additional Finish Gear which allows improved fine grading work without using the inching pedal or service brakes to control speed.
  2.     
  3. Gear shifter redesigned to F-N-R, which improves gear shifting and provides better operator ergonomics.
  4.     
  5. Integrated high definition (HD) rear vision camera.
  6.     
  7. Display-initiated Remote Flash.
  8.     
  9. Operator may choose to have rear vision camera on all the time or have it show in display automatically when machine is put in reverse gears.
  10.     
  11. Larger cross slope screen.
  12.     
  13. Planned Maintenance (PM) alert sync in display.
  14.     
  15. Identify apps quickly with a grid list view, abbreviated app names, and categorized menu options.
  16.     
  17. A new notification center keeps important information visible to the operator and displays messages without shrinking the camera view.
  18.     
  19. Color coded notifications set critical messages apart from the rest.
  20.     
  21. Optional integrated warning lights on all 4 sides of the cab improve visibility and protect the lights from getting damaged.
Upgrade to the heavy duty rear ripper/scarifier for increased performance.

Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area. Build Number 15A represents changes to lever configurations only.
MOVE MORE WITH LESS FUEL

MOVE MORE WITH LESS FUEL

        
  • Get to work with balanced weight and power in the Cat C7.1 engine.
  •     
  • Increase your fuel economy by using Eco mode in lighter applications.
  •     
  • Cat® Grade with Cross Slope Indicate helps operators reach target grade faster and improves grading accuracy, efficiency, and jobsite productivity.
  •     
  • The powershift transmission works hard with machine balance to ensure drawbar power to the ground.
  •     
  • Powertrain components are specifically made to be rebuilt.
WORK IN COMFORT

WORK IN COMFORT

        
  • Choose your comfort level in the cab with standard, comfort plus, and premium plus options.
  •     
  • View your machine information from fuel levels to Grade with Cross Slope Indicate options and machine alerts. The anti-glare screen makes it easy to read no matter how bright it gets.
  •     
  • The high capacity Heating, Ventilation and Air Conditioning (HVAC) system dehumidifies and pressurizes the cab, circulates fresh air, seals out dust and keeps windows clear from fogging.
  •     
  • Connect your phone with Bluetooth® or auxiliary cord option to listen to music and podcasts throughout your work day.
  •     
  • Easily add a radio to the cab using the built-in mounting location.
  •     
  • Decrease clutter with more storage areas in the cab.
  •     
  • With the auto-controlled climate option, you can set your ideal temperature.
  •     
  • Keep your phone charged with the optional USB charging port along with a spot designed to hold your phone.
TECHNOLOGY THAT GETS WORK DONE

TECHNOLOGY THAT GETS WORK DONE

        
  • The next generation motor grader offers updated Grade technology displayed on the 254 mm (10 in) color touchscreen option (LVR) or 203 mm (8 in) touchscreen display (JOY).
  •     
  • Use the Digital Blade Slope Meter to get to grade without relying on manual grade checkers.
  •     
  • Cat Grade with Cross Slope Indicate option provides a real-time readout of cross slope and can be scaled for automatic blade movement.
  •     
  • Cat Grade Attachment Ready Option (ARO) gives you the connections that you need to add grade control technologies.
  •     
  • Stable Blade senses blade bounce before you to reduce manual throttle use and site rework.
  •     
  • VisionLinkTM can help you monitor, track, and manage your road grader through sharing data and results with the organization.
  •     
  • Update machine software with Remote Services without taking the machine out of service.
BUILT-IN SAFETY FEATURES

BUILT-IN SAFETY FEATURES

  • The heated lens keeps the rearview camera clear.
  • In the event of an engine stall, count on the secondary steering system to turn on to help you stop the machine safely.
  • Ensure three points of contact when entering and exiting the machine with strategically placed walkways and grab rails.
  • Ground level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  • See the rear of your machine with connecting windows.
  • Work past sundown using the LED light option for increased night time visibility.
  • Keep your work site safer with Cat Grade technology, which reduces the need for manual grade checking with working machines.
  • Choose the optional 4-point safety harness for added operator safety
LOWER MAINTENANCE COSTS

LOWER MAINTENANCE COSTS

  • Filters, such as fuel, engine air, and oil filters, are grouped together for easy access and preventative maintenance.
  • The next generation filters help reduce filtration costs.
  • Maintain roads with the standard drawbar circle moldboard with hardened circle teeth for increased durability.
  • For tight finish grading, consider the top adjust drawbar option for applications that require maximum accuracy. It offers reductions in maintenance costs over the standard.
  • Hydraulic brakes are well oiled to keep them maintenance free.
  • Lower costly repairs to your circle and pinion with the Circle Saver.

Product Specifications for 120

Net Power - ISO 9249/SAE J1349 174 hp 134 kW
Engine Model Cat 7.1 Cat 7.1
Emissions U.S. EPA Tier 4 Final/EU Stage V emission standards U.S. EPA Tier 4 Final/EU Stage V emission standards
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture.
Note (2) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Operating Weight - Typically Equipped 37,106 lb 16 831 kg
Note *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids. *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids.
Blade Width 12 ft 3.7 m
Transmission Direct Drive Powershift, Countershift Direct Drive Powershift, Countershift
Forward/Reverse Gears 9 Forward / 6 Reverse 9 Forward / 6 Reverse
Fuel Tank 65 gal (US) 246 l
Diesel Exhaust Fluid Tank (Tier 4 Only) 3 gal (US) 11 l
Recyclability 96% 96%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a carbon dioxide equivalent of 2.288 metric tonnes (2.521 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a carbon dioxide equivalent of 2.288 metric tonnes (2.521 tons).

120 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Vinyl Seat
  • ROPS, Standard Sound Suppression
  • Heating/Cooling Cab System
  • Base Cab
  • 254 mm (10 in) Hybrid Information Display
  • Halogen Lighting

Cat Technology

  • Product Link

Engine

  • Cat C7.1
  • Eco mode
  • Hydraulic Demand Fan

Drawbar Circle Moldboard

  • Standard
  • Circle Drive Slip Clutch

Safety

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Secondary steering system
  • Side view mirrors
  • Walkways and Grab Rails

120 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Cloth or Leather Seat
  • Steering Wheel/Lever Controls
  • Joystick Controls
  • Rear Wiper
  • Comfort Plus
  • Premium Plus
  • Seatbelt Indicator
  • Heated/Cooled Seat
  • Bluetooth/Auxiliary Radio
  • LED Lighting
  • Rear Window Screen

Cat Technology

  • Cat Grade with Digital Blade Slope Meter
  • Cat Grade with Cross Slope Indicate
  • Cat Grade with Cross Slope
  • Cat Grade Attachment Ready Option (ARO)
  • Stable Blade
  • Remote Services

Engine

  • All-Wheel Drive (AWD)

Drawbar Circle Moldboard

  • Top Adjust
  • Circle Saver

Safety

  • Rearview camera

Versatility

  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group
  • Front Blade
  • Front Blade
  • HD Ripper

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 120 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs

The Next Generation Cat® 120 Motor Grader – Control Options

Caterpillar: The Next 100 Years

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs
The Next Generation Cat® 120 Motor Grader – Control Options
Caterpillar: The Next 100 Years

360 View
360 View
360 View
360 View

Check out current offers for the 120

View More Offers