< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Designed for performance, designed for comfort, built to last.

Engine

Units:
Engine Model Cat® 3412E Cat® 3412E Less
Rated Engine Speed 2000.0 r/min 2000.0 r/min Less
Gross Power - SAE J1995 710.0 mm H2O 530.0 kg/mm Less
Net Power - SAE J1349 672.0 mm H2O 501.0 kg/mm Less
Net Power - Cat 672.0 mm H2O 501.0 kg/mm Less
Flywheel Power 672.0 mm H2O 501.0 kg/mm Less
Net Power - 80/1269/EEC 672.0 mm H2O 501.0 kg/mm Less
Net Power - ISO 9249 672.0 mm H2O 501.0 kg/mm Less
Net Power - DIN 70020 681 PS 681 PS Less
Number of Cylinders 12 12 Less
Torque Rise 40.0 % 40.0 % Less
Bore 5.4 in 137.0 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 1649.0 in³ 27.0 l Less
Peak Torque 2533.0 lb/ft 3434.0 N·m Less

Weights - Approximate

Target Gross Machine Operating Weight 219000.0 lb 99300.0 null Less
Chassis Weight 66579.0 lb 30200.0 null Less
Body Weight 20304.0 lb 9210.0 null Less

Operating Specifications

Nominal Payload Class (100%) 61.0 t 55.5 t Less
Top Speed - Loaded 38.6 mile/h 62.2 km/h Less
Body Capacity - Struck 34.8 yd³ 26.6 m³ Less
Steer Angle 31.0 ° 31.0 ° Less
Turning Circle - Clearance Diameter 82.0 ft 25.0 m Less
Body Capacity - SAE 2:1 46.0 yd³ 35.2 m³ Less
Turning Diameter - Front 72.2 ft 22.0 m Less
Raise Time 9.5 s 9.5 s Less
Lower Time 12.5 s 12.5 s Less

Transmission

Forward - 1 6.2 mile/h 9.9 km/h Less
Forward - 2 8.6 mile/h 13.9 km/h Less
Forward - 3 11.7 mile/h 18.8 km/h Less
Forward - 4 15.7 mile/h 25.2 km/h Less
Forward - 5 21.2 mile/h 34.1 km/h Less
Forward - 6 28.5 mile/h 45.9 km/h Less
Forward - 7 38.6 mile/h 62.2 km/h Less
Reverse 8.1 mile/h 13.1 km/h Less

Final Drives

Differential Ratio 3.64:1 3.64:1 Less
Planetary Ratio 4.8:1 4.8:1 Less
Total Reduction Ratio 17.48:1 17.48:1 Less

Brakes

Brake Surface - Front 216.0 in² 1395.0 cm² Less
Brake Surface - Rear 9496.0 in² 61269.0 cm² Less
Brake Standards ISO 3450: 1996 ISO 3450: 1996 Less

Body Hoists

Pump Flow - High Idle 130.0 gal/min 491.0 l/min Less
Relief Valve Setting - Raise 2500.0 psi 17225.0 kPa Less
Relief Valve Setting - Lower 500.0 psi 3445.0 kPa Less
Body Raise Time - High Idle 9.5 s 9.5 s Less
Body Lower Time - Float 12.5 s 12.5 s Less
Body Power Down - High Idle 17.51 s 17.51 s Less

Capacity - Dual Slope - 100% Fill Factor

Struck 34.8 yd³ 26.6 m³ Less
Heaped 2:1 (SAE) 46.0 yd³ 35.2 m³ Less
Heaped 3:1 42.4 yd³ 32.4 m³ Less
Heaped 1:1 56.6 yd³ 43.3 m³ Less

Weight Distributions - Approximate

Front Axle - Empty 47.3 % 47.3 % Less
Front Axle - Loaded 33.3 % 33.3 % Less
Rear Axle - Empty 52.7 % 52.7 % Less
Rear Axle - Loaded 66.7 % 66.7 % Less

Suspension

Effective Cylinder Stroke - Front 5.2 in 234.0 mm Less
Effective Cylinder Stroke - Rear 5.9 in 149.0 mm Less
Rear axle - Oscillation 8.1 ° 8.1 ° Less

Approximate Weights - Dual Slope

Chassis 66579.0 lb 30200.0 null Less
Body 20304.0 lb 9210.0 null Less
Standard Liner 8600.0 lb 3900.0 null Less
Front Axle - Empty 47.3 % 47.3 % Less
Front Axle - Loaded 33.3 % 33.3 % Less
Rear Axle - Empty 52.7 % 52.7 % Less
Rear Axle - Loaded 66.7 % 66.7 % Less
Gross Vehicle 219000.0 lb 99300.0 null Less

Service Refill Capacities

Fuel Tank 185.0 gal (US) 700.0 l Less
Cooling System 32.0 gal (US) 122.0 l Less
Differential - Final Drives 41.0 gal (US) 155.0 l Less
Steering Tank 9.0 gal (US) 34.0 l Less
Steering System - Including Tank 16.0 gal (US) 60.0 l Less
Torque Converter - Brake - Hoist Hydraulic Tank 35.0 gal (US) 133.0 l Less
Brake Hoist System - Includes Tank 81.0 gal (US) 307.0 l Less
Torque Converter - Transmission System - Including Sump 19.0 gal (US) 72.0 l Less
Crankcase 18.0 gal (US) 68.0 l Less
Torque Converter - Transmission System 14.0 gal (US) 53.0 l Less

Tires

Standard Tire 24.00-R35 (E4) 24.00-R35 (E4) Less

ROPS

ROPS/FOPS Standards Standards Meets SAE J1040 May94 and ISO 3471:1997 Standards Meets SAE J1040 May94 and ISO 3471:1997 Less

Sound

Sound Standards Meets SAE J88 APR95 Meets SAE J88 APR95 Less

Steering

Turning Diameter - Front 72.18 ft 22.0 m Less
Turning Diameter - Front Wheel Track 72.18 ft 22.0 m Less
Steering Standards Steering Standards Meets SAEJ1511 FEB94 and ISO 5010:1992 Steering Standards Meets SAEJ1511 FEB94 and ISO 5010:1992 Less
Steer Angle 31.0 ° 31.0 ° Less
Turning Circle - Clearance Diameter 82.02 ft 25.0 m Less

Dimensions

Height - Top of ROPS 13.12 ft 4000.0 mm Less
Overall Body Length 28.0 ft 8535.0 mm Less
Inside Body Length 21.0 ft 6400.0 mm Less
Overall Length 31.5 ft 9120.0 mm Less
Wheel Base 13.75 ft 4191.0 mm Less
Rear Axle - Tail 9.13 ft 2782.0 mm Less
Ground Clearance 1.94 ft 591.0 mm Less
Dump Clearance 2.22 ft 676.0 mm Less
Loading Height - Empty 12.38 ft 3773.0 mm Less
Inside Body Depth - Maximum 5.92 ft 1805.0 mm Less
Overall Height - Body Raised 28.83 ft 8787.0 mm Less
Operating Width 16.8 ft 5076.0 mm Less
Centerline Front Tire Width 10.74 ft 3275.0 mm Less
Engine Guard Clearance 2.2 ft 667.0 mm Less
Overall Canopy Width 14.43 ft 4398.0 mm Less
Outside Body Width 12.8 ft 3910.0 mm Less
Inside Body Width 12.0 ft 3658.0 mm Less
Front Canopy Height 14.51 ft 4424.0 mm Less
Rear Axle - Clearance 1.94 ft 591.0 mm Less
Centerline of Rear Dual Tire Width 9.6 ft 2927.0 mm Less
Overall Tire Width 14.62 ft 4457.0 mm Less

Operator Station

Operator Station

Operator Station

Operator Station

Operator Station

Power Train - Engine

Power Train - Engine

Power Train - Engine

Power Train - Engine

Power Train - Engine

Power Train - Engine

Power Train - Transmission

Power Train - Transmission

Power Train - Transmission

Power Train - Transmission

Engine/Power Train Integration

Engine/Power Train Integration

Engine/Power Train Integration

Engine/Power Train Integration

Engine/Power Train Integration

Oil-Cooled, Rear Disc Brakes

Oil-Cooled, Rear Disc Brakes

Oil-Cooled, Rear Disc Brakes

Oil-Cooled, Rear Disc Brakes

Oil-Cooled, Rear Disc Brakes

Oil-Cooled, Rear Disc Brakes

Oil-Cooled, Rear Disc Brakes

Integrated Braking Control (IBC)

Integrated Braking Control (IBC)

Integrated Braking Control (IBC)

Integrated Braking Control (IBC)

Integrated Braking Control (IBC)

Integrated Braking Control (IBC)

Integrated Braking Control (IBC)

Truck Body

Truck Body

Truck Body

Truck Body

Structures

Structures

Structures

Structures

Structures

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Serviceability/Customer Support

Systems / Applications

Systems / Applications

Systems / Applications

Systems / Applications

Systems / Applications

Systems / Applications

773EStandard Equipment

Brakes -
  • Caliper disc (front)
  • Oil disc (rear)
  • Parking
  • Secondary

Cab, ROPS -
  • Cat Contour Series air suspension seat
  • Coat hook
  • Cup holder
  • Insulated and sound-suppressed
  • Radio ready
  • Storage compartment
  • Sun visor
  • Tinted glass

Gauges -
  • Actual Gear Indicator
  • Air pressure
  • Brake oil temperature
  • Coolant temperature
  • Fuel
  • Hour meter, electric
  • Odometer
  • Speedometer
  • Tachometer

Lighting system -
  • Backup light
  • Dome/courtesy light
  • Hazard and directional signals, LED
  • Headlights, halogen, with dimmer
  • Stop/tail lights, LED

Reservoirs (separate) -
  • Brake/hoist
  • Steering
  • Transmission/torque converter

Transmission -
  • electronically controlled automatic power shift with downshift/reverse shift inhibitor, neutralizer during dumping, neutral start switch, engine overspeed protection, directional shift management, programmable top gear, body-up shift limiter, economy shif