TH408D Ag Handler

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

TH408D Ag Handler Standard Equipment

Cab ROPS and FOPS
  • Longitudinal Stability Indicator
  • Sunscreen
  • Mechanical Suspension Seat with Seat Belt
  • Roof Wiper
  • Heater/De-mister
  • Engine Speed Set
  • Multi Function Joystick Controller with FNR
  • Front and Rear Windscreen Wipers
  • Mechanical Parking Brake

Electrical
  • 1 × 12V 1,000 CCA Battery
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
  • Reverse Alarm

Other Equipment
  • Boom Brushes
  • Single Auxiliary Service to Boom Head

Tires
  • Mitas 15.5/80-24 16 ply

Quick Couplers
  • Manual Cat “IT” Interface
  • Note: Competitive couplers are available, please consult your Cat dealer for details.

TH408D Ag Handler Optional Equipment

Cab ROPS and FOPS
  • Reversing Camera
  • Reversing Sensors
  • Electronic Multi function display screen
  • Air Suspension Seat with Seat Belt
  • Heated Air Suspension Seat with Seat Belt
  • Screen Guard
  • Roof Guard
  • Air Conditioning
  • Column Mounted FNR Lever
  • SAHR Parking Brake

Electrical
  • 2 × 12V 815 CCA Batteries
  • Block Heater 240 Volt
  • Product Link™ Ready, Version 641
  • Seven (7) Pin Trailer Service
  • Rotating Beacon

Other Equipment
  • Ride Control with Boom Float
  • 2nd Auxiliary Service to Boom Head
  • Auxiliary Service to Rear
  • Rear Hitch Mirror, Flat
  • Rear Hitch Mirror, Convex
  • Tool Box
  • Boom Safety Brace

Tires
  • Michelin 460/70 R24 XMCL
  • Michelin 500/70 R24 XMCL
  • Michelin 400/80 24 Power CL
  • Michelin 440/80 24 Power CL
  • Michelin 460/70 R24 Bibload
  • Michelin 15.5 R25 XHA
  • Firestone Duraforce
  • 13 × 24 Solid Tires

Tow Hitches
  • Retrieval Hitch
  • Hydraulic Pick Up Hitch
  • EEC Manual Hitch
  • EEC Automatic Hitch
  • EEC Automatic Hitch with Piton
  • Trailer Braking Valve

Quick Couplers
  • Hydraulic Cat “IT” Interface
  • Note: Competitive couplers are available, please consult your Cat dealer for details.

Work Tools
  • Floating Fork Carriage
  • ISO Class 3 Fixed Fork Carriage
  • Side Shift Carriage
  • 1 m³ General Purpose Bucket
  • 1.5 m³ Rehandling Bucket
  • 1.0 m³ Multi Purpose Bucket
  • 2.0 m³ Grain Bucket
  • 2.5 m³ Grain Bucket
  • 3.0 m³ Grain Bucket
  • 1225 mm Bale Fork
  • Grapple Bucket
  • Muck Fork and Grapple
  • Bale Handler
  • Sweeper Collector

Overview

Since the 1980s Caterpillar has been producing high quality Telehandlers, beginning with the RT Series, and always designed with the operator in mind. Providing reliability, competitive performance and a high quality operator environment, Cat Telehandlers are truly the work horse of any farm. Over 25 years of progress have produced the outstanding quality found only in Cat TH D Series Telehandlers.

Operating Specifications

Units:
Rated Load Capacity 8818.0 lb 4000.0 kg Less
Maximum Lift Height 24.93 ft 7.6 m Less
Maximum Forward Reach 14.11 ft 4.3 m Less
Capacity at Maximum Forward Reach 3086.0 lb 1400.0 kg Less
Capacity at Maximum Lift Height 4464.0 lb 2025.0 kg Less
Outside Turning Radius - Over Forks 14.86 ft 4.53 m Less
Outside Turning Radius - Over Tires 12.63 ft 3.85 m Less

Engine

Engine Model Cat C3.4B Cat C3.4B Less

Engine Power

Gross Power - 2,200 rpm - Option 1 124.0 HP 92.6 kW Less
Gross Power - 2,200 rpm - Option 2 142.0 HP 106.0 kW Less
Gross Power - 2,200 rpm - Standard 111.0 HP 83.0 kW Less

Lift Capacity

Capacity at Maximum Height 4464.0 lb 2025.0 kg Less
Capacity at Maximum Reach 3086.0 lb 1400.0 kg Less
Rated Load Capacity 8818.0 lb 4000.0 kg Less

Lift and Reach

Maximum Forward Reach 14.1 ft 4.3 m Less
Maximum Lift Height 24.9 ft 7.6 m Less

Tires

Standard Mitas 15.5/80-24 16 ply Mitas 15.5/80-24 16 ply Less
Option (1) Michelin 15.5 R25 XHA Michelin 15.5 R25 XHA Less
Option (2) Michelin 460/70 R24 XMCL Michelin 460/70 R24 XMCL Less
Option (3) Michelin 500/70 R24 XMCL Michelin 500/70 R24 XMCL Less
Option (4) Michelin 440/80 24 Power CL Michelin 440/80 24 Power CL Less
Option (5) Michelin 400/80 24 Power CL Michelin 400/80 24 Power CL Less
Option (6) Michelin 460/70 R24 Bibload Michelin 460/70 R24 Bibload Less
Option (7) Firestone Duraforce Firestone Duraforce Less
Option (8) 13 × 24 Solid Tires 13 × 24 Solid Tires Less

Service Refill Capacities

Fuel Tank 39.1 gal (US) 148.0 l Less
Hydraulic Tank 31.7 gal (US) 120.0 l Less
Diesel Exhaust Fluid 5.0 gal (US) 19.0 l Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Auxiliary Hydraulic Flow - Boom Head - Continuous 25.1 gal/min 95.0 l/min Less
Auxiliary Hydraulic Flow - Boom Head - Intermittent 25.1 gal/min 95.0 l/min Less
Auxiliary Hydraulic Flow - Machine Rear 21.1 gal/min 80.0 l/min Less
Auxiliary Hydraulic Pressure 3553.0 psi 245.0 bar Less
Maximum Pump Capacity 37.0 gal/min 140.0 l/min Less
System Pressure 3771.0 psi 260.0 bar Less
System Type Load Sensing, Closed Center Load Sensing, Closed Center Less

Boom Performance

Boom Up 7.2 s 7.2 s Less
Boom Down 5.5 s 5.5 s Less
Tele In 5.3 s 5.3 s Less
Tele Out 6.0 s 6.0 s Less
Crowd Backward 2.9 s 2.9 s Less
Combined - Down and In 8.7 s 8.7 s Less
Combined - Up and Out 10.7 s 10.7 s Less
Crowd Forward - Dump 3.5 s 3.5 s Less

Brakes

Parking Brake Mechanically actuated on front axle service brakes Mechanically actuated on front axle service brakes Less
Service Brakes Boost assisted oil immersed multi disc on both axles Boost assisted oil immersed multi disc on both axles Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes. Less

Axles

Front Axle High bias, planetary reduction hubs with limited slip differential High bias, planetary reduction hubs with limited slip differential Less
Rear Axle Open differential with planetary reduction hubs Open differential with planetary reduction hubs Less

Dimensions (Approximate)

Cab Width 2.95 ft 900.0 mm Less
Departure Angle 60° 60° Less
Ground Clearance 1.41 ft 430.0 mm Less
Machine Length 17.26 ft 5260.0 mm Less
Maximum Fork Crowd Angle 24° 24° Less
Maximum Fork Dump Angle 128° 128° Less
Note *Add 200 mm for beacon. Add 40 mm for top guard. *Add 200 mm for beacon. Add 40 mm for top guard. Less
Overall Height - Standard Tires* 8.12 ft 2475.0 mm Less
Overall Length to Front of Carriage 17.34 ft 5286.0 mm Less
Overall Width - Standard Tires 7.81 ft 2382.0 mm Less
Overhang 3.28 ft 1000.0 mm Less
Track 6.52 ft 1988.0 mm Less
Wheel Base 10.38 ft 3165.0 mm Less

Electrical

Alternator Output 12V/150A 12V/150A Less
Battery 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery Less

Engine - Option 1

Bore 4.1 in 105.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Emissions *Meets EU Stage IV emission standards. *Meets EU Stage IV emission standards. Less
Gross Power 92.6 kW (124 hp/bhp) 92.6 kW (124 hp/bhp) Less
Maximum Torque 390.9 ft·lbf 530.0 N·m Less
Model* Cat C4.4 ACERT™ Cat C4.4 ACERT™ Less
Stroke 5.0 in 127.0 mm Less

Engine - Option 2

Bore 4.1 in 105.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Emissions *Meets EU Stage IV emission standards. *Meets EU Stage IV emission standards. Less
Gross Power 106 kW (142 hp/bhp) 106 kW (142 hp/bhp) Less
Maximum Torque 413.0 ft·lbf 560.0 N·m Less
Model* Cat C4.4 ACERT Cat C4.4 ACERT Less
Stroke 5.0 in 127.0 mm Less

Engine - Standard

Bore 3.9 in 99.0 mm Less
Displacement 207.5 in³ 3.4 l Less
Emissions *Meets EU Stage IV emission standards. *Meets EU Stage IV emission standards. Less
Gross Power 83 kW (111 hp/bhp) 83 kW (111 hp/bhp) Less
Maximum Torque 339.3 ft·lbf 460.0 N·m Less
Model* Cat C3.4B Cat C3.4B Less
Stroke 4.3 in 110.0 mm Less

Performance

Boom Breakout Force 10341.0 lbf 46.0 kN Less
Bucket Breakout Force 16186.0 lbf 72.0 kN Less
Drawbar Pull - 106 kW/142 hp Engine 21806.0 lbf 97.0 kN Less
Drawbar Pull - 83 kW/111 hp Engine 20682.0 lbf 92.0 kN Less
Drawbar Pull - 92.6 kW/124 hp Engine 19783.0 lbf 88.0 kN Less
Drawbar Pull - 93 kW/124 hp Engine 19783.0 lbf 88.0 kN Less
Noise Levels - External 106.0 dB(A) 106.0 dB(A) Less
Noise Levels - In Cab 74.0 dB(A) 74.0 dB(A) Less
Quick Coupler Rotation 152° 152° Less
Towable Mass - Hydraulically Braked 26455.0 lb 12000.0 kg Less

Transmission*

Forward - 1 3.6 mile/h 5.8 km/h Less
Forward - 2 5.3 mile/h 8.6 km/h Less
Forward - 3 7.0 mile/h 11.3 km/h Less
Forward - 4 10.4 mile/h 16.7 km/h Less
Forward - 5 15.8 mile/h 25.4 km/h Less
Forward - 6 24.9 mile/h 40.0 km/h Less
Note *Travel speed is subject to machine configuration. *Travel speed is subject to machine configuration. Less
Reverse - 1 3.6 mile/h 5.8 km/h Less
Reverse - 2 7.0 mile/h 11.3 km/h Less
Reverse - 3 15.8 mile/h 25.4 km/h Less
Type Cat PG124 6 speed power shift Cat PG124 6 speed power shift Less

Weights

Note *Represents machine configuration of 106 kW (142 hp/bhp) engine on standard 15.5/80-24 16 ply tires. *Represents machine configuration of 106 kW (142 hp/bhp) engine on standard 15.5/80-24 16 ply tires. Less
Operating Weight - With Carriage and Forks* 18797.0 lb 8526.0 kg Less

Engine Options

Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 152 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.

Cab

The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.