TH417C

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The C Series Telehandlers have a new engine to meet EU Stage IIIB (U.S. EPA Tier 4 Interim) emission standards and a new powershift transmission that ensures the operator can easily select the right ratio for the job in hand. Our tried and tested hydraulic system is easy to use, fast but controllable and designed to save fuel.

Engine

Units:
Engine Model Cat® C3.4B Cat® C3.4B Less
Gross Power 101.0 HP 75.0 kW Less
Note The Cat C3.4B meets the EU Stage IIIB and U.S. EPA Tier 4 Interim emission standards. The Cat C3.4B meets the EU Stage IIIB and U.S. EPA Tier 4 Interim emission standards. Less

Weights

Operating Weight 27425.0 lb 12440.0 kg Less

Operating Specifications

Rated Load Capacity 8818.0 lb 4000.0 kg Less
Maximum Lift Height 56.76 ft 17300.0 mm Less
Maximum Forward Reach 41.7 ft 12700.0 mm Less
Maximum Lift Capacity 8818.0 lb 4000.0 kg Less
Maximum Lift Height - Stabilizers Down 56.8 ft 17300.0 mm Less
Maximum Lift Height - Stabilizers Up 50.2 ft 15290.0 mm Less
Turning Radius - Over Tires 12.9 ft 3920.0 mm Less

Tires

Standard Tires 14.00-24 16PR TG-02 14.00-24 16PR TG-02 Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.6 gal/min 150.0 l/min Less
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump Less
Auxiliary Hydraulic Supply - Intermittent 21.1 gal/min 80.0 l/min Less
Auxiliary Hydraulic Supply - Continuous 15.9 gal/min 60.0 l/min Less

Service Refill Capacities

Hydraulic Tank 23.8 gal (US) 90.0 l Less
Fuel Tank Capacity 39.6 gal (US) 150.0 l Less

Transmission

Forward - 1 3.5 mile/h 5.6 km/h Less
Forward - 2 6.7 mile/h 10.8 km/h Less
Forward - 3 15.1 mile/h 24.3 km/h Less
Forward - 4 19.9 mile/h 32.0 km/h Less
Reverse - 1 3.4 mile/h 5.5 km/h Less
Reverse - 2 6.6 mile/h 10.6 km/h Less
Reverse - 3 14.5 mile/h 23.3 km/h Less

Real Benefits for Your Business

Making Your Business Efficient

A Highly Productive Environment

Built to Take on the Toughest Jobs

Engine and Serviceability