TH255C

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The C Series Telehandlers have a new engine to meet EU Stage IIIB (U.S. EPA Tier 4 Interim) emission standards and a new powershift transmission that ensures the operator can easily select the right ratio for the job in hand. Our tried and tested hydraulic system is easy to use, fast but controllable and designed to save fuel.

Engine

Units:
Engine Model TD 2.9L L4 TD 2.9L L4 Less
Gross Power 74.0 HP 55.0 kW Less
Note The TD 2.9L L4 meets the EU Stage IIIB and U.S. EPA Tier 4 Final emission standards. The TD 2.9L L4 meets the EU Stage IIIB and U.S. EPA Tier 4 Final emission standards. Less

Weights

Operating Weight - With Carriage and Forks 11045.0 lb 5010.0 kg Less

Operating Specifications

Rated Load Capacity 5512.0 lb 2500.0 kg Less
Maximum Lift Height 18.37 ft 5600.0 mm Less
Maximum Forward Reach 10.83 ft 3300.0 mm Less
Load at Maximum Height 2998.0 lb 1360.0 kg Less
Load at Maximum Reach 1720.0 lb 780.0 kg Less
Maximum Lift Capacity 5512.0 lb 2500.0 kg Less
Turning Radius - Over Tires - 12 × 16.5 Tires 10.5 ft 3200.0 mm Less

Tires

Tires - Agricultural Tread Pattern (14 × 17.5) 10.2 ft 3100.0 mm Less

Hydraulic System

Hydraulic Pump Gear pump, maximum flow 72.3 L/min at 241 bar Gear pump, maximum flow 72.3 L/min at 241 bar Less

Service Refill Capacities

Fuel Tank Capacity 24.04 gal (US) 91.0 l Less

Transmission

Transmission Infinitely variable hydrostat Infinitely variable hydrostat Less

The Compact Machine with a Huge Appetite for Work

Making Your Business Efficient

A Highly Productive Environment

Built to Take on the Toughest Jobs

Engine and Serviceability