Track Loaders 963

Request A Price Find Dealer

Key Specs

Flywheel Power
202 HP
151 kW
Operating Weight
44881 lb
20358 kg
Capacity - General Purpose
3.2 yd³
2.5 m³

Overview

Ultimate Versatility, Powerful Package

Save money and transport time with one rugged machine that does it all – land clearing, digging, grading, truck loading, slope work and more. Crawler loaders give you lower ground pressure and better traction so you can start the job sooner, and work longer, in all kinds of underfoot conditions. Cat® Track Loaders give you all this, plus outstanding performance and fuel efficiency.

Benefits

ONE Machine, Many Jobs

One operator, one machine to dig, load, carry, fill and more. Fusion quick coupler for fast attachment changes and purpose-built Waste and Wide Gauge loaders to get the job done.

Up To 10% Fuel Savings

More efficient engine. Automatic, Eco and Power modes match performance to the job to save you fuel. Remote Services and machine features save on service and maintenance.

More Productivity

More power to the ground and Performance Series bucket option boost your power and productivity. Enjoy improved cab, intuitive dash display and better controllability.

Product Specifications for 963

more_vert
Save this as your preferred unit of measurement clear
Flywheel Power 202 HP 151 kW
Engine Model Cat C7.1 Cat C7.1
Net Power - ISO 9249/SAE J1349 202 HP 151 kW
Net Power - ISO 9249/SAE J1349 (DIN) 204 HP 204 HP
Emissions U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Tier 4 Final U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Tier 4 Final
Note (1) All non-road Tier 4 Interim and Final, Stage IIIB, IV and V, Japan 2014(Tier 4 Final) and Korea Tier 4 Final diesel engines are required to use onlyUltra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU(mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume)are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD.B20 should meet ASTM D7467 specification (biodiesel blend stock shouldmeet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specificationare required. Consult your OMM for further machine specific fuelrecommendations. All non-road Tier 4 Interim and Final, Stage IIIB, IV and V, Japan 2014(Tier 4 Final) and Korea Tier 4 Final diesel engines are required to use onlyUltra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU(mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume)are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD.B20 should meet ASTM D7467 specification (biodiesel blend stock shouldmeet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specificationare required. Consult your OMM for further machine specific fuelrecommendations.
Note (2) Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241.
Operating Weight 44881 lb 20358 kg
Fuel Tank 84.5 gal (US) 320 l
DEF Tank 4.2 gal (US) 16 l
Operating Weight 44881 lb 20358 kg
Width of Standard Shoe 22 in 550 mm
Ground Contact Area 4900 in² 3.2 m²
Ground Pressure 9.1 psi 63 kPa
Operating Weight 50181 lb 22762 kg
Width of Standard Shoe 31 in 800 mm
Ground Contact Area 7136 in² 4.6 mm²
Ground Pressure 7 psi 48.5 kPa
Operating Weight 45549 lb 20661 kg
Width of Standard Shoe 22 in 550 mm
Ground Contact Area 4900 in² 3.2 m²
Ground Pressure 9.2 psi 63.3 kPa
Overall Machine Length* 275.6 in 7001 mm
Machine Height - Top of Cab 130.9 in 3325 mm
Height - Top of Stack 115.7 in 2940 mm
Overall Machine Height - Bucket Fully Raised 212.7 in 5402 mm
Overall Machine Width without Bucket: With Standard Tracks - 550 mm (21.6 in) Shoes 94.5 in 2400 mm
Note *With General Purpose bucket and extra duty teeth. *With General Purpose bucket and extra duty teeth.
Track Gauge 72.8 in 1850 mm
Track on Ground 100 in 2542 mm
Track Rollers/Shoes - Each Side 7 / 38 7 / 38
Capacity - General Purpose 3.2 yd³ 2.5 m³
Capacity - Multi-Purpose 2.6 yd³ 2 m³
Capacity - Performance Series 3.7 yd³ 2.8 m³
Width - General Purpose 101.2 in 2571 mm
Width - Multi-Purpose 101.3 in 2575 mm
Width - Performance Series 105.2 in 2671 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes.

963 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C7.1 Diesel Engine
  • Meets U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Tier 4 Final emission standards
  • Biodiesel compatible up to B20
  • Hydraulic demand fan
  • Hydrostatic transmission
  • Load sensing implement pump
  • Modular cooling system

Operator Environment

  • 12V power outlet and 5V USB port
  • Adjustable armrests
  • Comfort seat
  • Full-color 254 mm (10 in) liquid crystal touchscreen display
  • Grab handle on dash
  • Heat/Air conditioning
  • Integrated rearview HD camera
  • Lights - 4 halogen
  • Pressurized, sound suppressed, ROPS/FOPS Cab with tinted glass and sliding window
  • Radio ready
  • Storage areas throughout cab

Cat Technology

  • Machine Security - Passcode
  • Operator ID
  • Product Link, Cellular
  • Remote Flash/Troubleshoot
  • Slope Indicate

Undercarriage

  • 7 track rollers/2 carrier rollers per side
  • Caterpillar Heavy Duty undercarriage
  • Oscillating track roller frames

Buckets

  • Pin-on coupler

Service and Maintenance

  • 4 x 2 Easy tie-down points on chassis
  • Cat XT hoses
  • Ecology drains
  • Ground level service center
  • Hinged radiator guard and swing out fan
  • Oil sampling valves
  • Shovel holder

963 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Operator Environment

  • Communication radio ready - FM
  • Deluxe seat
  • Joystick steering and implement controls
  • V-lever-and-pedal steering controls with 2-lever implement controls
  • LED flashing beacon
  • Lights - 2 LED front/bottom of cab, access light
  • Lights - 8 LED
  • Premium seat
  • Radio AM/FM Bluetooth
  • Radio AM/FM/DAB+ Bluetooth
  • Radio AM/FM/Sirius XM Bluetooth
  • Special application cab with dual pane/polycarbonate window

Cat Technology

  • Machine Security - Bluetooth
  • Product Link -- Dual Cellular/Satellite

Undercarriage

  • Cat Abrasion undercarriage
  • Single, Double or Triple Grouser track shoes
  • Waste or Low Ground Pressure (LGP) undercarriage

Buckets

  • Fusion quick coupler
  • General Purpose bucket
  • Landfill bucket
  • Multi-Purpose bucket
  • Performance bucket

Service and Maintenance

  • Cold weather package
  • Fast fuel fill
  • High Speed oil change
  • Hydraulic reversing fan
  • Hydraulic tilt cab
  • Refueling pump
  • Underhood work light

Attachments

  • Bumper
  • Counterweights
  • Multi-shank ripper
  • Ripper hitch
  • Ripper-ready rear hydraulics
  • Striker bar box
  • Waste Handler, Ship Hold* and Low Ground Pressure Special Arrangements

See how 963 compares against frequently compared products.

more_vert
Save this as your preferred unit of measurement clear

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 963

Start 963 Tour

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology

Check out current offers for the 963

View More Offers