< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 963D has increased horsepower, excellent maneuverability and a redesigned operator cab for operator comfort.

Engine

Units:
Flywheel Power 189.0 HP 141.0 kW Less
Engine Model Cat® C6.6 ACERT™ Cat® C6.6 ACERT™ Less
Net Power - ISO 9249 189.0 HP 141.0 kW Less
Net Power - SAE J1349 189.0 HP 141.0 kW Less
Net Power - EEC 80/1269 189.0 HP 141.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 402.76 in³ 6.6 l Less
Net Power - Cat 189.0 HP 141.0 kW Less

Undercarriage

Track Shoe Type Double Grouser Double Grouser Less
Track Shoe Width - Standard 21.6 in 550.0 mm Less
Track Shoe Width - Optional 17.7 in 450.0 mm Less
Track Rollers - Each Side 7 7 Less
Number of Shoes - Each Side 38 38 Less
Track on Ground 100.1 in 2543.0 mm Less
Ground Contact Area - Standard Shoe 4340.0 in² 2.8 m² Less
Ground Contact Area - Optional Shoe 3565.0 in² 2.3 m² Less
Ground Pressure - Standard Shoe 10.3 psi 71.5 kPa Less
Ground Pressure - Optional Shoe 12.4 psi 85.5 kPa Less
Grouser Height - Double Grouser 1.65 in 42.0 mm Less
Track Gauge 72.8 in 1850.0 mm Less

Drive System

Track Motor Two, variable displacement, bent axis motors Two, variable displacement, bent axis motors Less

Hydraulic System - Equipment

Main Relief Valve Setting 4061.0 psi 28000.0 kPa Less
Output 55.2 gal/min 209.0 l/min Less
Type Closed center, load sensing / piston Closed center, load sensing / piston Less

Service Refill Capacities

Fuel Tank 105.6 gal (US) 400.0 l Less
Cooling System 8.3 gal (US) 31.5 l Less
Crankcase - With Filter 4.4 gal (US) 16.5 l Less
Final Drive - Each 4.0 gal (US) 15.0 l Less
Hydraulic Tank 23.7 gal (US) 90.0 l Less
Pivot Shaft 0.48 gal (US) 1.8 l Less

Weights

Operating Weight 44577.0 lb 20220.0 kg Less

Buckets

Capacity - General Purpose 3.2 yd³ 2.45 m³ Less
Capacity - Multi-Purpose 2.6 yd³ 2.0 m³ Less
Bucket Width - General Purpose 102.8 in 2612.0 mm Less
Bucket Width - Multi-Purpose 101.3 in 2575.0 mm Less

Ripper Specifications

Type Radial Radial Less
Overall Width/Beam 76.7 in 1950.0 mm Less
Shank Cross Section 58.5 mm x 138 mm 50 in x 5.4 in 58.5 mm x 138 mm 50 in x 5.4 in Less
Ground Clearance 34.4 in 874.0 mm Less
Penetration 10.6 in 271.0 mm Less
Ripping Width 72.3 in 1836.0 mm Less
Cylinders - Bore 4.49 in 114.3 mm Less
Cylinders - Stroke 11.3 in 289.0 mm Less
Addition to Machine Length Due to Ripper in Transportation Position 19.4 in 494.0 mm Less
Number of Pockets 3 3 Less

Standards

ROPS/FOPS ROPS/FOPS ROPS/FOPS Less
Brakes Brakes Brakes Less
Cab Cab Cab Less

Bucket Cycle Times

Cycle Time - Dump 1.3 s 1.3 s Less
Cycle Time - Float Down 2.9 s 2.9 s Less
Cycle Time - Raise 5.8 s 5.8 s Less
Cycle Time - Total 6.4 s 6.4 s Less

963D Standard Equipment

ELECTRICAL
  • Alternator, 24 volt, heavy duty brushless.
  • Alarm, backup
  • Horn, electric
  • 2 heavy duty batteries, high output, maintenance free, 1120 CCA.
  • Switch, main disconnect
  • Starter, electric (heavy duty, 24 volt)
  • Four halogen lights, two forward facing, roof mounted; two rearward facing, integrated in A/C unit

OPERATOR ENVIRONMENT
  • Pressurized, sound suppressed, ROPS/FOPS cab
  • Cab, windows, glued
  • Air conditioning and heater/ defroster with temperature control
  • Seat, fabric- covered, air suspended, adjustable, with side- to- side isolator
  • Seat belt, retractable
  • Electro Hydraulic Seat mounted control levers
  • Transmission control, V-lever
  • Control, joystick, bucket gp
  • Electronic Monitoring System with gauges for: •Engine coolant temperature •Hydraulic oil temperature •Engine oil pressure •Fuel level
  • Mirror, rearview, inside
  • Radio- ready. Includes 24 to 12 volt converter, speakers, antenna and 12 volt power outlet
  • 12 volt outlets (2)
  • Coat hook
  • Storage compartments under left armrest
  • Document holder on right console
  • Floor mat, rubber, heavy duty
  • Windshield washers and wipers, front and rear
  • Durable metal roof
  • Parking brake switch and "brake- on" indicator light

POWERTRAIN
  • Caterpillar C6.6 ACERT engine diesel engine, turbo charged with ATAAC
  • Modular cooling system for engine air intake, oil and water
  • Fan radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Electro Hydrostatic Control (EHC) for transmission with travel and work modes
  • Fuel priming pump, electric
  • Water separator
  • Air inlet
  • Air cleaner dry- type, axial seal with integral pre- cleaner and dust ejection system, electronic filter condition indicator
  • Muffler, under hood
  • Starting aid ether injection
  • Caterpillar extended life coolant
  • Fuel, tank

UNDERCARRIAGE
  • Caterpillar SystemOne track (38 sec.) 72.8 In/ 1850 mm track gauge
  • Final drive, standard
  • Track, 550mm (21.6in), double grouser
  • Track adjuster, hydraulic
  • Sprocket rims, with replaceable bolt- on segments
  • 7 single flange track rollers per side, with two upper carrier rollers, lifetime lubricated
  • Conventional idlers, lifetime lubricated
  • Idler, scrapper
  • Oscillating track roller frames

HYDRAULIC
  • Oil change, standard
  • Hydraulic oil
  • Hydraulic, 2 way valve

GUARDS
  • Guard, front
  • Guard, rear
  • Guards, full bottom

OTHER STANDARD EQUIPMENT
  • Cab, tilt, locking bar
  • Sound Suppression, Exterior
  • Z- bar loader linkage
  • Load sensing variable displacement implement pump
  • Implement cylinders with integrated positioning sensors
  • Operator programmable lift and tilt kickouts
  • Engine enclosure with lockable doors
  • Radiator core 6.5fpi, debris resistant
  • Hinged Radiator Guard and swing out fan
  • Ecology grains on hydraulic tank
  • Product Link ready
  • Oil sampling valves
  • Hydraulic hoses, Caterpillar® XT
  • Hydraulic Oil, HYDO Advanced 10

WARNING DECALS
  • Warning decals, ANSI, for NACD
  • Warning decals, ISO

SERVICE INSTRUCTIONS
  • English Instructions included in North America and Canada only.

963D Optional Equipment

ELECTRICAL
  • Beacon, rotating
  • Lights, four, extra

IMPLEMENT CONTROLS
  • Control, joystick, GP bucket
  • Control, joystick, MP bucket
  • Control, two levers, GP bucket

OPERATOR ENVIRONMENT
  • Cat® Messenger
  • Seat, air suspended, heated
  • Cab windows, front sealed

POWERTRAIN
  • Fan, demand, reversing
  • Tank fuel, fast fill
  • Air inlet, pre-cleaner, turbine
  • Oil change, high speed

UNDERCARRIAGE
  • Track, 450 mm (17.7"), DG, narrow
  • Track, 550 mm (21.6"), DG, center hole
  • Track, 450 mm (17.7"), DG, center hole
  • Track, 560 mm (22"), SG, extreme service
  • Track, 450 mm (17.7") center hole, SG, extreme service
  • Track, 800 mm (31.5"), DG, wide gauge
  • Track, 560 mm (22"), center hole, SG, extreme service
  • Idler, with seal protection

GUARDS
  • Guard, idler
  • Guard, track roller
  • Guard, cab lights
  • Guard, lift lines
  • Screen, windshield
  • Guard front heavy duty
  • Lines GP- brake- M
  • Lines GP- Brake- Wide Gauge

HYDRAULIC
  • Hydraulic oil, bio
  • Hydraulic, MP bucket, lines front
  • Hydraulic, ripper, lines rear
  • Hydraulic, MP bucket & ripper, lines front & rear

BUCKET
  • General purpose
  • General purpose, flush mounted adapter
  • General purpose, landfill
  • Multi purpose
  • Multi purpose, extreme service
  • Multi purpose, landfill
  • Refuse

BUCKET ATTACHMENTS
  • Cutting edge, bolt- on
  • Segments, bolt- on
  • Edge, segments, bolt- on
  • Edge, segments, heavy duty
  • Teeth, general duty, K80
  • Teeth, penetration, K80
  • Teeth, extra duty, K80
  • Teeth, general duty, K90
  • Teeth, extra duty, K90
  • Tips, general duty, flush adapter

OTHER ATTACHMENTS
  • Cab tilt jack, hydraulic
  • Bumper
  • Ripper, multi-shank
  • Hitch, drawbar
  • Hitch, standard
  • Striker bars, rear
  • Sediment pump, fuel tank
  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V
  • Counterweight, light
  • Counterweight additional
  • Caterpillar product link 321
  • Antifreeze, -50C (-58F)

Engine

Operator Station

Monitoring System

Hydrostatic Drive

Implement System

SystemOne™ Undercarriage

Structure

Special Application Arrangements

Versatility

Serviceability and Customer Support