973K Steel Mill

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Durability

        
  • Specialized heavy duty guarding, insulation, thermal deflectors and high temperature seals throughout the machine.
  •     
  • Welded side bars reduce thermal distortion of the track roller frame.    
  •     
  • Anti-abrasion guards protect the final drive seals.    
  •     
  • Pressure relief/flash spark arrester on fuel tank cap.  
  •     
  • Steel mill cab with heavy duty, laminated windshield glass.    
  •     
  • Metallic screen on windshield grill to help protect glass and maintain good visibility; hinged for quick cleaning access.    
  •     
  • Metallic shield integrated in bottom of cab doors helps protect windows against slag.    
  •     
  • Specialized heat resistant seals and cab materials.    
  •     
  • Steel plate on top of cab greatly reduces radiant heat transfer into cab.    
  •     
  • New high capacity slag bucket features thicker structures and stronger teeth/cutting edges for longer service life.    
  •     
  • Choice of track shoes lets you optimize your loader for traction and to work on paved surfaces.   
  •     
  • Synthetic, fire-resistant hydraulic fluid.

Steel Mill Operating Recommendations

Caterpillar recommends that Steel Mill machines be exposed to hot slag for less than 15 minutes each hour to allow for adequate cooling time between cycles. Typically, two machines per furnace and a backup machine for the site provide the best uptime. The timing, frequency and duration of the work and cooling cycles varies by job site, but exceeding the recommended exposure time will prevent the machine from meeting expected performance levels.

EQUIPMENT - Machine Modifications Include:

        
  • Heavy duty front guard and bottom guards    
  •     
  • Heavy duty laminated windshield glass    
  •     
  • Side bars welded on the track roller frame    
  •     
  • Metallic rings on low and high linkage    
  •     
  • Floating solid pin on lower bucket linkages    
  •     
  • High temperature seals in the equalizer bar, idlers, track rollers and final drives    
  •     
  • High temperature braiding on wiring harnesses    
  •     
  • Silicone material used on windshield, side windows and cab door seals, front baffles, front and rear wiper blades and door stoppers    
  •     
  • Thermal insulation of front guard, equalizer bar rubber pads, air cleaner hose, bottom guards, enclosure doors, fenders, lift cylinders heads, hydraulic tilt lines, hydraulic lift lines, hydrostatic lines, cab sound insulation, DEF lines, lift rotary sensor and lift linkage sensor    
  •     
  • Radiator guard with counterweights helps improve machine balance    
  •     
  • Fire resistant floormat   
  •     
  • Fuel spark arrester and pressure relief    
  •     
  • Cab door windows protected at bottom    
  •     
  • Additional metal roof on top of cab    
  •     
  • Metallic door handles and push-button release    
  •     
  • Manual brake release system located in the cab    
  •     
  • 8 heat-resistant lights

EQUIPMENT - Steel Mill Package Includes:

        
  • Visibility Kit, Double Camera    
  •     
  • Windshield Protection    
  •     
  • Tilt Cylinder Guard    
  •     
  • Lower Final Drive Abrasion Guard

EQUIPMENT - Requires:

        
  • Reversing Fan, Steel Mill
  •     
  • Metallic Turbine Precleaner on Engine Air Inlet
  •     
  • Tracks, Sealed & Non-Lubricated For Steel Mill
  •     
  • Ecosafe Hydraulic Oil
  •     
  • Steel Mill Cab
  •     
  • No Product Link
  •     
  • No Bumper
  •     
  • 3.0 m3 (4.0 yd3) Slag Bucket
  •     
  • Heavy Duty Bumper Counterweight

EQUIPMENT - Recommended Options:

        
  • Track Roller Guard, Steel Mill Arrangement
  •     
  • Final Drive Abrasion Guard
Note: A Partial Steel Mill package is available for Cat® 953K and 963K Track Loader models. The base package offers specialized seals and guarding, as well as machine features to allow dealer upgrades to your track loader for work in high-temperature conditions. The Partial Steel Mill package does not include modifications required to work in hot slag. Please consult with your Cat dealer for details.

Overview

Factory designed and installed features equip your track loader for the extreme heat and harsh conditions of steel mill work. Maneuverability, visibility and the breakout force needed for fast cycle times make crawler loaders a rugged and efficient choice for handling slag.

Engine

Units:
Flywheel Power 275.0 HP 205.0 kW Less
Engine Model Cat C9.3 ACERT™ Cat C9.3 ACERT™ Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Less
Engine Power - Maximum - SAE J1995 310.0 HP 231.0 kW Less
Engine Power - Maximum - ISO 14396 306.0 HP 228.0 kW Less
Engine Power - Maximum - ISO 14396 (DIN) 310.0 HP 228.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 275.0 HP 205.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 (DIN) 278.0 HP 205.0 kW Less
Note (1) Engine ratings at 1,800 rpm. Engine ratings at 1,800 rpm. Less
Note (2) No derating required up to 2164 m (7,200 ft) altitude. No derating required up to 2164 m (7,200 ft) altitude. Less
Note (3) All nonroad Tier 4 Final, Stage IV and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) with 15 ppm (mg/kg) of sulfur or less, or up to B20 biodiesel blended with ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All nonroad Tier 4 Final, Stage IV and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) with 15 ppm (mg/kg) of sulfur or less, or up to B20 biodiesel blended with ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note (4) Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less

Weights

Operating Weight 74293.0 lb 33699.0 kg Less
Operating Weight - Steel Mill 74293.0 lb 33699.0 kg Less
Shipping Weight - Steel Mill 63097.0 lb 28621.0 kg Less
Note Steel Mill weights are with new slag bucket. Steel Mill weights are with new slag bucket. Less

Buckets

Capacity - General Purpose 4.0 yd³ 3.0 m³ Less
Capacity - Slag 4.0 yd³ 3.0 m³ Less
Width - Slag 112.0 in 2846.0 mm Less

Undercarriage

Track Shoe Type Heavy Duty Sealed and Non Lubricated - Steel Mill, Double Grouser Heavy Duty Sealed and Non Lubricated - Steel Mill, Double Grouser Less
Track Shoe Width - Standard 19.7 in 500.0 mm Less
Track Rollers - Each Side 7 7 Less
Number of Shoes - Each Side 40 40 Less
Track on Ground 115.4 in 2930.0 mm Less
Ground Contact Area (ISO 16754:2008): Steel Mill Shoe - 500 mm (19.7 in) 5161.0 in² 3.33 m² Less
Ground Pressure* (ISO 16754:2008): Steel Mill Shoe - 500 mm (19.7 in) 14.4 psi 99.3 kPa Less
Grouser Height - Double Grouser 1.9 in 49.0 mm Less
Track Gauge 85.0 in 2160.0 mm Less
Link Pitch 8.5 in 215.9 mm Less
Note * Calculated using Steel Mill operating weight with Slag Bucket. * Calculated using Steel Mill operating weight with Slag Bucket. Less

Service Refill Capacities

Fuel Tank 101.5 gal (US) 384.0 l Less
Cooling System 11.6 gal (US) 44.0 l Less
DEF Tank 9.2 gal (US) 35.0 l Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. Less

Standards

ROPS ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. Less
FOPS FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. Less
Brakes Brakes meet the standard ISO 10265:2008. Brakes meet the standard ISO 10265:2008. Less
Cab - Declared Dynamic Operator Sound Pressure Level
  • The declared dynamic operator sound pressure level when "ISO 6396:2008" is used to measure the value for an enclosed cab is 75 dB(A). The measurements were conducted at 80% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed.
  • NOTE: The dynamic operator sound pressure level uncertainty is ± 2 dB(A).
  • The declared dynamic operator sound pressure level when "ISO 6396:2008" is used to measure the value for an enclosed cab is 75 dB(A). The measurements were conducted at 80% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed.
  • NOTE: The dynamic operator sound pressure level uncertainty is ± 2 dB(A).
Less
Cab - Hearing Protection Hearing protection may be needed when the machine is operated with an open operator station for extended periods, in a noisy environment or with a cab that is not properly maintained. Hearing protection may be needed when the machine is operated with an open operator station for extended periods, in a noisy environment or with a cab that is not properly maintained. Less
Cab - Labeled Sound Power Level The guaranteed exterior sound power level (LWA) is measured according to the dynamic test procedures and the conditions that are specified in "ISO 6395:2008" [111 dB(A)]. The measurements were conducted at 80% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The guaranteed exterior sound power level (LWA) is measured according to the dynamic test procedures and the conditions that are specified in "ISO 6395:2008" [111 dB(A)]. The measurements were conducted at 80% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. Less
Sound Level Information (EU)
  • Sound Level Information for Machines in European Union Countries and in Countries that Adopt the "EU Directives": The declared dynamic operator sound pressure level when "ISO 6396:2008" is used to measure the value for an enclosed cab is 75 dB(A). The measurements were conducted at 80 percent of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed.
  • NOTE: The dynamic operator sound pressure level uncertainty is ± 2 dB(A).
  • If equipped, the certification label is used to verify the environmental sound certification of the machine to the requirements of the European Union. The value that is listed on the label indicates the guaranteed exterior sound power level (LWA) at the time of manufacture for the conditions that are specified in "2000/14/EC."
  • Sound Level Information for Machines in European Union Countries and in Countries that Adopt the "EU Directives": The declared dynamic operator sound pressure level when "ISO 6396:2008" is used to measure the value for an enclosed cab is 75 dB(A). The measurements were conducted at 80 percent of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed.
  • NOTE: The dynamic operator sound pressure level uncertainty is ± 2 dB(A).
  • If equipped, the certification label is used to verify the environmental sound certification of the machine to the requirements of the European Union. The value that is listed on the label indicates the guaranteed exterior sound power level (LWA) at the time of manufacture for the conditions that are specified in "2000/14/EC."
Less

Dimensions

Overall Machine Width without Bucket: Steel Mill Tracks - 500 mm (19.7 in) Shoes 107.9 in 2740.0 mm Less
Overall Machine Width with Slag Bucket: Steel Mill Tracks - 500 mm (19.7 in) 116.5 in 2960.0 mm Less
Ground Clearance 18.5 in 469.0 mm Less
Machine Height - Top of Cab 140.0 in 3560.0 mm Less
Length - Front of Track 209.6 in 5323.0 mm Less
Overall Machine Length* 298.4 in 7579.0 mm Less
Carry Position Approach Angle 15° 15° Less
Digging Depth* 6.2 in 158.0 mm Less
Maximum Rollback - Ground/Carry Position 43°/47° 43°/47° Less
Bucket Height - Carry Position 19.0 in 483.5 mm Less
Reach at Full Lift Height and 45° Dump* 53.8 in 1366.0 mm Less
Clearance at Full Lift Height and 45° Dump* 116.2 in 2952.0 mm Less
Maximum Rollback/Dump - Fully Raised 59°/49° 59°/49° Less
Grading Angle 85° 85° Less
Height - Bucket Hinge Pin 166.1 in 4218.0 mm Less
Overall Machine Height - Bucket Fully Raised 226.5 in 5752.0 mm Less
Height to Top of the Seat with Headrest 117.6 in 2988.0 mm Less
Height - Top of Stack 120.8 in 3069.0 mm Less
Ramp Angle 29° 29° Less
Note *With General Purpose bucket Performance with heavy duty teeth. Dimensions vary with bucket. Refer to Operating Specifications chart.
  • Machine Height to Top of Cab is with Steel Mill plate.
*With General Purpose bucket Performance with heavy duty teeth. Dimensions vary with bucket. Refer to Operating Specifications chart.
  • Machine Height to Top of Cab is with Steel Mill plate.
Less

973K Steel Mill Standard Equipment

Power Train
  • Cat C9.3 ACERT diesel engine
  • Engine mounted aftertreatment to meet Tier 4 Final/Stage IV/Korea Tier 4 Final emission standards
  • Turbocharged with ATAAC
  • Modular cooling system for engine air intake, oil and water
  • Radiator fan, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Electro Hydrostatic Control (EHC) for transmission with travel and work modes
  • Fuel cooler
  • Water separator
  • Air cleaner dry-type, axial seal with integral precleaner and dust ejection system, electronic filter condition indicator
  • Caterpillar extended life coolant

Undercarriage
  • Caterpillar heavy duty tracks
  • Track guiding guards, end section
  • Track adjuster, hydraulic
  • Sprocket rims, with replaceable bolt-on tough steel segments
  • Guards, sprocket
  • Seven track rollers, two upper carrier rollers per track, lifetime lubricated
  • Idlers, conventional type, lifetime lubricated
  • Oscillating track roller frames
  • Track master link

Electrical
  • Alternator, 24 volt, heavy duty brushless
  • Backup alarm
  • Electric horn
  • Two heavy duty batteries, high output, maintenance free 1,400 CCA
  • Switch, main disconnect
  • Starter, electric (heavy duty, 24 volt)

Operator Environment
  • Pressurized, sound suppressed, ROPS/FOPS cab with sealed front windshield, tinted glass and right side sliding window
  • Air conditioning and heating
  • Heater/defroster with automatic temperature control
  • Electro Hydraulic, seat mounted control levers
  • Seat belt, retractable, with buckling indicator on dash
  • Electronic Monitoring System with gauges for: Engine coolant temperature, Hydraulic oil temperature, Fuel Level, Diesel Exhaust Fluid level (when equipped)
  • Mirror, rearview, inside adjustable
  • Radio ready: Includes 24 to 12 volt converter, speakers, antenna and two 12V power outlets
  • Coat hook
  • Storage compartments under left armrest
  • Document holder on right console
  • Floor mat, rubber, heavy duty
  • Windshield washers and wipers, multiple speed front and rear
  • Durable metal roof
  • Parking brake switch and "brake-on" indicator light

Other Standard Equipment
  • Sond suppression, exterior
  • Z-bar loader linkage
  • Load sensing variable displacement implement pump
  • Implement cylinders with position sensors
  • Operator programmable lift and tilt kickouts
  • Enginen enclosure with lockable doors
  • Radiator core 6.5 fins-per-inch, debris resistant
  • Hinged radiator guard and swing out fan
  • Full bottom guards
  • Lift cylinder guards
  • Oil gauge guard
  • Product Link ready
  • Oil sampling valves
  • Cat XT hoses
  • HYDO Advanced 10

973K Steel Mill Optional Equipment

Power Train
  • Engine thermal shield
  • Fan, basic
  • Fan, reversing
  • Fan, reversing, low speed
  • Fan, reversing, Steel Mill
  • Air inlet, preclenaer turbine

Operator Environment
  • Cab
  • Deluxe cab
  • Steel Mill cab
  • Seat, cloth, air suspension, no side-to-side isolator
  • Seat, cloth, air suspension, heated, side-to-side isolator
  • Transmission control, V-lever or joystick
  • Visibility kit - single camera
  • Visibility kit - double camera
  • Radio, AM/FM/AUX/USB/Bluetooth
  • Cab air precleaner

Hydraulics
  • Hydraulic oil, biodegradable
  • Hydraulic oil, EcoSafe
  • Hydraulics Packages: General purpose - Two-valve joystick, Three-valve joystick, Two-valve, two levers, Three valves, two levers; Multi-Purpose - Three-valve joystick, Four-valve joystick

Guards
  • Tilt cylinder guards
  • Guard, front lights
  • Windshield protection
  • Final drive abrasion guard
  • Final drive abrasion guard, lower

Electrical
  • Rotating beacon

Undercarriage
  • Track roller guard
  • Track roller guard, Steel Mill
  • Track Groups (40 sections) - Heavy Duty Track Groups - Sealed and Lubricated: 500 mm (19.7 in) double grouser, center hole; 510 mm (20.1 in) extreme service, single grouser, center hole; 550 mm (21.6 in) double grouser; 675 mm (26.6 in) double grouser; 675 mm (26.6 in) double grouser, center hole; 675 mm (26.6 in) single grouser, center hole; 830 mm (32.7 in) double grouser, wide gauge
  • Track Groups (40 sections) - Heavy Duty Track Groups - Sealed and Non-Lubricated - Steel Mill: 500 mm (19.7 in) double grouser; 500 mm (19.7 in) flat; 500 mm (19.7 in) triple grouser; 500 mm (19.7 in) alternate flat shoe

Buckets
  • General Purpose: 3.0 m³ (4.0 yd³), welded flush adaptors; 3.2 m³ (4.2 yd³), pin on; 3.2 m³ (4.2 yd³), heavy duty, pin on; 3.2 m³ (4.2 yd³), heavy duty, full edge, pin on; 4.2 m³ (5.5 yd³), Performance Series; 4.0 m³ (5.2 yd³), Performance Series flush
  • Multi-Purpose: 3.0 m³ (4.0 yd³), heavy duty, pin on; 3.0 m³ (4.0 yd³), pin on
  • Wide: 4.2 m³ (5.5 yd³), Performance Series
  • Landfill: 4.6 m³ (6.0 yd³), multi-purpose landfill, heavy duty, pin on; 4.9 m³ (6.4 yd³), general purpose landfill, heavy duty, pin on
  • Steel Mill: 3.0 m³ (4.0 yd³), slag bucket

Other Attachments
  • Counterweight
  • Counterweight, heavy duty bumper
  • Ripper, multi-shank
  • Hitch, ripper
  • Striker bars, rear
  • Bumper, standard
  • No bumper
  • Rear step, standard
  • Rear step, ripper
  • Additional work tools: Quick coupler, Blades, Forks, Material handling arms, Rakes

Starters, Batteries and Alternators
  • Engine coolant heater, 120V
  • Engine coolant heater, 240V

Maintenance and Related Attachments
  • Maintenance package, deluxe
  • High speed oil change
  • Sediment pump
  • Fuel tank refueling pump
  • Service package, standard
  • Locking bar that holds cab at 30 degrees safely, front windshield
  • Service package, extended: Manual hydraulic system enabling cab tilt and lock at 30 degrees safely in the field; Shovel holder (shovel not included)
  • Antifeeze -50 degrees Celcius (-58 degrees Fahrenheit)

Technology Products
  • Product Link - Satellite
  • Product Link - Cellular
  • Grade control mast