< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The R2900 Underground LHD Loader is designed for maximum power and durability in the most demanding underground mining applications.

Engine

Units:
Engine Model Cat C15 Cat C15 Less
Gross Power - ISO 14396 409.0 HP 305.0 kW Less
Gross Power - VR Engine - ISO 14396 409.0 HP 305.0 kW Less
Gross Power - Tier 3/Stage IIIA Equivalent Engine - ISO 14396 409.0 HP 305.0 kW Less
Gross Power - Stage V/Tier 4 Final Equivalent Engine - ISO 14396 393.0 HP 293.0 kW Less

Operating Specifications

Rated Payload 37320.0 lb 17200.0 kg Less
Gross Machine Mass 162736.0 lb 73816.0 kg Less
Static Tipping Load - Straight Ahead - Lift Arms Horizontal 94107.0 lb 42686.0 kg Less
Static Tipping Load - Full Turn - Lift Arms Horizontal 80687.0 lb 36599.0 kg Less
Breakout Force - Lift (ISO) 50062.0 lb 22704.0 kg Less
Breakout Force - Tilt (ISO) 60298.0 lb 27346.0 kg Less

  • Four Bucket Sizes Available to Match Your Material Density and Meet a Range of Loading, Hauling and Dumping Conditions
  • Full Range of Cat® GET Offering to Achieve Best Productivity while Maximizing Bucket Life

  • Optional New Door Latch Monitoring System to Protect Operator
  • New Info Display Screen in Cab for EU Stage V Emission Model
  • New Product Link™ Elite (PLE) System to Replace VIMS for Machine Health Monitoring
  • MXZ Lite Retrofittable
  • Optional Rearview Camera Enhances the Operator’s Visibility
  • Continuous Focus on Operator’s Safety and Comfort including ROPS/FOPS Cabin with Ergonomic Layout, Operator Present System and Interior and Exterior Safety Details

  • Multiple Emission Options (Three Engines + Aftertreatment Solutions)
  • High Efficiency Radiator as Optional Cooling Package
  • New Remote Mounted Transmission Coolers

  • T/C Lock-Up Clutch to Increase Speed on Grade and Improve Fuel Economy
  • Optional Ride Control System Smooths out the Ride on Uneven Ground
  • Optional 2nd Steering System for Consistent Machine Response

  • Leverages R1700 Heavy Structure Design (Rear) to Further Enhance Long-Term Durability
  • Better Component Positioning and Uses Light/Modular Structure Philosophy for Easy Service
  • Single Bolt in Fuel Tank with Ground Level Access
  • Optional New Bolt-On Brake Release System (Recovery Hook)
  • Optional ANSUL Wet Fire Suppression System

Overview

  • Availability: From 2019
  • Regions: All
  • To Order: Contact your local dealer for more Information

R2900 EU Stage V – Better Air, Better Life

  • Designed for Maximum Power and Durability in the Most Demanding Underground Mining Applications
  • Technology Ready to Monitor the HEALTH or to Operate Remotely from a Safe Distance with Selection of Automation Options
  • Meets the Strictest Industrial Emission Control Standards (EU Stage V)