Wheel Excavators M314F Take on a Variety of Challenges at a Lower Cost

Product Specifications for M314F

Engine

Weights

Swing Mechanism

Hydraulic System

Drive

Transmission

Service Refill Capacities

Undercarriage

Working Ranges

M314F Standard Equipment

Electrical

  • Lighting: Cab interior LED Light
  • Maintenance free batteries, heavy duty
  • Lighting: Roading lights two front, halogen
  • Electrical refueling pump
  • Signal/warning horn
  • Main shut-off switch
  • Lighting: Roading lights two rear, LED modules
  • Lighting: LED light package, including all working lights (compatible with falling object guard). Working lights include cab mounted lights (two front, one rear), one on the counterweight for the rear camera and one on the right for the sideview camera.
  • Lighting: Boom LED working light
  • Alternator, 100 A

Engine

  • Electric fuel priming pump
  • Aftertreatment technologies including the Cat Clean Emission Module package (CEM)
  • Automatic Engine Speed Control (AESC), including one touch low idle
  • Fuel/water separator with water in fuel switch
  • Power mode selector
  • Cat C4.4 engine meets Stage IV emission standards
  • Altitude 3000m capability without de-rate
  • Automatic starting aid
  • Engine Idle Shutdown (EIS)

Hydraulics

  • Stick Lowering Check Device (SLCV)
  • Boom Lowering Check Valve (BLCV), including overload warning device
  • Load-sensing hydraulic system
  • Basic control circuits: Tool control/multi function - One/two-way high pressure for hammer application or opening and closing of attachments
  • Basic control circuits: Medium pressure - Two way, medium pressure circuit, for rotating or tilting of attachments
  • Adjustable hydraulic sensitivity
  • Heavy lift mode
  • All Cat XT-6 ES hoses
  • Basic control circuits: Quick coupler circuit and lines for hydraulic quick coupler (both Cat Pin Grabber and dedicated/CW Quick Couplers), controlled by a dedicated switch.
  • Stick regeneration circuit
  • Separate swing pump
  • Basic control circuits: Programmable flow and pressure for up to 10 attachments - selection via monitor
  • Auxiliary boom and stick lines
  • Anti-drift valves for bucket, and tool control/multi-function circuits

Operator Station

  • Cigarette lighter (24 volt)
  • Beverage cup/can holder
  • Bolt-on Falling Object Guards (FOGS) capability
  • Bottle holder
  • Bottom mounted intermittent (four speeds) wiping system that covers the upper and lower windshield glass
  • Cameras: Rear mounted wide angle camera (integrated into the counterweight)
  • Cameras: Right side wide angle camera, mounted on the cooling hood
  • Cameras: Both cameras are displayed side by side on a dedicated large color monitor
  • Coat hook
  • Cruise Control System
  • Fastened seat belt warning signal
  • Floor mat, washable, with storage compartment
  • FM Radio with CD player, speakers and USB port
  • Fully adjustable suspension seat
  • Instrument panel, full graphic and color display: Information and warning messages in local language
  • Instrument panel, full graphic and color display: Gauges for fuel level, engine coolant, Diesel Exhaust Fluid (DEF) and hydraulic oil temperature
  • Instrument panel, full graphic and color display: Filters/fluids change intervals
  • Instrument panel, full graphic and color display: Indicators for headlights, turning signal, low fuel, engine dial setting
  • Instrument panel, full graphic and color display: Clock with 10-day backup battery
  • Interior LED lighting with door switch
  • Joystick pilot operated with one proportional slider
  • Laminated upper front windshield
  • Left side console, tiltable, with lockout for all controls
  • Literature holder in right hand side panel
  • Mobile phone holder
  • Parking brake
  • Pin-code, engine start prevention
  • Power supply, 12V-10A
  • Rain protector*
  • Rear window (tempered glass)/emergency exit, with hammer
  • Retractable seat belt, integrated into the seat
  • Safety lever, integrated into the left console
  • Skylight, laminated glass
  • Sealed cab with positive filtered ventilation
  • Sliding door windows
  • Steering column, adjustable height and angle
  • Storage area suitable for a lunch box
  • Sunshade for windshield and skylight

Undercarriage

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Oscillating front axle, lockable, with remote greasing point
  • Steps with box in undercarriage (left and right)
  • Two-piece drive shaft with 1,000 hours greasing intervals
  • Two speed hydrostatic transmission
  • Spacer rings for tires

Other Equipment

  • Auto-lube, centralized greasing (implement and swing gear)
  • Automatic swing brake
  • Counterweight, 2800 kg
  • Engine emergency shutoff switch
  • Mirrors, wide angle, frame and cab
  • Product Link
  • SOS sampling valves for engine oil, hydraulic oil and coolant
  • Bucket Linkage for digging sticks

M314F Optional Equipment

Auxiliary Controls and Lines

  • Basic control circuits: Second high pressure - Additional two-way, high pressure circuit, for tools requiring a secondhigh or medium pressure function
  • SmartBoom
  • Grapple open/close controllable via bucket control on right joystick, can be selected in the monitor

Hydraulics

  • Cat BIO HYDO Advanced HEES biodegradable hydraulic oil

Front Linkage

  • Sticks: 2300 mm
  • Sticks: 2000 mm
  • Booms: One-piece boom, 4815 mm
  • Booms: Offset boom, 5020 mm
  • Sticks: 2900 mm Industrial Stick (without autolube)
  • Sticks: 2600 mm
  • Booms: VA boom (two piece), 5020 mm

Electrical

  • Rotating beacon on cab
  • Adjustable travel alarm

Operator Station

  • Joystick steering
  • Advanced joysticks with two proportional sliders
  • Seat, adjustable high-back, with vertical and horizontal air-suspension and head rest: Comfort, automatic weight adjustment, mechanical lumbar support, heated
  • Seat, adjustable high-back, with vertical and horizontal air-suspension and head rest: Deluxe seat adds automatic height and weight adjustment, pneumatic lumbar support, premium fabric, heated and ventilated
  • Windshield: One-piece impact resistant, laminated windshield and skylight (EN356 P5A standards, 10 mm)
  • Windshield: 70/30 split, openable
  • Mirrors electrically adjustable and heated, frame and cab
  • High pressure auxiliary pedal
  • Joystick pattern, changeable
  • Falling Objects Guard (top and front)

Undercarriage

  • Rear blade only (radial)
  • Rear blade (radial), with trailer-ready package
  • Front blade (radial)/rear outriggers
  • Front outriggers/rear blade (radial)
  • Front and rear outriggers
  • Travel restraint, for roading with a clamshell

Other Equipment

  • Cat Machine Security System (MSS)
  • Cooling protection package for dusty applications (includes fine mesh for enhanced radiator protection and engine air precleaner)
  • Counterweight, 3300 kg
  • Fenders, front and rear
  • Ride Control
  • Tires
  • Attachments
  • Tilt-Rotator-Ready Package

See how M314F compares against frequently compared products.

Compare with competitive products

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Check out current offers for the M314F

View More Offers