VA Boom - 2100 mm (6'11") Stick Length: Dump Height |
22.75 ft
6945.0 mm
|
VA Boom - 2100 mm (6'11") Stick Length: Digging Height |
33.08 ft
10090.0 mm
|
Offset Boom - 2400 mm (7'10") Stick Length: Dump Height |
23.5 ft
7175.0 mm
|
One-Piece Boom - 2400 mm (7'10") Stick Length: Digging Height |
30.0 ft
9140.0 mm
|
One-Piece Boom - 3100 mm (10'2") Stick Length*: Reach at Ground Level |
26.0 ft
7920.0 mm
|
One-Piece Boom - 2400 mm (7'10") Stick Length: Dump Height |
20.08 ft
6110.0 mm
|
One-Piece Boom - 2100 mm (6'11") Stick Length: Reach at Ground Level |
28.67 ft
8730.0 mm
|
One-Piece Boom - 2400 mm (7'10") Stick Length: Reach at Ground Level |
29.5 ft
8995.0 mm
|
One-Piece Boom - 3100 mm (10'2") Stick Length*: Dump Height |
10.5 ft
3200.0 mm
|
VA Boom - 2400 mm (7'10") Stick Length: Digging Depth |
19.33 ft
5890.0 mm
|
Offset Boom - 2400 mm (7'10") Stick Length: Digging Height |
33.83 ft
10320.0 mm
|
VA Boom - 3100 mm (10'2") Stick Length*: Reach at Ground Level |
26.83 ft
8170.0 mm
|
One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Height |
30.33 ft
9255.0 mm
|
VA Boom - 3100 mm (10'2") Stick Length*: Digging Height |
29.42 ft
8970.0 mm
|
One-Piece Boom - 2100 mm (6'11") Stick Length: Digging Height |
29.67 ft
9045.0 mm
|
VA Boom - 2600 mm (8'6") Stick Length: Dump Height |
23.83 ft
7265.0 mm
|
Offset Boom - 2400 mm (7'10") Stick Length: Reach at Ground Level |
30.25 ft
9225.0 mm
|
Note (2) |
*Industrial stick (no bucket linkage).
*Industrial stick (no bucket linkage).
|
VA Boom - 2600 mm (8'6") Stick Length: Digging Depth |
20.0 ft
6090.0 mm
|
VA Boom - 2600 mm (8'6") Stick Length: Digging Height |
34.25 ft
10435.0 mm
|
VA Boom - 3100 mm (10'2") Stick Length*: Digging Depth |
16.5 ft
5030.0 mm
|
VA Boom - 2400 mm (7'10") Stick Length: Dump Height |
23.42 ft
7135.0 mm
|
VA Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level |
30.83 ft
9405.0 mm
|
VA Boom - 3100 mm (10'2") Stick Length*: Dump Height |
13.08 ft
3980.0 mm
|
One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Depth |
19.33 ft
5890.0 mm
|
Offset Boom - 2400 mm (7'10") Stick Length: Digging Depth |
19.33 ft
5895.0 mm
|
VA Boom - 2100 mm (6'11") Stick Length: Digging Depth |
18.33 ft
5595.0 mm
|
VA Boom - 2100 mm (6'11") Stick Length: Reach at Ground Level |
29.33 ft
8935.0 mm
|
One-Piece Boom - 2600 mm (8'6") Stick Length: Dump Height |
20.42 ft
6225.0 mm
|
One-Piece Boom - 2100 mm (6'11") Stick Length: Digging Depth |
17.67 ft
5390.0 mm
|
One-Piece Boom - 2400 mm (7'10") Stick Length: Digging Depth |
18.67 ft
5690.0 mm
|
VA Boom - 2400 mm (7'10") Stick Length: Reach at Ground Level |
30.25 ft
9210.0 mm
|
Note (1) |
Range values are calculated with GD bucket 1200 mm (48 in), 0.91 m3 (1.19 yd3) with tips K080 and CW-20-H.4.N quick coupler with a tip radius of 1574 mm (5'2").
Range values are calculated with GD bucket 1200 mm (48 in), 0.91 m3 (1.19 yd3) with tips K080 and CW-20-H.4.N quick coupler with a tip radius of 1574 mm (5'2").
|
VA Boom - 2400 mm (7'10") Stick Length: Digging Height |
33.75 ft
10275.0 mm
|
One-Piece Boom - 3100 mm (10'2") Stick Length*: Digging Height |
25.33 ft
7720.0 mm
|
One-Piece Boom - 2100 mm (6'11") Stick Length: Dump Height |
19.67 ft
6000.0 mm
|
One-Piece Boom - 3100 mm (10'2") Stick Length*: Digging Depth |
15.83 ft
4820.0 mm
|
One-Piece Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level |
30.17 ft
9190.0 mm
|