M315F (2017)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Working hard has never been easier with Cat® F Series Wheeled Excavators. The M315F compact radius increases your fleet versatility by introducing you into new possible markets like those with tight-quarter tasks and turning radius constraints such as road construction or small job sites. These machines are designed to help you take on the wide variety of challenges you face every day, and at a lower cost.

Engine

Units:
Engine Model Cat C4.4 ACERT with Twin Turbo Cat C4.4 ACERT with Twin Turbo Less
Net Power 150.0 HP 112.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Maximum Torque - 1,400 rpm 523.0 ft·lbf 710.0 N·m Less
Emissions Meets Stage IV emission standards. Meets Stage IV emission standards. Less
Engine Power - Maximum Gross - ISO 14396 117 kW (157 hp [159 hp/PS]*) 117 kW (157 hp [159 hp/PS]*) Less
Engine Power - Maximum Net - ISO 9249/SAE J1349 112 kW (150 hp [152 hp/PS]*) 112 kW (150 hp [152 hp/PS]*) Less
Note *Metric values. *Metric values. Less
Number of Cylinders - In Line 4 4 Less
Ratings 1800.0 r/min 1800.0 r/min Less

Swing Radius and Key Dimensions

Maximum Shipping Length - With Long Stick 26.75 ft 8150.0 mm Less
Maximum Width - With Parallel Blade 8.33 ft 2550.0 mm Less
Tail Swing Radius 5.75 ft 1750.0 mm Less

Weights

Counterweight 8267.0 lb 3750.0 kg Less
Offset Boom - Rear Dozer, Front Outriggers 39749.0 lb 18030.0 kg Less
Operating Weight* 16 700 to 17 960 kg (36,817 to 39,595 lb) 16 700 to 17 960 kg (36,817 to 39,595 lb) Less
VA Boom - Rear Dozer Only 36354.0 lb 16490.0 kg Less
VA Boom - Rear Dozer, Front Outriggers 38515.0 lb 17470.0 kg Less
Note *Includes medium stick, counterweight, full fuel tank, operator, quick coupler (210 kg/463 lb), bucket (490 kg/1,080 lb), dual pneumatic tires. Weight varies depending on configuration. *Includes medium stick, counterweight, full fuel tank, operator, quick coupler (210 kg/463 lb), bucket (490 kg/1,080 lb), dual pneumatic tires. Weight varies depending on configuration. Less

Swing Mechanism

Swing Speed 8.1 r/min 8.1 r/min Less
Maximum Swing Torque 27289.0 ft·lbf 37.0 Less

Hydraulic System

Maximum Flow - Auxiliary Circuit - High Pressure 58.0 gal/min 220.0 l/min Less
Maximum Flow - Auxiliary Circuit - Medium Pressure 12.7 gal/min 48.0 l/min Less
Maximum Flow - Implement/Travel Circuit 58.0 gal/min 220.0 l/min Less
Maximum Flow - Swing Mechanism 18.5 gal/min 70.0 l/min Less
Maximum Pressure - Auxiliary Circuit - High Pressure 5076.0 psi 350.0 bar Less
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683.0 psi 185.0 bar Less
Maximum Pressure - Implement Circuit - Heavy Lift 5439.0 psi 375.0 bar Less
Maximum Pressure - Implement Circuit - Normal and Travel Circuit 5076.0 psi 350.0 bar Less
Swing Mechanism 4786.0 psi 330.0 bar Less
System 64.7 gal (US) 245.0 l Less

Drive

Maximum Travel Speed 19.0 mile/h 30.0 km/h Less

Transmission

Drawbar Pull 23380.0 lbf 104.0 kN Less
Maximum Forward/Reverse - 2nd Gear 19.0 mile/h 30.0 km/h Less
Maximum Gradeability (16 500 kg/36,380 lb) 78% 78% Less

Service Refill Capacities

Diesel Exhaust Fluid Tank 5.0 gal (US) 19.0 l Less
Fuel Tank - Total Capacity 77.9 gal (US) 295.0 l Less

Undercarriage

Ground Clearance 14.6 in 370.0 mm Less

Working Ranges

VA Boom - 2300 mm (7'7") Stick Length: Digging Height 32.5 ft 9900.0 mm Less
VA Boom - 2300 mm (7'7") Stick Length: Dump Height 23.08 ft 7030.0 mm Less
Note Range values are calculated with GD bucket 1100 mm (43"), 0.68 m3 (0.89 yd3) with tips J250 and CW-20-H.4.N quick coupler with a tip radius of 1437 mm (56.6"). Range values are calculated with GD bucket 1100 mm (43"), 0.68 m3 (0.89 yd3) with tips J250 and CW-20-H.4.N quick coupler with a tip radius of 1437 mm (56.6"). Less
Offset Boom - 2300 mm (7'7") Stick Length: Digging Depth 17.92 ft 5460.0 mm Less
Offset Boom - 2300 mm (7'7") Stick Length: Digging Height 32.42 ft 9880.0 mm Less
Offset Boom - 2300 mm (7'7") Stick Length: Dump Height 23.0 ft 7010.0 mm Less
Offset Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level 28.5 ft 8690.0 mm Less
Offset Boom - 2450 mm (8'0") Stick Length: Digging Depth 18.25 ft 5570.0 mm Less
Offset Boom - 2450 mm (8'0") Stick Length: Digging Height 31.92 ft 9740.0 mm Less
Offset Boom - 2450 mm (8'0") Stick Length: Dump Height 22.67 ft 6900.0 mm Less
Offset Boom - 2450 mm (8'0") Stick Length: Reach at Ground Level 28.58 ft 8720.0 mm Less
VA Boom - 2300 mm (7'7") Stick Length: Digging Depth 17.92 ft 5460.0 mm Less
VA Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level 28.58 ft 8700.0 mm Less
VA Boom - 2450 mm (8'0") Stick Length: Digging Depth 18.25 ft 5570.0 mm Less
VA Boom - 2450 mm (8'0") Stick Length: Digging Height 32.08 ft 9770.0 mm Less
VA Boom - 2450 mm (8'0") Stick Length: Dump Height 22.75 ft 6930.0 mm Less
VA Boom - 2450 mm (8'0") Stick Length: Reach at Ground Level 28.67 ft 8740.0 mm Less

Performance

  • Cat C4.4 ACERT™ engine meets EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
  • Dedicated swing pump, allowing faster, smoother combined movements.
  • Built-in fuel savers, eliminating waste with features like Auto Engine Speed Control, Engine Idle Shutdown and efficient Eco Mode.
  • “On-Demand” Strategies, to consume just the right amount of fuel.
  • Similar working ranges, stability and lift capacities as the M314F.
  • Highly mobile, the M315F can travel up to 30 km/h (19 mph).

Versatility

  • Compact design allows an operator to swing with confidence in tight quarters.
  • Flexible configurations to meet all your needs with various booms/sticks, tires and undercarriages.
  • “Plug and Play” design, with complete integration of the whole portfolio of Cat attachments. – Auxiliary hydraulics, including high pressure, and quick coupler lines/circuits. – Readiness for all couplers, either Pin Grabber, Dedicated or hydraulic Auto Connect coupler. – The monitor can allow ten hydraulic pump flow and pressure settings at the same time. – Tiltrotator option including all required changes to accommodate the Cat Tiltrotator.
  • Joystick buttons/sliders can be set up per tool as desired by the operator.

Ease of Operation

  • A complete package of smart technologies with features like Cruise Control or automatic brake and axle lock. Optional boosters like Ride Control, SmartBoom™, joystick steering are available.
  • Everything can be adjusted in the cab from the steering column height to the electrically adjustable mirrors.
  • Ergonomic cab with controls kept to a minimum and conveniently located.
  • Split-screen monitor to allow quick view of both cameras on the same display.

Safety

  • Integrated devices to help enforce safe behavior, like seat belt indicator, or the speed limit setting when roading in reverse with the upper frame rotated.
  • Visibility: large glass areas, rear/side cameras. LED lamps for all working lights and cameras.
  • For added protection, the optional impact resistant windshield meets the EN356 P5A standard.
  • Integrated pin code adds anti-theft security to your equipment.

Maintenance

  • Ground level access to all routine maintenance (like fuel and engine oil filters).
  • Easy access: clean, simple design. Radiators are all gathered together.
  • Reduced maintenance: automatic features (like lubrication system) along with long greasing intervals. Fit for life Diesel Particulate Filter.

Cat Connect Technology

  • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes.