Compact Wheel Loaders 908M Ag Handler

Request A Price Find Dealer

Key Specs

Maximum Gross Power
73.2 HP
54.6 kW
Operating Weight
14402 lb
6535 kg
Bucket Capacities
0.9-1.5 m³ (1.2-2 yd³)
0.9-1.5 m³ (1.2-2 yd³)

Overview

Configured for Success

The Cat® 908M Ag Handler is compact, yet powerful, allowing you to do what you want, when you need to, in any agricultural application. The Ag Handler has features that will maximize the performance of the machine, making it a perfect fit to use around the farm.

Benefits

Powerful Powerful hydraulics deliver higher breakout forces

3 Coupler Choices Adaptable to a multitude of attachments by utilizing any of the 3 coupler choices

Superior Superior service access makes daily checks quick and easy

Product Specifications for 908M Ag Handler

Maximum Gross Power 73.2 HP 54.6 kW
Engine Model Cat® C3.3B DIT* Cat® C3.3B DIT*
Maximum Gross Power - ISO 14396 73.2 HP 54.6 kW
Maximum Gross Power - ISO 14396 (metric) 74.2 mhp 74.2 mhp
Rated Net Power - 2,400 rpm - SAE J1349 71.9 HP 53.6 kW
Rated Net Power - 2,400 rpm - ISO 9249 72.9 HP 53.6 kW
Emissions *The Cat C3.3B DIT engine meets EU Stage V/U.S. EPA Tier 4 Final emission standards. *The Cat C3.3B DIT engine meets EU Stage V/U.S. EPA Tier 4 Final emission standards.
Operating Weight 14402 lb 6535 kg
Note Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler (SSL) and general purpose bucket (GP). Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler (SSL) and general purpose bucket (GP).
Cooling System 4.5 gal (US) 17 l
Fuel Tank 20.6 gal (US) 78 l
Hydraulic System 18.5 gal (US) 70 l
Engine Oil 3 gal (US) 11.2 l
Speed 1 6.2 mile/h 10 km/h
Speed 2 12.4 mile/h 20 km/h
High Speed 21.7 mile/h 35 km/h
Bucket Capacities 0.9-1.5 m³ (1.2-2 yd³) 0.9-1.5 m³ (1.2-2 yd³)
Bucket Capacities - ISO Coupler 0.9-1.5 m³ 0.9-1.5 m³
Bucket Capacities - SSL Style Coupler 1.2-2 yd³ 1.2-2 yd³
Main Relief - 3rd Aux Flow 3400 psi 235 bar
Main Relief - 3rd Aux Flow: Standard 22 gal/min 85 l/min
Main Relief - 3rd Aux Flow: High Flow 34 gal/min 130 l/min
Hydraulic Cycle Time - Lift 5.2 seconds 5.2 seconds
Hydraulic Cycle Time - Lower 3.2 seconds 3.2 seconds
Hydraulic Cycle Time - Dump 1.3 seconds 1.3 seconds
Hydraulic Cycle Time - Rackback 2.1 seconds 2.1 seconds
Height - Ground to Cab 8.58 ft 2632 mm
Height - Ground Clearance 1.08 ft 335 mm
Length - Wheel Base 7.08 ft 2170 mm
Length - Overall with Bucket 18.25 ft 5578 mm
Reach - Bucket at 45° 3.42 ft 1055 mm
Dig Depth 5.7 in 147 mm
Clearance - Bucket at 45° 9.33 ft 2846 mm
Clearance - Level Bucket 10.33 ft 3159 mm
Height - Bucket Pin 11 ft 3366 mm
Departure Angle 33° 33°
Length - Overall with Forks 19.92 ft 6093 mm
Reach - Ground 2.83 ft 878 mm
Reach - Level Arm 4.33 ft 1321 mm
Fork Dig Depth 6.4 in 163 mm
Clearance - Level Arm 4.42 ft 1358 mm
Clearance - Full Lift 10.25 ft 3143 mm
Fork Reach at Full Lift 1.5 ft 472 mm
Turning Radius - Over Bucket 14.67 ft 4478 mm
Turning Radius - Inside Tire 6.67 ft 2033 mm
Width - Bucket 6.75 ft 2060 mm
Width - Tread Center 5.08 ft 1570 mm
Width - Over Tires 6.5 ft 1990 mm
Articulation Angle 39° 39°
Dump Angle at Full Lift 45° 45°
Note Dimensions shown are based on the machine equipped with general purpose bucket and standard 400/70 R20, XMCL tires.) Dimensions shown are based on the machine equipped with general purpose bucket and standard 400/70 R20, XMCL tires.)
Height - Ground to Cab 8.58 ft 2632 mm
Height - Ground Clearance 1.08 ft 335 mm
Length - Wheel Base 7.08 ft 2170 mm
Length - Overall with Bucket 18.75 ft 5735 mm
Reach - Bucket at 45° 3.92 ft 1207 mm
Dig Depth 6 in 155 mm
Clearance - Bucket at 45° 9.17 ft 2806 mm
Clearance - Level Bucket 10.33 ft 3151 mm
Height - Bucket Pin 10.5 ft 3212 mm
Departure Angle 33° 33°
Length - Overall with Forks 20 ft 6111 mm
Reach - Ground 2.92 ft 896 mm
Reach - Level Arm 4.75 ft 1452 mm
Fork Dig Depth 0.8 in 21 mm
Clearance - Level Arm 4.92 ft 1500 mm
Clearance - Full Lift 10.75 ft 3285 mm
Fork Reach at Full Lift 1.92 ft 603 mm
Turning Radius - Over Bucket 14.75 ft 4498 mm
Turning Radius - Inside Tire 6.67 ft 2033 mm
Width - Bucket 6.75 ft 2060 mm
Width - Tread Center 5.08 ft 1570 mm
Width - Over Tires 6.5 ft 1990 mm
Articulation Angle 39° 39°
Dump Angle at Full Lift 45° 45°
Note Dimensions shown are based on the machine equipped with general purpose bucket and standard 400/70 R20, XMCL tires.) Dimensions shown are based on the machine equipped with general purpose bucket and standard 400/70 R20, XMCL tires.)
Tire Size 400/70 R20 400/70 R20
Operating Weight 14299 lb 6488 kg
Rated Bucket Capacity 1.5 yd³ 1.15 m³
Breakout Force - Bucket 12337 lbf 55 kN
Rated Operating Load at Full Turn - Bucket 4396 lb 1994 kg
Straight Tipping Load - Bucket 10408 lb 4721 kg
Full Turn Static Tipping Load - Bucket 8789 lb 3988 kg
Rack Back - Transport Position 51° 51°
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) 5719 lb 2595 kg
Note Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, ISO coupler and general purpose bucket (GP). Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, ISO coupler and general purpose bucket (GP).
Tire Size 400/70 R20 400/70 R20
Operating Weight 14402 lb 6535 kg
Rated Bucket Capacity 1.5 yd³ 1.15 m³
Breakout Force - Bucket 10215 lbf 46 kN
Rated Operating Load at Full Turn - Bucket 4385 lb 1989 kg
Straight Tipping Load - Bucket 10399 lb 4717 kg
Full Turn Static Tipping Load - Bucket 8766 lb 3978 kg
Rack Back - Transport Position 51° 51°
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) 5336 lb 2421 kg
Note Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, SSL coupler and general purpose bucket (GP). Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, SSL coupler and general purpose bucket (GP).
Rated Capacity 1.4 yd³ 1.1 m³
Dump Height 110 in 2806 mm
Maximum Material Density 2914 lb/yd³ 1729 kg/m³
Bucket Width 81 in 2060 mm
Note Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler. Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler.
Rated Capacity 1.2 yd³ 0.9 m³
Dump Height 110 in 2799 mm
Maximum Material Density 4060 lb/yd³ 2409 kg/m³
Bucket Width 81 in 2060 mm
Note Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler. Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler.
Rated Capacity 2 yd³ 1.5 m³
Dump Height 111 in 2826 mm
Maximum Material Density 2771 lb/yd³ 1644 kg/m³
Bucket Width 81 in 2060 mm
Note Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler. Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler.

908M Ag Handler Standard Equipment

LOADER

  • Return to dig work tool positioner
  • Adjustable implement modulation

TRANSMISSION/HYDRAULICS

  • Adjustable speed control (creeper control)
  • Rimpull control
  • Electronic throttle lock
  • Adjustable Hystat response settings
  • Ride control
  • 18° frame oscillation, 78° articulation 
  • Transmission, 35 km/h (21.7 mph) with secondary steering and heavy duty axles
  • Transmission inching function
  • Hydrostatic drive
  • Work tool quick coupler
  • Proportional auxiliary hydraulic circuit
  • Loader arm float function
  • Connect under pressure hydraulic quick connector
  • Parallel lift Z-bar loader
  • Demand based cooling fan

ENGINE

  • Precleaner for engine air filter
  • Cat C3.3B DIT EU Stage V/U.S. EPA Tier 4 Final engine
  • Two stage air cleaner with visual indicator
  • Cat extended life coolant
  • Lockable engine compartments
  • Easy quick release fuel filter/water separator
  • Engine oil drain valve (non spill eco drain)
  • Closed circuit breather
  • Eco Mode

ELECTRICAL

  • Magnetic rotating beacon
  • Work tool wiring harness
  • Working lights, two front and two rear 
  • Cab mounted fuse panel 
  • Battery disconnect switch
  • Heavy duty battery, 12V
  • Engine cold starter aid
  • Alternator 90 amp
  • Service point connector for electronic diagnostics (Electronic Technician™)
  • Reverse alarm

GENERAL

  • E-coat paint primer
  • Pressure test points
  • Recovery hitch and pin
  • Scheduled Oil Sampling S·O·SSM ports

OPERATOR ENVIRONMENT

  • Adjustable steering column
  • Air conditioning
  • Heater with window, side and feet vents
  • Heated rear window
  • Radio/CD/MP3/WMA/AUX
  • Two doors with sliding window
  • Wiper/washer, front and rear
  • Cabin light
  • Pressurized cab
  • Cup holder
  • Sun visor
  • ROPS and FOPS certified canopy/cab
  • Adjustable arm rest
  • Retractable seat belt
  • Auxiliary power sockets
  • Coat hook
  • On board digital display cluster
  • Sound suppression
  • Multifunction joystick with direction control
  • Two external knock back mirrors
  • Warning indicators for major systems
  • Easy clean cab floor
  • Lockable storage box
  • Adjustable internal mirror
  • Operator station on isolation mounts
  • Digital service hour meter
  • Gauges: fuel hydraulic temp, coolant temp, speedometer
  • Warnings: master, park brake, hydraulic oil pressure, engine oil pressure, coolant temp, electrical system, hydraulic filter bypass
  • Suspended brake/accelerator pedals
  • Cloth, electric air suspension, arm/head rest, lumbar support, heated back seat

908M Ag Handler Optional Equipment

TRANSMISSION/HYDRAULICS

  • 100% differential lock on both axles, selectable on the move

LOADER

  • High flow auxiliary hydraulics with pressure relieving quick disconnect manifold
  • Load check valves

ENGINE

  • Engine block heater 120V

ELECTRICAL

  • Machine Security System (MSS)

GENERAL

  • Custom color
  • Tire options

FLUIDS

  • Cat extended life coolant (–50° C/–58° F)

OPERATOR ENVIRONMENT

  • Rear blind

WORK TOOLS

  • For all work tools and standard/high flow options (consult your Cat dealer)

See how 908M Ag Handler compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 908M Ag Handler

View More Offers