Large Wheel Loaders 986K Block Handler Arrangement

Request A Price Find Dealer

Key Specs

Net Power
373 HP
278 kW
Operating Weight
116688 lb
52929 kg
Bucket Capacities
5.4 m³ (7 yd³)
5.4 m³ (7 yd³)

Overview

Durability for your toughest loading conditions

Cat Large Wheel Loaders are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to move more material efficiently and safely at a lower cost per ton.
The new 986K continues the legacy of durability, performance, safety, operator comfort, serviceability and sustainability.

Product Specifications for 986K Block Handler Arrangement

Net Power 373 HP 278 kW
Engine Model Cat® C15 ™ Cat® C15 ™
Emissions U.S. EPA Tier 4 Final/EU Stage V, or China Nonroad Stage III and Brazil MAR-1 and equivalent to U.S. Tier 3 and EU Stage IIIA U.S. EPA Tier 4 Final/EU Stage V, or China Nonroad Stage III and Brazil MAR-1 and equivalent to U.S. Tier 3 and EU Stage IIIA
Gross Power - ISO 14396 449 HP 335 kW
Peak Power Speed - 1,600 rpm - SAE J1995 456 HP 340 kW
Peak Power Speed - 1,600 rpm - SAE J1995 (DIN) 462 HP 340 kW
Peak Power Speed - 1,600 rpm - ISO 14396 449 HP 335 kW
Peak Power Speed - 1,600 rpm - ISO 14396 (DIN) 455 HP 335 kW
Rated Speed - 2,000 rpm - EEC 80/1269 373 HP 278 kW
Rated Speed - 2,000 rpm - EEC 80/1269 (DIN) 378 HP 278 kW
Rated Speed - 2,000 rpm - ISO 9249 373 HP 278 kW
Rated Speed - 2,000 rpm - ISO 9249 (DIN) 378 HP 278 kW
Rated Speed - 2,000 rpm - SAE J1349 373 HP 278 kW
Rated Speed - 2,000 rpm - SAE J1349 (DIN) 378 HP 278 kW
Bore 5.4 in 137 mm
Stroke 6.75 in 171.5 mm
Displacement 927 in³ 15.2 l
Peak Torque - 1,200 rpm - SAE J1995 1778 lb/ft 2411 N·m
Torque Rise 16% 16%
Operating Weight 116688 lb 52929 kg
Bucket Capacities 5.4 m³ (7 yd³) 5.4 m³ (7 yd³)
Transmission Type Cat-Planeten-Lastschaltgetriebe Cat-Planeten-Lastschaltgetriebe
Forward - 1 5 mile/h 7.3 km/h
Forward - 2 8 mile/h 12.2 km/h
Direct Drive - Forward 2 8 mile/h 12.7 km/h
Direct Drive - Forward 3 14 mile/h 22 km/h
Direct Drive - Forward 4 24 mile/h 39 km/h
Reverse - 1 5 mile/h 7.6 km/h
Reverse - 2 8 mile/h 13.6 km/h
Direct Drive - Reverse 2 9 mile/h 14.1 km/h
Direct Drive - Reverse 3 16 mile/h 25 km/h
Direct Drive - Reverse 4 25.4 mile/h 40.8 km/h
Lift/Tilt System - Circuit Load Sense Load Sense
Lift/Tilt System - Pump 2 × 110 cc variable displacement 2 × 110 cc variable displacement
Maximum Flow at 2,165 rpm 123 gal/min 470 l/min
Relief Valve Setting - Lift/Tilt 4050 psi 27900 kPa
Lift Cylinder - Bore 7.5 in 190 mm
Lift Cylinder - Stroke 45 in 1138 mm
Tilt Cylinder - Bore 6.7 in 170 mm
Tilt Cylinder - Stroke 22.4 in 568 mm
Rack Back 4.5 s 4.5 s
Raise 8.5 s 8.5 s
Dump 3 s 3 s
Lower 4.9 s 4.9 s
Lower Float Down 4.3 s 4.3 s
Total Hydraulic Cycle Time 15.8 s 15.8 s
Fuel Tank 116 gal (US) 438 l
Cooling Systems 26 gal (US) 100 l
Crankcase 9 gal (US) 34 l
Diesel Exhaust Fluid Tank (For Tier 4 Final/Stage IV Only) 6 gal (US) 23 l
Transmission 20 gal (US) 75 l
Axle Oil - Differentials and Final Drives - Front 49 gal (US) 186 l
Axle Oil - Differentials and Final Drives - Rear 45 gal (US) 170 l
Hydraulic System Factory Fill 87 gal (US) 330 l
Hydraulic System - Tank Only 34 gal (US) 130 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes.
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle ±12.5° ±12.5°
Oscillation Angle - Chain Arrangement ±8.5° ±8.5°
Brakes ISO 3450: 2011 ISO 3450: 2011
ISO 5010:2007 - Steering System - Circuit Load Sense Load Sense
ISO 5010:2007 - Steering System - Pump Piston, variable displacement Piston, variable displacement
ISO 5010:2007 - Maximum Flow at 1,400 rpm 52 gal/min 200 l/min
ISO 5010:2007 - Steering Cutoff Pressure 4000 psi 27600 kPa
ISO 5010:2007 - Total Steering Angle 70° 70°
ROPS/FOPS ROPS/FOPS meet ISO 3471:2008 (ROPS) and ISO 3449:2005 Level II (FOPS) ROPS/FOPS meet ISO 3471:2008 (ROPS) and ISO 3449:2005 Level II (FOPS)
Operator Sound Level (ISO 6396) 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395) 112 dB(A) 112 dB(A)
Note
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Operator Sound Level (ISO 6396) 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395) 110 dB(A) 110 dB(A)
Note
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Center of Rear Axle 3.2 ft 978 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Reach at Maximum Lift 8 ft 2437 mm
Clearance at Maximum Lift 10.7 ft 3259 mm
B-Pin Height at Maximum Lift 15 ft 4566 mm
Maximum Overall Height, Bucket Raised 20.9 ft 6359 mm
Rear Axle Center Line to Bumper 10.3 ft 3132 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 35 ft 10671 mm
Front Axle Centerline to Bucket Tip 12.2 ft 3729 mm
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Center of Rear Axle 3.2 ft 978 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
B-Pin Height at Maximum Lift 15 ft 4566 mm
Rear Axle Center Line to Bumper 10.3 ft 3132 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 35.4 ft 10776 mm
Front Axle Centerline to Bucket Tip 12.6 ft 3834 mm

986K Block Handler Arrangement Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, back-up
  • Alternator, single 145 amp
  • Batteries, dry
  • Converter, 10/15 amp, 24V to 12V
  • Lighting system (halogen, work lights, access and service platform lighting)
  • Starting and charging system, 24V
  • Starter emergency start receptacle

OPERATOR ENVIRONMENT

  • Graphical Information Display, displays real time operating information, performs calibrations and customizes operator settings
  • Air conditioner
  • Rear vision camera system
  • Cab, sound suppressed and pressurized, integrated rollover protective structure (ROPS/FOPS) radio ready for entertainment, includes antenna, speakers and converter (12-volt 5-amp) and power port
  • Controls, lift and tilt function
  • Heater, defroster
  • Horn, electric
  • Instrumentation, gauges:
    – Coolant temperature
    – Fuel level
    – DEF level
    – Hydraulic oil temperature
    – Power train oil temperature
  • Light, cab, dome
  • Lunchbox, beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat, Cat Comfort (cloth), air suspension, six-way adjustable
  • Seat belt minder
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC Control System
  • UV glass
  • Transmission gear indicator
  • Wet-Arm wipers/washers (front and rear):
    – Intermittent front and rear wipers
  • Lights, directional

POWER TRAIN

  • Cat Production Measurement ready
  • Brakes, oil-cooled, multi-disc, service/secondary
  • Case drain screens
  • Crankcase guard
  • Electro hydraulic parking brake
  • Engine, C15 MEUI diesel, turbocharged/aftercooled
  • Ground level engine shutoff
  • Turbine precleaner, engine air intake
  • Starting aid, ether, automatic
  • Torque converter, Neutralizer
  • Transmission, planetary powershift, 4F/3R electronic control
  • Manual switch and automatic fuel priming

OTHER

  • Automatic bucket lift kickout/positioner
  • Hydraulically driven demand fan
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, hydraulic tank
  • Fuel tank, 535 L (141 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, steering and brake filtration/screening system
  • Cat Clean Emission Module
  • Oil sampling valves
  • Premixed 50% concentration of extended life coolant with freeze protection to –34° C (–29° F)
  • Rear access to cab and service platform
  • Steering, load sensing
  • Toe kicks
  • Vandalism protection caplocks

986K Block Handler Arrangement Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • –50° C (–58° F) antifreeze
  • Engine oil change system, high speed, Wiggins
  • Engine block heater 120V or 240V
  • High ambient cooling – software
  • Cat Production Measurement

MISCELLANEOUS ATTACHMENTS

  • Front and rear roading fenders
  • Fast fill fuel system (Shaw-Aero)
  • Cold Weather Starting (extra two batteries)
  • Aggregate Handler
  • Wheel chocks

OPERATOR ENVIRONMENT

  • Cab powered precleaner
  • Cat Detect Vision
  • AM/FM/CD/MP3 radio
  • Satellite Sirius radio with Bluetooth
  • LED warning strobe
  • CB radio ready
  • Window pull down visor
  • Handrail mounted mirrors

See how 986K Block Handler Arrangement compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Rear Object Detection for Wheel Loaders

    Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

1 - 8 of 9 Items items
Previous Next

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology
  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology

Check out current offers for the 986K Block Handler Arrangement

View More Offers