988K Block Handler Arrangement

Large Wheel Loaders 988K Block Handler Arrangement

Request A Price Find Dealer

Key Specs

Net Power
541 HP
403 kW
Operating Weight
135602 lb
61508 kg
Engine Model
C18 Cat®
C18 Cat®

Overview

Durability for your toughest loading conditions

Introduced in 1963, the 988 has been the industry leader for 50 years. Focused on helping our customers succeed, we have continued to build upon each new series. The 988K continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency. The Cat 988K Block Handler was designed to withstand the demanding and harsh environment of block handling applications. The features of the 988K Block Handler work together to provide a durable and reliable machine to meet your block handling needs.

Product Specifications for 988K Block Handler Arrangement

Net Power 541 HP 403 kW
Engine Model C18 Cat® C18 Cat®
Net Power - SAE J1349 541 HP 403 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Torque Rise 58 % 58 %
Peak Power Speed - Gross - SAE J1995 588 HP 439 kW
Peak Power Speed 1500 r/min 1500 r/min
Peak Power Speed - Gross - ISO 14396 580 HP 432 kW
Peak Torque - 1,200 rpm 2104 lb/ft 2852 N·m
Peak Power Speed - Net Power - SAE J1349 541 HP 403 kW
Rated Speed 1700 r/min 1700 r/min
Gross - ISO 14396 580 HP 432 kW
Emissions Einhaltung von EPA Tier 4 Final (USA)/Stufe V (EU), Tier-2-konform Einhaltung von EPA Tier 4 Final (USA)/Stufe V (EU), Tier-2-konform
Operating Weight 135602 lb 61508 kg
Transmission Type Cat-Planetenlastschaltgetriebe Cat-Planetenlastschaltgetriebe
Forward - 1 3.6 mile/h 5.8 km/h
Forward - 2 4.5 mile/h 10.3 km/h
Forward - 3 11.4 mile/h 18.3 km/h
Forward - 4 19 mile/h 30.5 km/h
Reverse - 1 4.1 mile/h 6.6 km/h
Reverse - 2 7.3 mile/h 11.8 km/h
Reverse - 3 13 mile/h 20.8 km/h
Direct Drive - Forward 4 21 mile/h 34 km/h
Direct Drive - Reverse 2 7.7 mile/h 12.4 km/h
Direct Drive - Reverse 1 4.3 mile/h 6.9 km/h
Direct Drive - Forward 2 6.7 mile/h 10.8 km/h
Direct Drive - Forward 3 11.9 mile/h 19.2 km/h
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled
Direct Drive - Reverse 3 13.7 mile/h 22 km/h
Maximum Flow at 1,400-1,860 rpm 153 gal/min 580 l/min
Cylinders, Double Acting - Lift, Bore and Stroke 235 mm × 976 mm (9.3 in × 38.4 in) 235 mm × 976 mm (9.3 in × 38.4 in)
Cylinders, Double Acting - Tilt, Bore and Stroke 291 mm × 671 mm (11.5 in × 26.4 in) 291 mm × 671 mm (11.5 in × 26.4 in)
Relief Valve Setting - Main 551 psi 3800 kPa
Maximum Flow at 1,700 rpm 13.7 gal/min 52 l/min
Pilot System Variable displacement piston Variable displacement piston
Relief Valve Setting - Lift/Tilt 4757 psi 32800 kPa
Lift/Tilt System Variable displacement piston Variable displacement piston
Lift/Tilt System - Circuit Pilot operated - EH control, flow sharing Pilot operated - EH control, flow sharing
Lower Float Down 3.5 s 3.5 s
Rack Back 4.5 s 4.5 s
Total Hydraulic Cycle Time - Empty Bucket 18.2 s 18.2 s
Dump 2.2 s 2.2 s
Raise 8 s 8 s
Maximum Flow 74 gal/min 280 l/min
Steering Cycle Times - High Idle 3.4 s 3.4 s
Total Steering Angle 86 ° 86 °
Steering System - Circuit Pilot, load sensing Pilot, load sensing
Steering Cycle Times - Low Idle 5.6 s 5.6 s
Relief Valve Setting - Steering 4641 psi 32000 kPa
Steering System - Pump Piston, variable displacement Piston, variable displacement
Cooling System 31.7 gal (US) 120 l
Transmission 31.7 gal (US) 120 l
Differential - Final Drives - Rear 49.1 gal (US) 186 l
Fuel Tank 188.1 gal (US) 712 l
Crankcase 15.9 gal (US) 60 l
Diesel Exhaust Fluid Tank 8.7 gal (US) 33 l
Differential - Final Drives - Front 49.1 gal (US) 186 l
Hydraulic System Factory Fill 125.5 gal (US) 475 l
Hydraulic System - Tank Only 63.4 gal (US) 240 l
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle 13 ° 13 °
Brakes SAE J1473 OKT90, ISO 3450:1992 SAE J1473 OKT90, ISO 3450:1992
Interior Sound Level 71 dB(A) 71 dB(A)
Exterior Sound Level 111 dB(A) 111 dB(A)
Interior Sound Level 70 dB(A) 70 dB(A)
Exterior Sound Level 109 dB(A) 109 dB(A)

988K Block Handler Arrangement Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, back-up
  • Alternator, single 150 amp
  • Batteries, dry
  • Converter, 10/15 amp, 24V to 12V
  • Lighting system (halogen, work lights, access and service platform lighting)
  • Starting and charging system, 24V
  • Starter emergency start receptacle
  • Starter lockout in bumper
  • Transmission lockout in bumper

OPERATOR ENVIRONMENT

  • Graphical Information Display, displays real time operating information, performs calibrations and customizes operator settings
  • Air conditioner
  • Cat Detect Vision, rear vision camera system
  • Cab, sound suppressed and pressurized, integrated rollover protective structure (ROPS/FOPS) radio ready for entertainment, includes antenna, speakers and converter (12-volt 5-amp) and power port
  • Controls, lift and tilt function
  • Heater, defroster
  • Horn, electric
  • Instrumentation, gauges: - Coolant temperature - Engine hour meter - Hydraulic oil temperature - Power train oil temperature
  • Light, cab, dome
  • Lunchbox, beverage holders
  • Mirrors, rearview (externally mounted)
  • Rimpull Control System
  • Seat, Cat Comfort (cloth), air suspension, six-way adjustable
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC Control System
  • UV glass
  • Transmission gear indicator
  • Vital Information Management System (VIMS) with Graphical Information Display: External Data Port, Customizable Operator Profiles, Cycle Timer, Integrated Payload Control System
  • Wet-Arm wipers/washers (front and rear): - Intermittent front and rear wipers
  • Lights, directional

POWER TRAIN

  • Brakes, oil-cooled, multi-disc, service/secondary
  • Case drain screens
  • Crankcase guard
  • Electro hydraulic parking brake
  • Engine, C18 MEUI diesel, turbocharged/aftercooled
  • Ground level engine shutoff
  • Turbine precleaner, engine air intake
  • Radiator, Next Generation Modular (NGMR)
  • Starting aid, ether, automatic
  • Throttle lock, electronic
  • Torque converter, Impeller Clutch (ICTC) with Lock up clutch (LUC), Rimpull Control System
  • Transmission, planetary powershift, 4F/3R electronic control

OTHER

  • Automatic bucket lift kickout/positioner
  • Base machine price includes a rim allowance
  • Hydraulically driven demand fan
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, hydraulic tank
  • Fuel tank, 731 L (188 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, steering and brake filtration/screening system
  • Cat Clean Emission Module
  • Oil sampling valves
  • Premixed 50% concentration of extended life coolant with freeze protection to -34° C (-29° F)
  • Rear access to cab and service platform
  • Steering, load sensing
  • Toe kicks
  • Vandalism protection caplocks

988K Block Handler Arrangement Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • -50° C (-58° F) antifreeze
  • Engine oil change system, high speed, Wiggins
  • Engine block heater 120V or 240V
  • High ambient cooling - software
  • Payload Control System (PCS)

OPERATOR ENVIRONMENT

  • Cab precleaner
  • AM/FM/CD/MP3 radio
  • Satellite Sirius radio with bluetooth
  • LED warning strobe
  • CB radio ready
  • Window pull down visor

MISCELLANEOUS ATTACHMENTS

  • Front and rear roading fenders
  • Fast fill fuel system (Shaw-Aero)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Loading

    Cat Command for Loading is a remote control option that contributes to jobsite safety by allowing operators to run a wheel loader remotely in hazardous applications.

1 - 8 of 9 Items items
Previous Next

Cat Command for Loading is a remote control option that contributes to jobsite safety by allowing operators to run a wheel loader remotely in hazardous applications.

Explore Technology
  • Rear Object Detection for Wheel Loaders

    Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

1 - 8 of 9 Items items
Previous Next

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Product Brochures and More Are Ready to Download!

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

See how 988K Block Handler Arrangement compares against frequently compared products.