950

Medium Wheel Loaders 950

Request A Price Find Dealer

Key Specs

Maximum Power - 2,100 rpm - ISO 14396
249 HP
186 kW
Operating Weight
42461 lb
19260 kg
Engine Model
Cat C7.1
Cat C7.1

Overview

WORK SMART AND MOVE MORE

The Cat 950 Wheel Loader brings premium performance with simple-to-use technologies as a standard offering, boosting operator efficiencies and delivering consistent high bucket fill factors resulting in increased productivity. Extended service intervals lower maintenance costs. This machine is designed to meet emission standards without interrupting operation.Improved performance, reliability, durability, and versatility result in a machine that is built to meet your needs.

Benefits

Up to 30% Lower Maintenance Costs*

Save time and money with extended maintenance intervals and remote troubleshooting and flash capability. Get a better view of maintenance points with the optional underhood service light system.

* Compared to Cat 950M/L series models

Smart Machine for Efficient Operation

Integrated Cat technologies like Cat Payload** with Assist and on-board job aids make machine operation easier, so your jobsite is more efficient.

** Not legal for trade

Up to 10% More Productivity*

New Autodig with Auto Set Tires offers automated loading, consistent high fill factors, and reduced tire wear, while Cat Payload with Assist helps you load to target every time to boost productivity.

* Compared to Cat 950M/L series models

Product Specifications for 950

Maximum Power - 2,100 rpm - ISO 14396 249 HP 186 kW
Engine Model Cat C7.1 Cat C7.1
Maximum Gross Power - 2,100 rpm - SAE J1995 253 HP 188 kW
Maximum Net Power - 2,100 rpm - ISO 9249 231 HP 172 kW
Engine Torque @ 1,300 rpm - ISO 14396:2002 908 ft·lbf 1231 N·m
Gross Torque @ 1,300 rpm - SAE J1995:2014 916 ft·lbf 1242 N·m
Maximum Net Torque - 1,300 rpm - ISO 9249 863 ft·lbf 1170 N·m
Displacement 427 in³ 7 l
Note Cat engine meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Cat engine meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment.
Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lowercarbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel. Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lowercarbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel.
Operating Weight 42461 lb 19260 kg
Note Weight based on a machine configuration with with Parallel lift z-bar linkage, Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, ride control cold start, roading fenders, Product Link, front manual differential/open rear axles, power train guard, secondary steering, sound suppression, and a 3.1 m³ (4.1 yd³) general purpose bucket with BOCE. Weight based on a machine configuration with with Parallel lift z-bar linkage, Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, ride control cold start, roading fenders, Product Link, front manual differential/open rear axles, power train guard, secondary steering, sound suppression, and a 3.1 m³ (4.1 yd³) general purpose bucket with BOCE.
Forward - 1 4.3 mile/h 6.9 km/h
Forward - 2 7.5 mile/h 12 km/h
Forward - 3 12 mile/h 19.3 km/h
Forward - 4 16 mile/h 25.7 km/h
Forward - 5 24.5 mile/h 39.5 km/h
Reverse - 1 4.3 mile/h 6.9 km/h
Reverse - 2 7.5 mile/h 12 km/h
Reverse - 3 16 mile/h 25.7 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius
Operator Sound Pressure Level - ISO 6396:2008 70 dB(A) 70 dB(A)
Exterior Sound Power Level - ISO 6395:2008 70 dB(A) 70 dB(A)
Operator Sound Pressure Level - ISO 6396:2008 ¹ 69 dB(A) 69 dB(A)
Exterior Sound Power Level - ISO 6395:2008 ¹ 107 dB(A) 107 dB(A)
Note ¹Including countries that adopt the EU and UK Directives. ¹Including countries that adopt the EU and UK Directives.
Note (1) ¹Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701 ¹Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons).
Static Tipping Load - Full 40° Turn - With Tire Deflection 24694 lb 11201 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 26369 lb 11961 kg
Breakout Force 40690 lbf 181 kN
Note For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.”
Note (1) Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Service Refill Capaciti Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Service Refill Capaciti
Fuel Tank 68.6 gal (US) 259.5 l
DEF Tank 4 gal (US) 15 l
Cooling System 14.3 gal (US) 54 l
Crankcase 5.5 gal (US) 21 l
Transmission 11.4 gal (US) 43 l
Differential - Final Drives - Front 11.4 gal (US) 43 l
Differential - Final Drives - Rear 11.4 gal (US) 43 l
Hydraulic Tank 25.6 gal (US) 97 l
Implement System - Maximum Pump Output at 2,340 rpm 85 gal/min 322 l/min
Implement System - Maximum Operating Pressure 4250 psi 29300 kPa
Hydraulic Cycle Time - Total 9.1 s 9.1 s
Height - Top of Hood 8.83 ft 2695 mm
Height - Top of ROPS 11.33 ft 3456 mm
Ground Clearance 1.08 ft 354 mm
Wheel Base 11 ft 3350 mm
Overall Length - Without Bucket 23.08 ft 7024 mm
Hinge Pin Height at Carry Height 2 ft 623 mm
Hinge Pin Height at Maximum Lift 13.08 ft 4009 mm
Lift Arm Clearance at Maximum Lift 10.67 ft 3255 mm
Rack Back - Maximum Lift 59 ° 59 °
Rack Back - Carry Height 49 ° 49 °
Width over Tires (Loaded) 9.33 ft 2824 mm
Tread Width 7 ft 2140 mm
Note All dimensions are approximate and based on machine equipped with 3.1 m3 (4.1 yd3 ) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on machine equipped with 3.1 m3 (4.1 yd3 ) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires.
Height - Top of Hood 8.83 ft 2695 mm
Height - Top of ROPS 11.33 ft 3456 mm
Ground Clearance 1.08 ft 354 mm
Wheel Base 11 ft 3350 mm
Overall Length - Without Bucket 24.58 ft 7490 mm
Hinge Pin Height at Carry Height 2.5 ft 775 mm
Hinge Pin Height at Maximum Lift 14.75 ft 4514 mm
Lift Arm Clearance at Maximum Lift 11.83 ft 3615 mm
Rack Back - Maximum Lift 56 ° 56 °
Rack Back - Carry Height 49 ° 49 °
Width over Tires (Loaded) 9.33 ft 2824 mm
Tread Width 7 ft 2140 mm
Note All dimensions are approximate and based on machine equipped with 3.1 m3 (4.1 yd3 ) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on machine equipped with 3.1 m3 (4.1 yd3 ) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires.

950 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Lights: halogen, 4 work lights, 2 front roading lights with turn signals, 2 rear-vision lights
  • Starting and charging system, 24V
  • Starter, electric, heavy duty

HYDRAULICS

  • Steering system, load sensing with dedicated variable displacement piston pump
  • Implement system, load sensing with variable displacement piston pump
  • Oil sampling valves, Cat XT™ hoses
  • Ride control, dual accumulators

LINKAGE

  • *Not all configurations available in all regions, subject to availability
  • Kickouts: lift and tilt
  • Parallel Lift, Z-bar*

MONITORING SYSTEM

  • Primary touchscreen monitor (Cat Payload, quad screens, machine settings & messages)
  • Front dash with analog gauges, LCD display, and warning lights

ON-BOARD TECHNOLOGIES

  • Cat Payload scale
  • Application Profiles
  • Operator ID & machine security
  • Autodig with Auto Set Tires
  • Job Aids

OPERATOR ENVIRONMENT

  • Cab, pressurized, sound suppression
  • HMU steering wheel
  • Visibility: mirrors, rear-vision camera
  • Window, front, laminated
  • Window cleaning platform, front
  • Touchscreen display
  • Air conditioner, heater, defroster (auto temp, fan)
  • EH implement controls, parking brake
  • Sun visor, front and rear, retractable
  • Seat, cloth, air suspension

POWER TRAIN

  • Fuel-water separator and secondary fuel filter
  • Service brakes, hydraulic, fully enclosed wet disc, wear indicators, Integrated Braking System (IBS)
  • Engine, air precleaner
  • Park brake, caliper on front axles, spring applied–pressure released
  • Transmission, countershaft, automatic powershift
  • Axles, front differential lock
  • Torque converter with lock-up
  • Electric fuel priming pump
  • Cat C7.1 engine

950 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ADDITIONAL EQUIPMENT

  • Guards: power train, crankcase, cab, cylinders, rear
  • Cat Autolube system
  • Fenders, extensions or roading
  • Wheel chocks
  • Toolbox
  • Secondary steering system, electrical**
  • **Standard or optional depending on region. Consult your dealer.
  • Biodegradable hydraulic oil
  • High-speed oil change system
  • Rear cab access

ELECTRICAL

  • Cold start, 120V or 240V
  • Warning beacon
  • Lights: LED
  • Reversing strobe lights

HYDRAULICS

  • 3rd and 4th auxiliary functions with ride control
  • Quick coupler control

LINKAGE

  • *Not all configurations available in all regions, subject to availability
  • Standard lift, Z-bar*
  • High Lift available with both linkages*

ON-BOARD TECHNOLOGIES

  • Cat Payload Printer
  • Controls Help and eOMM
  • Cat Advanced Payload

OPERATOR ENVIRONMENT

  • Mirrors, heated
  • Dedicated rearview screen
  • Entertainment radio
  • Seat, leather/cloth, air suspension, heated/cooled
  • Full cab window guard
  • Windows, front, heavy duty
  • Steering, joystick
  • Cat Detect rear radar system
  • CB radio ready
  • Door, remote opening system
  • Multiview (360°) vision system
  • Seat, suede/cloth, air suspension, heated

POWER TRAIN

  • Turbine, air precleaner
  • Axles, ecology drains, AOC ready, extreme temperature seals
  • Radiator, high debris
  • Axles, auto differential locks front and rear
  • Axles, oil cooler
  • Cooling fan, reversible

SPECIAL CONFIGURATIONS

  • Tunneling***
  • Corrosion resistant
  • Auxiliary Counterweight
  • ***Japan only
  • Waste and industrial
  • Forestry

See how 950 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 950

View More Offers