24-220 kVA Level 2 Sound Attenuated Enclosure

< Back

The sound attenuated Level 2, factory installed enclosures incorporate internally mounted critical level silencers. They are the premium enclosure offering for this range, designed for safety and aesthetic value on an integral fuel tank base. Extremely durable and weather resistant, these enclosures are designed to resist corrosion and handling damage. The enclosures are the result of continuing research and development by our specialist acoustic engineers.
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

24-220 kVA Level 2 Sound Attenuated Enclosure incorporate internally mounted critical level silencers.

Weights and Dimensions

Units:
Height 2289 mm 2289 mm Less
Length 5320 mm 5320 mm Less
Weight 5952 kg 5952 kg Less
Width 1920 mm 1920 mm Less

Durable and Robust Construction

  • Manufactured from galvanized steel
  • Advanced powder-coated paint finish
  • Single-piece main roof
  • Base frame extends beyond enclosure, protecting against handling damage
  • Minimal external fixings exposed to environment
  • Zinc-plated fasteners
  • Corner posts and air handling units manufactured from high-grade engineering thermoplastic

Excellent Service and Maintenance Access

  • Large cable entry area for installation ease
  • Side-hinged doors on both sides of the enclosure incorporate lift-off hinges at 45°
  • Radiator fill via removeable, flush-mounted rain cap fitted with compression seal
  • Lube oil cooling water drains piped to baseframe side rail, on exterior
  • Removable end panels allow access to radiator, exhaust outlet, and alternator rear
  • Doors positioned for optimum access of frequently serviced items

Security And Safety

  • Secure, lockable doors prevent unauthorized access to control panel, fuel fill, and battery
  • Emergency stop button mounted on exterior, convenient to control panel
  • Cooling fan and battery charging altenator fully guarded

Transportability

  • Optional tested and certified lifting arch
  • Lifting and drag points on base frame facilitate handling from both sides