< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Gas Generator Sets Specification

Units:
Maximum Continuous Rating 360 ekW 360 ekW Less
Fuel Type Natural Gas, Biogas, Field Gas, Propane Natural Gas, Biogas, Field Gas, Propane Less
Maximum Electrical Efficiency 37.30% 37.30% Less
Frequency 50 Hz 50 Hz Less
RPM 1500 rpm 1500 rpm Less

Engine Specifications

Aspiration NA NA Less
Bore 5.4 in 137.0 mm Less
Displacement 1649.0 in³ 27.0 l Less
Engine Model G3412 G3412 Less
Stroke 6.0 in 152.0 mm Less

Generator Set Dimensions

Length 179.0 in 4542.0 mm Less
Width 88.0 in 2238.0 mm Less
Height 86.0 in 2189.0 mm Less
Dry Weight - Genset 9664.0 lb 4384.0 kg Less