< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Generator Sets Specification

Units:
Maximum Continuous Rating 2000 ekW 2000 ekW Less

Generator Set Specifications

Fuel Type Natural Gas, Biogas, Coal Gas Natural Gas, Biogas, Coal Gas Less

Generator Sets Specifications

Maximum Electrical Efficiency 43.7% 43.7% Less
Maximum Standby Rating 2000 2000 Less
Frequency 50 Hz 50 Hz Less
RPM 1500 rpm 1500 rpm Less

Engine Specifications

Engine Model CG170-20 CG170-20 Less
Displacement 3240.0 in³ 53.1 l Less
Aspiration TA TA Less
Bore 6.7 in 170.0 mm Less
Stroke 7.7 in 195.0 mm Less

Generator Set Dimensions

Length 294.0 in 7467.6 mm Less
Width 67.0 in 1710.0 mm Less
Height 86.0 in 2190.0 mm Less
Dry Weight - Genset 43651.1 lb 19800.0 kg Less

Why Choose Cat® Electric Power?

Caterpillar offers a comprehensive variety of electric power systems, customised to fit your needs. Our specialised systems deliver high power and performance in industries across the globe. With Caterpillar, you get outstanding manufacturing quality, expert support, and the essential tools and applications to complete any project.

Learn More About Electric Power

EMCP 4 Generator Set Controls

Cat generator sets provide a complete factory-built solution with fully featured standard and advanced controls. Optional accessories enhance the capabilities of the genset package-mounted control system.

Learn More

Application Center

Explore valuable resources for generator sizing, specification, and training materials. SpecSizer evaluates load types, collects data, and organises it to help you select the generator set that's best for you. Find product comparisons, technical data, product sizing, and more using our technical information portal (TIP) specifically created for consultants, architects, engineers, and owners.

visit page