DG230 GC (Single phase)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Gas Generator Sets Specification

Units:
Displacement 864.71 in³ 14.17 l Less
Fuel Type Natural Gas Natural Gas Less

Generator Set Specifications

Voltage 120 / 240 VAC 120 / 240 VAC Less
Frequency 60 Hz 60 Hz Less
Natural Gas Rating 175 eKW 175 eKW Less
Speed 1800 RPM 1800 RPM Less

Generator Set Configurations

Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application Less

Engine Specifications

Bore 5.31 in 134.87 mm Less
Compression Ratio 9.5:5 9.5:5 Less
Fuel System Natural Gas Natural Gas Less
Stroke 6.5 in 165.1 mm Less