< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator

Units:
Rating 100 ekW (125 kVA) Standby 100 ekW (125 kVA) Standby Less
Frequency 60 Hz 60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less
Prime Rating 90 ekW (112.5 kVA) 90 ekW (112.5 kVA) Less

Engine

Engine C4.4 Turbo C4.4 Turbo Less
Fuel Diesel Diesel Less

Dimensions

Width 44.5 in 1130.0 mm Less
Height 73.6 in 2495.0 mm Less
Length 129.1 in 3280.0 mm Less
Weight - With Lube Oil and Coolant 5501.0 lb 2495.0 kg Less

SOUND ATTENUATED ENCLOSURE

The fully weatherproof enclosure incorporates an internally mounted exhaust silencer and is of extremely rugged construction in order to withstand the rough handling common on many construction sites.

MULTI-VOLTAGE DISTRIBUTION PANEL

Simultaneous 3-phase voltage output: 480/277 volt, 208/120 volt and adjustable for 3-phase 240 volt output.*

XQ100Standard Equipment

Engine
  • Heavy duty industrial EPA Tier 3 diesel engine

Cooling Radiator
  • Dual Bus Connections NEMA 1 enclosure with hinged lockable door and main bus connection studs enclosed with hinged transparent cover for easy access and operator safety.

ENGINE FILTRATION SYSTEM
  • Cartridge type dry air filters with restriction indicator.

EXHAUST SYSTEM
  • Critical silencer with flexible connector. All internal pipework lagged.

Electrical System
  • 12 volt system with 65A battery charging alternator and starter motor on engine, battery rack mounted on the generator set baseframe.

Generator
  • Screen protected and drip-proof, self exciting, self-regulating brushless generator.

Mounting Arrangement
  • Baseframe - The complete generator set is mounted on a heavy duty fabricated steel baseframe. The baseframe includes a UL listed dual wall closed top fuel tank and incorporates specially designed lifting points.

Fuel System
  • Fuel feed and return lines to the engine are terminated at the baseframe mounted 24 hour extended capacity fuel tank. 3-way valves allow connection of auxiliary fuel tank.

Control System
  • EMCP 4.2 in a vibration isolated NEMA 1 sheet steel enclosure with a hinged lockable door.

Distribution Panel
  • Dual Bus Connections NEMA 1 enclosure with hinged lockable door and main bus connection studs enclosed with hinged transparent cover for easy access and operator safety.

DOCUMENTATION
  • A full set of operation and maintenance manuals, circuit wiring diagrams, and instruction leaflets is provided.

Sound Attenuated Enclosure
  • A noise reducing enclosure surrounds the entire generator set.

Factory Tests
  • The generator set is load tested before dispatch.

Equipment Finish
  • All sheet metal components including the enclosure and the base tank are fully degreased, phosphated and chromated for anti-corrosive protection prior to painting with polyester powder.

Standards
  • The equipment meets the following standards: BS4999, BS5000, BS5514, IEC60034, EN61000-6, NEMA MG-1.22.

Warranty
  • Full manufacturer's warranty.

XQ100Optional Equipment

ENGINE
  • Battery charger
  • Anti-condensation heater 110-120 VAC
  • Coolant Heater 110-120 VAC

GENERATOR
  • Anti-condensation heater 110-120V AC

COOLING SYSTEM
  • Coolant heater 110-120V AC

TRAILER
  • Single axle, hydraulic or electric brake

MISCELLANEOUS ACCESSORIES
  • Additional operator's manual pack
  • French or Spanish language labels

EXTENDED SERVICE COVERAGE
  • Extended service coverage available