ATS MX Contactor MX150 Microprocessor Controller

Request A Price Find Dealer

Key Specs

Rating Range
Switch Dependent
Switch Dependent
Transfer Type
Application Dependent
Application Dependent
Switch Type
Application Dependent
Application Dependent

Overview

The MX150 microprocessor is standard with the CTG product family. The MX150 microprocessor panel controls the operation and displays thes tatus of the transfer switch's position, timer sand available sources.
As an embedded digital controller, the MX series offers high reliability and ease of unattended operation across a range of applications.

Benefits

The MX150 microprocessor

is standard with the CTG product family

As an embedded digital Controller the MX Series offers high reliability and ease of unattended operation across a range of applications

Product Specifications for MX150 Microprocessor Controller

Rating Range Switch Dependent Switch Dependent
Transfer Type Application Dependent Application Dependent
Switch Type Application Dependent Application Dependent
Undervoltage Dropout for Source 1 and Source 2 75-98% of nominal 75-98% of nominal
Undervoltage Restore for Source 1 and Source 2 85-100% of nominal 85-100% of nominal
Underfrequency Dropout for Source 1 and Source 2 88-98% of nominal 88-98% of nominal
Underfrequency Restore for Source 1 and Source 2 90-100% of nominal 90-100% of nominal
Delay for Engine Cool Down (U) 0-10 seconds 0-10 seconds
Delay Transfer to Nonpreferred Source (W) 0-5 minutes 0-5 minutes
Delay NeutralTransition Time Delays (DT,DW) 0-10 minutes 0-10 minutes
Storage Temperature (-30˚C - 75˚C ), -22˚F - 167˚F (-30˚C - 75˚C ), -22˚F - 167˚F
Operating Temperature Ambient 40 - 400 amp molded shell (-20˚C to 65˚C) , -4˚F to 149˚F
40 - 4000 amp all others (-20˚C to 60˚C), -4˚F to 149˚F
40 - 400 amp molded shell (-20˚C to 65˚C) , -4˚F to 149˚F
40 - 4000 amp all others (-20˚C to 60˚C), -4˚F to 149˚F

See how MX150 Microprocessor Controller compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the MX150 Microprocessor Controller

View More Offers