ATS MX Contactor CTX Series Automatic Transfer Switch

Request A Price Find Dealer

Key Specs

Rating Range
40-400A
40-400A
Transfer Type
Open transition
Open transition
Switch Type
Contactor Based
Contactor Based

Overview

Cat® CTX Series switches are built for residential and light commercial applications requiring the dependability and ease of operation found in a power contactor switch.
Voltage sensing and system control is performed via a state-of-the-art microcontroller located on the cabinet door.

Benefits

The MX-60 Control Panel

adds a user interface and functionality

Indicating LEDs for power availability, switch position, and load energized

Pushbuttons for test, exercise set, timer bypass, and program cancel

Special status annunciation of in-phase transfer and times operation Selectable 7, 14, 21 or 28 day (factory set 28 days) generator exerciser timer

Diagnostic LED indications in logical one-line configuration

Product Specifications for CTX Series Automatic Transfer Switch

Rating Range 40-400A 40-400A
Transfer Type Open transition Open transition
Switch Type Contactor Based Contactor Based

CTX Series Automatic Transfer Switch Standard Equipment

The unit is available in open type, NEMA 1 or NEMA 3R enclosures. The MX-60 control panel adds a user interface and functionality, including:

  • Pushbuttons for test, exercise set, timer bypass and program cancel
  • Special status annunciation of in-phase transfer and times operation
  • Diagnostic LED indications in logical one-line configuration
  • Selectable 7, 14, 21 or 28 day (factory set 28 days) generator exerciser timer
  • Indicating LEDs for power availability, switch position and load energized

Additional options include:

  • A3/A4 Auxiliary contacts (1 each) closed in utility and generator positions
  • Special timer settings

See how CTX Series Automatic Transfer Switch compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the CTX Series Automatic Transfer Switch

View More Offers