CTE Series Transfer Switch

ATS MX Contactor CTE Series Automatic Transfer Switch

Request A Price Find Dealer

Key Specs

Rating Range
40-4000A
40-4000A
Transfer Type
Open / Closed / 4 position switch
Open / Closed / 4 position switch
Switch Type
Contactor Based
Contactor Based

Overview


The Cat® CTE Series transfer switches are configurable for applications requiring the dependability and ease of operation found in a full featured power contactor type transfer switch.
The CTE Series is equipped with the MX350 controller that is designed for the most demanding transfer or bypass switch applications providing enhanced connectivity for accurate and timely diagnostics and event recording.

Benefits

The Cat CTE Series type transfer switch

makes use of a fully programmable / configurable microprocessor-based controller to allow the utmost in application flexibility.

Product Specifications for CTE Series Automatic Transfer Switch

Rating Range 40-4000A 40-4000A
Transfer Type Open / Closed / 4 position switch Open / Closed / 4 position switch
Switch Type Contactor Based Contactor Based
Control Power 40 to 4000 amperes, 2,3 or 4 poles 40 to 4000 amperes, 2,3 or 4 poles
Enclosure Capability NEMA 1, 3R, 4, 4X and 12 NEMA 1, 3R, 4, 4X and 12
System Voltage Application Available to 600 VAC, 50 or 60 Hz Available to 600 VAC, 50 or 60 Hz
Applicable Testing
  • Seismic tested and certified to IBC 2006 & OSHPD
  • CSA C22.2 No. 178 certified at 600 VAC
  • IEC 947-6-1 liste
  • Seismic tested and certified to IBC 2006 & OSHPD
  • CSA C22.2 No. 178 certified at 600 VAC
  • IEC 947-6-1 liste
  • CTE Series Automatic Transfer Switch Standard Equipment

    The CTE Series of Automatic Tranfser Switches

    • Drive Mechanism
    • Bypass Isolation Switches CBTED & CBTECT
    • The Cat CTE Series power contactor type transfer switch makes use of a fully programmable/configurable microprocessor-based controller to allow the utmost in application flexibility. Further, the CTE Series is offered in a wide array of configurations enabling it to meet the needs of even the most highly critical load.
      Available configurations include:
      • The MX350 microcontroller is a modular control and monitoring system designed specifically for low voltage transfer switch applications.
        The MX350 provides the following key benefits:
        Flexible control and communication options to suit any low-voltage transfer switch application
        Small footprint
        Modular design, which reduces the number of spare components for maintenance and testing
      • 40-4000 Amps:
      • CTE Automatic Transfer Switches
      • CTED Delayed Transition Transfer Switches
      • CTEM Manual Transfer Switches

      • 100-4000 Amps:
      • CTECT Closed Transition Transfer Switches
      • CBTE Open Transition Bypass Switches
      • CBTED Delayed Transition Bypass Switches
      • CBTECT Closed Transition Bypass Switches
    • CTECT Series:
    • Neutral Switching
    • CTE Electrical Ratings
    • Safe Manual operation
    • CTED Series:

    See how CTE Series Automatic Transfer Switch compares against frequently compared products.

    Tools And Expert Help At Every Turn

    Product Brochures and More Are Ready to Download!

    Check out current offers for the CTE Series Automatic Transfer Switch

    View More Offers