ATS MX Contactor

ATS MX Contactor CTGSE & CTGDSE Series Service Rated Entrance Rated ATS

Request A Price Find Dealer

Key Specs

Switch Type
Contactor Based
Contactor Based
Transfer Type
Open Transition with Service Entrance
Open Transition with Service Entrance
Rating Range
40-3000A
40-3000A

Overview

Cat® CTGSE series automatic transfer switches (ATS)integrates the utility circuit breaker, optional transient voltage surge suppression and power monitoring into one package. The CTGDSE series provides delayed transition operation of the ATS. The MX150 controller displays the status of the transfer switch's position, timers and available sources. A communications network interface is available as an option.

Benefits

MX150 Controller

with non-volatile memory-clock battery backup not required for standard switch operation

NEMA 1 standard with NEMA 3R as an option

Disconnect link on Neutral and Ground

Test Switch

(fast test, load, no load) to simulate normal source failure automatically bypassed should Source 2 fail

Product Specifications for CTGSE & CTGDSE Series Service Rated Entrance Rated ATS

Switch Type Contactor Based Contactor Based
Transfer Type Open Transition with Service Entrance Open Transition with Service Entrance
Rating Range 40-3000A 40-3000A

CTGSE & CTGDSE Series Service Rated Entrance Rated ATS Standard Equipment

Electrical Ratings

  • UL 891,UL 1008,SA 22.2,IEC 947-6-1
  • ESD immunity test per EN61000-4-2 (Level 4)
  • Electrical fast transient/burst immunity test per EN61000-4-4
  • NFPA70,99,101 & 110
  • Ringing wave immunity per IEEE 472 (ANSI C37.90A)
  • Ratings 40 to 3000 amperes
  • Voltage Dips and interruption immunity EN61000-4-11

CTGSE & CTGDSE Series Service Rated Entrance Rated ATS Optional Equipment

Optional Attachments

  • Additional options include integrated battery charger, shunt trip selector, power monitor and integrated TVSS
  • Optional integrated load center for multiple loadside connections available up to 240 volts

See how CTGSE & CTGDSE Series Service Rated Entrance Rated ATS compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the CTGSE & CTGDSE Series Service Rated Entrance Rated ATS

View More Offers